Properties
Version | Ink ribbon |
Order No. | 2005070000 |
Type | RIBBON MM 110/360 SW |
GTIN (EAN) | 4050118390049 |
Qty. | 1 items |
Width | 110 mm |
Width (inches) | 4.331 inch |
Length | 360,000 mm |
Length (inches) | 14,173.2 inch |
Net weight | 360 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001694 |
ETIM 7.0 | EC001694 |
ETIM 8.0 | EC001694 |
ETIM 9.0 | EC001694 |
ETIM 10.0 | EC001694 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 19-14-06-11 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ECLASS 14.0 | 19-14-90-90 |
ECLASS 15.0 | 19-14-90-90 |
ROHS | Conform |
Is accessory of
-
Item No.:2599430000Packaging unit:1 PC
Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel
-
Item No.:2093010000Packaging unit:500 PC
THM, Device markers, 108.8 x 13 mm, Siemens, Turquoise
-
Item No.:1161750000Packaging unit:1 PC
THM, Device markers, 103 x 22.6 mm, Siemens, Turquoise
-
Item No.:1991680000Packaging unit:500 PC
THM, Device markers, 108.8 x 22.9 mm, Siemens, Turquoise
-
Item No.:1161790000Packaging unit:1 PC
THM, Device markers, 50 x 12.5 mm, Siemens, Turquoise
-
Item No.:1161810000Packaging unit:1 PC
THM, Device markers, 50 x 12.5 mm, Siemens, yellow
-
Item No.:1161710000Packaging unit:1 PC
THM, Device markers, 251 x 13.5 mm, Siemens, Turquoise
-
Item No.:2093070000Packaging unit:500 PC
THM, Device markers, 108.8 x 13 mm, Siemens, yellow
-
Item No.:1991670000Packaging unit:500 PC
THM, Device markers, 108.8 x 22.9 mm, Siemens, yellow
-
-
Item No.:1487690000Packaging unit:1 PC
THM, Device markers, 31 x 12.8 mm, Siemens, yellow
-
Item No.:1487680000Packaging unit:1 PC
THM, Device markers, 31 x 12.8 mm, Siemens, Turquoise
-
-
Item No.:1339580000Packaging unit:1 PC
Terminal markers, Insert markers, 27 x 6.3 mm, yellow
-
Item No.:1339570000Packaging unit:1 PC
Terminal markers, Insert markers, 27 x 6.3 mm, white
-
-
-
-
-
Item No.:2712030000Packaging unit:5000 PC
THM, Device markers, 10 x 20 mm, yellow
-
-
-
-
Item No.:2712070000Packaging unit:500 PC
SwitchMark, Device markers, 22 x 22 mm, silver
-
Item No.:2712080000Packaging unit:500 PC
SwitchMark, Device markers, 22 x 22 mm, yellow
-
-
-
Item No.:2712020000Packaging unit:5000 PC
THM, Device markers, 10 x 20 mm, white
-
-
Item No.:1378130000Packaging unit:1 PC
THM, Device markers, 50.8 x 76.5 mm, white
-
Item No.:2455620000Packaging unit:500 PC
THM, Device markers, 74 x 101 mm, white
-
-
-
-
-
-
Item No.:2556240000Packaging unit:10000 PC
THM, Device markers, 10 x 20 mm, white
-
-
-
-
Item No.:1751821044Packaging unit:1 PC
THM, Device markers, 48 x 101 mm, white
-
-
-
-
-
Item No.:2621550000Packaging unit:2000 PC
THM, Device markers, 18 x 50 mm, white
-
Item No.:2969050000Packaging unit:1 PC
Device markers, Device markers, 90 x , white
-
Item No.:2817430000Packaging unit:1 PC
Device markers, Device markers, 90 x , red
-
Item No.:2986860000Packaging unit:200 PC
Device markers, Device markers, 140 x 90 mm, coloured
-
Item No.:1105560000Packaging unit:1 Role
THM, Device markers, 38 x , white
-
-
-
-
-
-
-
Item No.:1192760000Packaging unit:1 PC
THM, Device markers, 150 x 101 mm, yellow
-
Item No.:1751751687Packaging unit:1 PC
THM, Device markers, 12 x 25 mm, yellow
-
Item No.:1751811687Packaging unit:1 PC
THM, Device markers, 23 x 45 mm, yellow
-
-
-
-
Item No.:1072690000Packaging unit:1 Role
THM, Device markers, 4 x 15 mm, yellow
-
Item No.:1753261687Packaging unit:1 PC
THM, Device markers, 20 x 30 mm, yellow
-
-
Item No.:1751821687Packaging unit:1 PC
THM, Device markers, 48 x 101 mm, yellow
-
-
Item No.:1964130000Packaging unit:1 PC
THM, Device markers, 5.08 x 15 mm, yellow
-
Item No.:1192740000Packaging unit:1 PC
THM, Device markers, 48 x 101 mm, yellow
-
Item No.:1751801687Packaging unit:1 PC
THM, Device markers, 19 x 38 mm, yellow
-
Item No.:1003410000Packaging unit:1 PC
THM, Device markers, 60 x 89 mm, silver
-
-
Item No.:2713810000Packaging unit:10000 PC
THM, Device markers, 6.5 x 18 mm, silver
-
-
Item No.:1338280000Packaging unit:1 PC
THM, Device markers, 17.5 x 17.5 mm, silver
-
Item No.:1751830001Packaging unit:1 PC
THM, Device markers, 35 x 65 mm, silver
-
Item No.:1862350000Packaging unit:1 PC
THM, Device markers, 31.75 x 38.1 mm, silver
-
Item No.:1477340000Packaging unit:1 PC
THM, Device markers, 27 x 27 mm, silver
-
-
Item No.:1762960001Packaging unit:1 PC
THM, Device markers, 74 x 101 mm, silver
-
Item No.:1751800001Packaging unit:1 PC
THM, Device markers, 19 x 38 mm, silver
-
-
Item No.:1751760001Packaging unit:1 PC
THM, Device markers, 10 x 26 mm, silver
-
Item No.:1751810001Packaging unit:1 PC
THM, Device markers, 23 x 45 mm, silver
-
Item No.:1751830004Packaging unit:1 PC
THM, Device markers, 35 x 65 mm, silver
-
Item No.:1852540000Packaging unit:1 PC
THM, Device markers, 27 x 57 mm, silver
-
Item No.:1751750001Packaging unit:1 PC
THM, Device markers, 12 x 25 mm, silver
-
Item No.:1378110000Packaging unit:1 PC
THM, Device markers, 50.8 x 63.5 mm, silver
-
Item No.:2885650000Packaging unit:250 PC
Device markers, Device markers, 100 x 100 mm, yellow