Properties
Version | Partition plate (terminal), Intermediate plate, 50 mm x 52 mm, yellow |
Order No. | 0297100000 |
Type | TW SAK2.5 HP/TF/GE/1 |
GTIN (EAN) | 4008190161545 |
Qty. | 20 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.03.2022 |
Alternative product | [1050100000](~/p/1050100000) |
Depth | 52 mm |
Depth (inches) | 2.047 inch |
Height | 50 mm |
Height (inches) | 1.968 inch |
Width | 1 mm |
Width (inches) | 0.039 inch |
Net weight | 2.9 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
Material | PA 66 |
Colour | yellow |
UL 94 flammability rating | V-2 |
Version | Intermediate plate |
Installation advice | Direct mounting |
Snap-on | No |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58965) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0297100000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:0322860000Packaging unit:10 PC
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 800 V, 24 A, Number of poles: 10, 6 mm, beige / yellow
-
Item No.:0279660000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
-
Item No.:6257740000Packaging unit:50 PC
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
-
Item No.:9520320000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
-
Item No.:0279680000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
-
Item No.:0479660000Packaging unit:100 PC
Feed-through terminal block, Flat-blade connection, 2.5 mm², 500 V, 20 A, Number of connections: 4
-
Item No.:0401260000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 4 mm², 500 V, 20 A, Number of connections: 1
-
Item No.:0107160000Packaging unit:25 PC
Thermocouple terminal, Screw connection, 2.5, beige / yellow
-
Item No.:0107260000Packaging unit:25 PC
Thermocouple terminal, Screw connection, 2.5, beige / yellow
-
Item No.:0190060000Packaging unit:25 PC
Thermocouple terminal, Screw connection, 2.5, beige / yellow
-
Item No.:0183360000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 4 mm², 400 V, 10 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, beige / yellow
-
Item No.:0183380000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 4 mm², 400 V, 10 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, blue
-
Item No.:0172180000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 4 mm², 400 V, 10 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, blue
-
Item No.:0263660000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 4 mm², 250 V, 10 A, pluggable, Cross-disconnect: without, Integral test socket: No, TS 32, beige / yellow
-
Item No.:0412960000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 4 mm², 250 V, 10 A, pluggable, Cross-disconnect: without, Integral test socket: No, TS 32, beige / yellow
-
Item No.:0413060000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 4 mm², 250 V, 10 A, pluggable, Cross-disconnect: without, Integral test socket: No, TS 32, beige / yellow
-
Item No.:0412180000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 4 mm², 400 V, 10 A, Pivoting, Cross-disconnect: without, TS 32, blue
-
Item No.:0412160000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 4 mm², 400 V, 10 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 32, beige / yellow
-
Item No.:0412260000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 4 mm², 400 V, 10 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 32, beige / yellow
-
Item No.:0412280000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 4 mm², 400 V, 10 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 32, beige / yellow
-
Item No.:0299960000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 4 mm², 250 V, 10 A, pluggable, Cross-disconnect: without, Integral test socket: No, TS 35, beige / yellow
-
Item No.:0185760000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 4 mm², 250 V, 10 A, pluggable, Cross-disconnect: without, Integral test socket: No, TS 35, beige / yellow
-
Item No.:0299560000Packaging unit:25 PC
Test-disconnect terminal, Screw connection, 4 mm², 250 V, 10 A, pluggable, Cross-disconnect: without, Integral test socket: No, TS 35, beige / yellow
-
Item No.:0412860000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, 4 mm², 400 V, 10 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 15, beige / yellow