Properties
Version | Thermocouple terminal, Screw connection, beige / yellow, 2.5 mm², Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66 |
Order No. | 0107260000 |
Type | SAK 2.5/TC CH |
GTIN (EAN) | 4008190113711 |
Qty. | 25 items |
Depth | 46.5 mm |
Depth (inches) | 1.831 inch |
Height | 36.5 mm |
Height (inches) | 1.437 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 8.63 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | beige / yellow |
UL 94 flammability rating | V-2 |
Version |
Screw connection
Thermocouple One end without connector |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 32 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Installation advice | Direct mounting |
Number of similar terminals | 1 |
Open sides | right |
Type of mounting | Snap-on |
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. | 4 mm² |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 2.5 mm² |
Clamping screw | M 2.5 |
Connection cross-section, stranded, max. | 2.5 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | on side |
Number of connections | 2 |
Stripping length | 10 mm |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.4 Nm |
Type of connection | Screw connection |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 2.5 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Installation advice | Direct mounting |
Rail | TS 32 |
Standards |
IEC 60584
IEC 60947-7-1 |
Rated cross-section | 2.5 mm² |
Standards |
IEC 60584
IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Pollution severity | 3 |
Approval/Certificate/Document of Conformity |
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36659)
[UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284523) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58767) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0107260000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0107260000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000904 |
ETIM 7.0 | EC000904 |
ETIM 8.0 | EC000904 |
ETIM 9.0 | EC000904 |
ECLASS 9.0 | 27-14-11-42 |
ECLASS 9.1 | 27-14-11-42 |
ECLASS 10.0 | 27-14-11-42 |
ECLASS 11.0 | 27-14-11-42 |
ECLASS 12.0 | 27-14-11-42 |
ECLASS 13.0 | 27-25-01-15 |
ECLASS 14.0 | 27-25-01-15 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |