Order Template
Skip to content
Skip to navigation menu
Website
Support Center
easyConnect
English
Čeština
简体中文
Dansk
Deutsch
English
Español
Français
한국어
Italiano
Magyar
Nederlands
日本語
Polski
Русский
Suomi
Svenska
Türkçe
Request login
Log in
English
Čeština
简体中文
Dansk
Deutsch
English
Español
Français
한국어
Italiano
Magyar
Nederlands
日本語
Polski
Русский
Suomi
Svenska
Türkçe
Request login
Log in
Website
Support Center
easyConnect
Product Catalogue
Back
Connectivity
Back
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Electronics
Back
Relay Modules & Solid-State Relays
Analogue Signal Conditioning
Power Supplies
Electronics Housings
Lightning and Surge Protection
Photovoltaics
e-mobility
Fieldbus Distributors
Automation & Software
Back
Controls
I/O Systems
Industrial Ethernet
Touch Panels
Engineering and Visualisation Tools
Measuring and Monitoring Systems
Workplace & Accessories
Back
Tools
Automatic Machines
Software
Markers
Industrial printers
Industry Light
Cabinet Infrastructure
Assembly
Back
Modified and Assembled Enclosures
All categories
Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Popular categories
PUSH IN technology
Clamping yoke technology
Tension clamp technology
Relay Modules & Solid-State Relays
Heavy duty connectors
Power Supplies
PCB connectors - OMNIMATE Signal
Interesting links
SNAP IN technology
I/O Systems
Lightning and Surge Protection
Industrial Ethernet
New tools
Weidmüller Configurator
Solutions
Photovoltaics
Decentralised automation
Smart Metering
Mobility Concepts
Single Pair Ethernet
Wind Solutions
Workplace solutions
Connectivity
Terminal Blocks
Universal range
Application range
Terminal blocks for the direct lettering
Accessories
Connectors
Heavy duty connectors
Industrial Ethernet Connectors
Circular Connectors
Power
Valve plug-in connector
Signal Converter
Battery Connector
BUS connectors
PCB Terminals and Connectors
OMNIMATE 4.0
OMNIMATE Data PCB connectors
PCB terminals - OMNIMATE Signal
PCB connectors - OMNIMATE Signal
PCB terminals - OMNIMATE Power
PCB connectors - OMNIMATE Power
Feedthrough terminals for devices - OMNIMATE Power
PCB circular connectors - IP67
Enclosure Systems and Components
Steel enclosures
Aluminium enclosures
Plastic enclosures
FieldPower® IP 54...IP 65 enclosure
Contactless Connectivity
IP65, contactless energy transmission
Cable Entry Systems and Components
Cable Glands
Cable entry system - Cabtite
Cord sets, Patchcords and Cables
RJ45 & Circular Connectors patchcable & cord sets
RJ12 patch cable
Single Pair Ethernet cord sets
Fibre-optic cabling solutions
Cable Assemblies
Valve plug with integrated seal
PushPull Power cord sets
USB cord sets
Raw cable
PLC Interfaces and Migration Solutions
Solutions for PLCs
Solutions for Honeywell C300
Solutions for Yokogawa
Interfaces for general applications
Interfaces with insulation for general solutions
Solutions for Smart Metering
Pre-assembled cables for general applications
Migrations between PLCs
Card holders
Service Interfaces
IP65 service interface FrontCom
®
Vario
FrontCom
®
Micro IP65 service interface
Distribution Boxes
Signal distribution boxes
Power distribution boxes
EX ia distribution boxes
FieldPower® Power bus distributor
Elevator Shaft Wiring
Electronics
Relay Modules & Solid-State Relays
Universal range
Application range
Analogue Signal Conditioning
Network-compatible current measuring transducers ACT20C
intrinsically safe signal converter - ACT20X
signal converter and process monitoring - ACT20P
Space-saving signal converter - ACT20M
Signal converter in terminal block format - MCZ
Compact standard signal isolators - PicoPak
Signal - & serial interface converter– WAVESERIES
Process monitoring displays
Analogue-digital / digital-analogue converter
Accessories
Power Supplies
Switched-mode power supply units
Electronic load monitoring
Communication modules
Uninterruptible power supply
DC/DC converter
Diode- and redundancy modules
Pre charge unit
Decentralised switched-mode power supply units IP65
Decentralised electronic load monitoring IP65
Accessories
Electronics Housings
Modular electronics housings
Profile housings
Small housings
Raspberry Pi housing
Lightning and Surge Protection
SPDs for energy systems
SPDs for instrumentation and control (I&C)
SPDs for data interfaces
Accessories
Photovoltaics
Combiner Boxes
Connectors
Accessories
e-mobility
Charging stations
Stands
Design-Cover
SMARTcharge load management
Cables & components
Fieldbus Distributors
Profibus DP / Modbus RS485
Profibus PA / Foundation Fieldbus
Profibus PA Ex for hazardous areas
Blanking plugs
Automation & Software
Controls
u-control WL2000
IoT-Gateways
u-control M3000/M4000
Logic Unit
Accessories
u-control Starterkits
I/O Systems
I/O System IP20 - u-remote
I/O System IP67 - u-remote
Industrial Ethernet
EcoLine unmanaged switches
EcoLine Series B unmanaged switches
BasicLine unmanaged switches
ValueLine unmanaged switches
IP 67 unmanaged Switch
EcoLine Power-over-Ethernet unmanaged switches/injectors
BasicLine Power-over-Ethernet unmanaged switches
ValueLine managed switches
PremiumLine managed switches
AdvancedLine managed switches
AdvancedLine Power-over-Ethernet managed switches
SubstationLine managed switches and media interface modules
Industrial Security Router
u-link Remote Access Service
ValueLine media converter
Serial/Ethernet converter and Modbus TCP/RTU gateway
Serial/Ethernet Converter
WLAN AP/Bridge/Client
Antennas and antenna accessories (coax cables and mounts)
SFP transceiver (for use with switches of Basic-,Value- and PremiumLine)
SFP transceiver (for use with switches of Eco- Advanced- and SubstationLine)
Configuration backup and restore module (for use with switches of Value- and PremiumLine such as Basic- and ValueLine WLAN devices)
Configuration backup and restore module (for use with switches of Advanced- and SubstationLine)
Mounting kits (19" rack, wall, DIN rail)
Training kit
Touch Panels
Economy Line
Advanced Line
Engineering and Visualisation Tools
PROCON-WEB
Measuring and Monitoring Systems
Energy Meter
Energy Analyser
Energy / Data Logger
Current transformer
Retrofit energy solutions
Mechanical- & electronic sensors
Accessories
Workplace & Accessories
Tools
Cutting
Stripping the insulation
Crimping tools
Pliers
Testing
Screwdrivers
Assortment
Cable lugs and Connectors
Wire end ferrules
Miscellaneous tools
Promotion
Automatic Machines
Automatic cutters
Stripping machine
Stripping and crimping machines
Crimping machines
Klippon® Automated RailAssembler
Wire Processing Center
Software
M-Print® PRO
Markers
Terminal markers
Conductor and cable markers
Device markers
Special markers
Industrial printers
Klippon® Automated RailLaser
Inkjet printing systems
Thermal transfer printer
Labeling Processing Center
Plotter
Laser marking systems
Industry Light
Direct current (DC)
Alternating current (AC)
Cabinet Infrastructure
Cable Ducts
Cable ties
Thermal Management
Phase distribution bars
DIN rails
Assembly
Modified and Assembled Enclosures
Command and signalling device
Terminal boxes for Ex applications
Klippon® Fire Rated Box
Klippon® TB Railway
Home
Product Catalogue
Workplace & Accessories
Industry Light
Direct current (DC)
WIL - Weidmüller Industry Light
The order template "{{name}}" was successfully created and activated.
WIL - Weidmüller Industry Light
Series WIL
Series WIL-L
Series WIL-E
Series WIL-S
Direct current (DC)
WIL - Weidmüller Industry Light
199
products found
Select sub-category
Series WIL
Series WIL-L
Series WIL-E
Series WIL-S
Select sub-category
1
2
3
4
5
WIL-LWXXXX-2700D024-555SXX0.3BM12GXXXX
Workplace & Accessories
Industry Light
Direct current (DC)
WIL - Weidmüller Industry Light
Series WIL
2700K
Housing length 555 mm
Item No.:
2821310000
Packaging unit:
1
PC
Data sheet
Downloads
WIL-LWXXXX-2700D024-555SXX0.3BXXXXXXXX
Workplace & Accessories
Industry Light
Direct current (DC)
WIL - Weidmüller Industry Light
Series WIL
2700K
Housing length 555 mm
Item No.:
2821320000
Packaging unit:
1
PC
Data sheet
Downloads
WIL-LWXXXX-2700D024-860SXX3.0BXXXXXXXX
Workplace & Accessories
Industry Light
Direct current (DC)
WIL - Weidmüller Industry Light
Series WIL
2700K
Housing length 860 mm
Item No.:
2821360000
Packaging unit:
1
PC
Data sheet
Downloads
WIL-LWXXXX-2700D024-860SXX0.3BM12GXXXX
Workplace & Accessories
Industry Light
Direct current (DC)
WIL - Weidmüller Industry Light
Series WIL
2700K
Housing length 860 mm
Item No.:
2796070000
Packaging unit:
1
PC
Data sheet
Downloads
WIL-LWXXXX-2700D024-765SXX3.0BXXXXXXXX
Workplace & Accessories
Industry Light
Direct current (DC)
WIL - Weidmüller Industry Light
Series WIL
2700K
Housing length 765 mm
Item No.:
2821350000
Packaging unit:
1
PC
Data sheet
Downloads
WIL-LWXXXX-2700D024-765SXX0.3BM12GXXXX
Workplace & Accessories
Industry Light
Direct current (DC)
WIL - Weidmüller Industry Light
Series WIL
2700K
Housing length 765 mm
Item No.:
2821340000
Packaging unit:
1
PC
Data sheet
Downloads
WIL-LWXXXX-2700D024-145SXX0.3BM12GXXXX
Workplace & Accessories
Industry Light
Direct current (DC)
WIL - Weidmüller Industry Light
Series WIL
2700K
Housing length 145 mm
Item No.:
2821260000
Packaging unit:
1
PC
Data sheet
Downloads
WIL-LWXXXX-2700D024-145SXX3.0BXXXXXXXX
Workplace & Accessories
Industry Light
Direct current (DC)
WIL - Weidmüller Industry Light
Series WIL
2700K
Housing length 145 mm
Item No.:
2821270000
Packaging unit:
1
PC
Data sheet
Downloads
WIL-LWXXXX-2700D024-350SXX3.0BXXXXXXXX
Workplace & Accessories
Industry Light
Direct current (DC)
WIL - Weidmüller Industry Light
Series WIL
2700K
Housing length 350 mm
Item No.:
2821290000
Packaging unit:
1
PC
Data sheet
Downloads
WIL-LWXXXX-2700D024-350SXX0.3BM12GXXXX
Workplace & Accessories
Industry Light
Direct current (DC)
WIL - Weidmüller Industry Light
Series WIL
2700K
Housing length 350 mm
Item No.:
2821280000
Packaging unit:
1
PC
Data sheet
Downloads
WIL-LWXXXX-2700D024-450SXX0.3BXXXXXXXX
Workplace & Accessories
Industry Light
Direct current (DC)
WIL - Weidmüller Industry Light
Series WIL
2700K
Housing length 450 mm
Item No.:
2821300000
Packaging unit:
1
PC
Data sheet
Downloads
WIL-LWXXXX-2700D024-450SXX0.3BM12GXXXX
Workplace & Accessories
Industry Light
Direct current (DC)
WIL - Weidmüller Industry Light
Series WIL
2700K
Housing length 450 mm
Item No.:
2633840000
Packaging unit:
1
PC
Data sheet
Downloads
WIL-LWXXXX-2700D024-240SXX3.0BXXXXXXXX
Workplace & Accessories
Industry Light
Direct current (DC)
WIL - Weidmüller Industry Light
Series WIL
2700K
Housing length 240 mm
Item No.:
2680950000
Packaging unit:
1
PC
Data sheet
Downloads
WIL-LWXXXX-2700D024-240SXX0.3BM12GXXXX
Workplace & Accessories
Industry Light
Direct current (DC)
WIL - Weidmüller Industry Light
Series WIL
2700K
Housing length 240 mm
Item No.:
2633830000
Packaging unit:
1
PC
Data sheet
Downloads
WIL-LWXXXX-2700D024-655SXX3.0BXXXXXXXX
Workplace & Accessories
Industry Light
Direct current (DC)
WIL - Weidmüller Industry Light
Series WIL
2700K
Housing length 655 mm
Item No.:
2821330000
Packaging unit:
1
PC
Data sheet
Downloads
WIL-LWXXXX-2700D024-655SXX0.3BM12GXXXX
Workplace & Accessories
Industry Light
Direct current (DC)
WIL - Weidmüller Industry Light
Series WIL
2700K
Housing length 655 mm
Item No.:
2550650000
Packaging unit:
1
PC
Data sheet
Downloads
WIL-LWXXXX-4000D024-240SXX5.0BXXXXXXXX
Workplace & Accessories
Industry Light
Direct current (DC)
WIL - Weidmüller Industry Light
Series WIL
4000K
Housing length 240 mm
Item No.:
2732910000
Packaging unit:
1
PC
Data sheet
Downloads
WIL-LWXXXX-4000D024-240SX10.0BXXXXXXXX
Workplace & Accessories
Industry Light
Direct current (DC)
WIL - Weidmüller Industry Light
Series WIL
4000K
Housing length 240 mm
Item No.:
2770730000
Packaging unit:
1
PC
Data sheet
Downloads
WIL-LWXXXX-4000D024-240SXX0.3BM12GXXXX
Workplace & Accessories
Industry Light
Direct current (DC)
WIL - Weidmüller Industry Light
Series WIL
4000K
Housing length 240 mm
Item No.:
2617810000
Packaging unit:
1
PC
Data sheet
Downloads
WIL-LWXXXX-4000D024-450SXX0.3BM12GXXXX
Workplace & Accessories
Industry Light
Direct current (DC)
WIL - Weidmüller Industry Light
Series WIL
4000K
Housing length 450 mm
Item No.:
2821200000
Packaging unit:
1
PC
Data sheet
Downloads
Added to Your Shopping Cart
1
2
3
4
5