Properties
Version | Load management E-Mobility, Number of possible charging boxes connectable 15, PV surplus charging possible Yes, PUSH IN |
Order No. | 2923110000 |
Type | WM-SC-PV-15 |
GTIN (EAN) | 4099986621268 |
Qty. | 1 items |
Depth | 332 mm |
Depth (inches) | 13.071 inch |
Height | 206 mm |
Height (inches) | 8.11 inch |
Width | 150 mm |
Width (inches) | 5.905 inch |
Net weight | 1,518 g |
Operating temperature | -20 °C...55 °C |
Humidity | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Lead monoxide 1317-36-8 |
SCIP | f2bf92a8-51a8-45ca-a696-53d44adc9772 |
Conductor cross-section, max. | 2.5 mm² |
Output voltage | 24 V |
Type of connection | PUSH IN |
Charging boxes remote controllable via webinterface | Yes |
Input current, max. | Depending on current transformer |
Integrated energy measuring MID conform | Yes |
Monitoring of charging processes possible via webinterface | Yes |
Number of possible charging boxes connectable | 15 |
Prioritisation of charging processes possible via webinterface | Yes |
PV surplus charging possible | Yes |
Supported protocols | Modbus TCP |
With communication interface | Yes |
User authentification | Yes |
User authentification type | RFID/NFC |
Load management integrated | Yes |
Load management type | dynamic |
Operating temperature, max. | 55 °C |
Operating temperature, min. | -20 °C |
Ethernet ports | 2 |
Installation | DIN rail |
Number of included energy meters | 2 |
ROHS | Conform |
Conductor cross-section, max. | 2.5 mm² |
Approval/Certificate/Document of Conformity |
[Warranty Weidmüller e-mobility products](https://mdcop.weidmueller.com/mediadelivery/asset/900_311435)
[Gewährleistung Weidmüller e-mobility Produkte](https://mdcop.weidmueller.com/mediadelivery/asset/900_311436) |
Engineering Data |
[Quick start guide -- Quickstartguide SMARTcharge](https://mdcop.weidmueller.com/mediadelivery/asset/900_296280)
[Application notes -- Setting up SMARTcharge (DE, EN)](https://mdcop.weidmueller.com/mediadelivery/asset/900_302035) |
Product Change Notification | [Release notes - u-OS App Smart Charge](https://mdcop.weidmueller.com/mediadelivery/asset/900_317211) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002542 |
ETIM 7.0 | EC002889 |
ETIM 8.0 | EC002889 |
ETIM 9.0 | EC002889 |
ECLASS 9.1 | 27-14-47-03 |
ECLASS 10.0 | 27-14-47-03 |
ECLASS 11.0 | 27-14-47-03 |
ECLASS 12.0 | 27-14-47-03 |
ECLASS 13.0 | 27-14-47-03 |
ECLASS 14.0 | 27-14-47-03 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |