Properties
Version | Busbar (terminal) |
Order No. | 0259800000 |
Type | SA 3.00X10.00X1000 CUZN35PB2 BK |
GTIN (EAN) | 4008190049300 |
Qty. | 1 |
Delivery status | This article will no longer be available in the future. |
Available until | 31.07.2023 |
Alternative product | [0348900000](~/p/0348900000) |
Depth | 3 mm |
Depth (inches) | 0.118 inch |
Height | 1,000 mm |
Height (inches) | 39.37 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 250 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | 8801250f-3b07-47af-aef9-0cb397abf20b |
Material | Brass |
Surface finish | untreated |
Colour | silver |
Installation advice | Direct mounting |
Installation advice | Direct mounting |
Surface finish | untreated |
Rated current | 100 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_295677) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0259800000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0259800000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-14-11-92 |
ROHS | Conform |
Accessories
Is accessory of
-
-
-
-
-
-
-
Item No.:0501820000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 400 V, 16 A, E14, medium yellow
-
Item No.:0178220000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 400 V, 16 A, 10 x 38 mm, medium yellow
-
Item No.:0501800000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 400 V, 16 A, E14, dark beige
-
Item No.:0501620000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 20, medium yellow
-
Item No.:0225820000Packaging unit:10 PC
Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 10 mm², 24 V, G-Si. 5 x 20, medium yellow
-
Item No.:0501500000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 25, dark beige