Properties
Version | Fuse terminal, Screw connection, dark beige, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, E14 |
Order No. | 0501800000 |
Type | SAKS 4/35 DB |
GTIN (EAN) | 4008190045067 |
Qty. | 20 items |
Depth | 65 mm |
Depth (inches) | 2.559 inch |
Depth including DIN rail | 66 mm |
Height | 75 mm |
Height (inches) | 2.953 inch |
Width | 24 mm |
Width (inches) | 0.945 inch |
Net weight | 77.95 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | KrG |
Colour | dark beige |
UL 94 flammability rating |
V-0
5VA |
Version |
Screw connection
Fuse cartridge for screwable cross-connection One end without connector |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Installation advice | Direct mounting |
Number of similar terminals | 1 |
Open sides | closed |
Type of mounting | Snap-on |
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. | 10 mm² |
Connection direction | on side |
Connection type, additional connection | Screw connection |
Blade size | 1.0 x 5.5 mm |
Clamping range, max. | 16 mm² |
Clamping range, min. | 0.22 mm² |
Clamping screw | M 4 |
Connection cross-section, finely stranded, max. | 10 mm² |
Connection cross-section, finely stranded, min. | 0.5 mm² |
Connection cross-section, stranded, max. | 10 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | B6 |
Number of connections | 2 |
Stripping length | 14 mm |
Tightening torque, max. | 2.4 Nm |
Tightening torque, min. | 1.2 Nm |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross section, finely stranded, max. | 10 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 16 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 12400-188 |
Current size B (CSA) | 30 A |
Current size C (CSA) | 30 A |
Current size D (CSA) | 5 A |
Voltage size B (CSA) | 600 V |
Voltage size C (CSA) | 600 V |
Voltage size D (CSA) | 600 V |
Wire cross section max. (CSA) | 8 AWG |
Wire cross section min. (CSA) | 22 AWG |
Type of voltage for indicator | AC/DC |
Cartridge fuse | E14 |
Display | Without LED |
Fuse holder (cartridge holder) | for screw fixing |
Operating voltage, max. | 400 V |
Type of voltage for indicator | AC/DC |
Installation advice | Direct mounting |
Rail | TS 35 |
Standards | IEC 60947-7-3 |
Rated cross-section | 10 mm² |
Rated voltage | 400 V |
Rated voltage to adjoining terminal | 400 V |
Rated DC voltage | 400 V |
Rated current | 16 A |
Current at maximum wires | 16 A |
Standards | IEC 60947-7-3 |
Volume resistance according to IEC 60947-7-x | 0.56 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 1.82 W |
Pollution severity | 3 |
Certificate No. (UR) | E60693 |
Conductor size Factory wiring max. (UR) | 8 AWG |
Conductor size Factory wiring min. (UR) | 26 AWG |
Conductor size Field wiring max. (UR) | 8 AWG |
Conductor size Field wiring min. (UR) | 22 AWG |
Current size C (UR) | 30 A |
Voltage size C (UR) | 600 V |
Product information | The voltage depends on the selected fuse element or the selected indicator light |
Approval/Certificate/Document of Conformity |
[Lloyds Register Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_153725)
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35965) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_236834) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0501800000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0501800000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000899 |
ETIM 7.0 | EC000899 |
ETIM 8.0 | EC000899 |
ETIM 9.0 | EC000899 |
ECLASS 9.0 | 27-14-11-16 |
ECLASS 9.1 | 27-14-11-16 |
ECLASS 10.0 | 27-14-11-16 |
ECLASS 11.0 | 27-14-11-16 |
ECLASS 12.0 | 27-14-11-16 |
ECLASS 13.0 | 27-25-01-13 |
ECLASS 14.0 | 27-25-01-13 |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![LLOYDSREG](/picture/LLOYDSREG.gif) ![UR](/picture/UR.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E60693 |
Accessories
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:0383560000Packaging unit:50 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 8.5 mm, 100 °C
-
Item No.:2007120000Packaging unit:600 PC
Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white
-
Item No.:1856740000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:0514400000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 33 mm, Depth: 15 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
-
Item No.:1609820000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
-
-
-
-
-
Item No.:0494920000Packaging unit:10 PC
Busbar support, medium yellow, 130 °C, Width: 40 mm, V-0, KrG, when screwed in
-
-
Item No.:0114100000Packaging unit:100 PC
Cross-connector (terminal), when screwed in, grey, 36 A, Number of poles: 2, Pitch in mm (P): 10.00, Insulated: No, Width: 17 mm
-
Item No.:0242920000Packaging unit:20 PC
Partition plate (terminal), beige, Height: 75 mm, Width: 3 mm, V-2, PA 66
-
Item No.:0191320000Packaging unit:20 PC
End plate (terminals), dark beige, yellow, Height: 54 mm, Width: 3 mm, V-0, KrG
-
Item No.:0134220000Packaging unit:20 PC
End plate (terminals), dark beige, yellow, Height: 82 mm, Width: 3 mm, V-0, KrG
-
Item No.:0146720000Packaging unit:20 PC
End plate (terminals), dark beige, yellow, Height: 65 mm, Width: 3 mm, V-0, KrG
-
Item No.:0191300000Packaging unit:20 PC
End plate (terminals), dark beige, Height: 54 mm, Width: 3 mm, V-0, KrG
-
Item No.:9509630000Packaging unit:20 PC
SAK Series, End plate, 1.5 mm, beige, Direct mounting
-
Item No.:0178600000Packaging unit:50 PC
Terminal cover, yellow, PVC, Height: 39.6 mm, Width: 25 mm, Depth: 1 mm, HB
-
Item No.:1071200000Packaging unit:1 Meter
Busbar (terminal), silver, Height: 1000 mm, Depth: 1.2 mm, Copper
-
Item No.:0571300000Packaging unit:1 Meter
Busbar (terminal), silver, Height: 1000 mm, Depth: 6 mm, Copper
-
Item No.:0348900000Packaging unit:1 Meter
Busbar (terminal), silver, Height: 1000 mm, Depth: 3 mm, Copper
-
Item No.:0485300000Packaging unit:1 Meter
SAK Series, Cover profile, Transparent, 1000 mm
-
Item No.:0280300000Packaging unit:10 Meter
Busbar (terminal), silver, Height: 12 mm, Depth: 2 mm, Steel
-
Item No.:0280200000Packaging unit:10 Meter
Busbar (terminal), Natural, Height: 15 mm, Depth: 2 mm, Copper
-
-
Item No.:0457100000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 2, Pitch in mm (P): 9.90, Insulated: No, Width: 16.9 mm
-
Item No.:0457200000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 3, Pitch in mm (P): 9.90, Insulated: No, Width: 26.8 mm
-
Item No.:0457300000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 4, Pitch in mm (P): 9.90, Insulated: No, Width: 36.7 mm
-
Item No.:0457400000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 10, Pitch in mm (P): 9.90, Insulated: No, Width: 96.1 mm
-
Item No.:0517960000Packaging unit:20 PC
SCHT, Terminal marker, 39.3 x 8 mm, Pitch in mm (P): 7.00 Weidmueller, white
-
Item No.:0138100000Packaging unit:50 PC
Fuse gauge ring (terminal), Height: 11 mm, Depth: 10.5 mm, Aluminium, brown
-
Item No.:0138000000Packaging unit:50 PC
Fuse gauge ring (terminal), Height: 11 mm, Depth: 10.5 mm, Aluminium, pink
-
Item No.:0328700000Packaging unit:50 PC
Fuse gauge ring (terminal), Height: 11 mm, Depth: 10.5 mm, Aluminium, red
-
Item No.:0328600000Packaging unit:50 PC
Fuse gauge ring (terminal), Height: 11 mm, Depth: 10.5 mm, Aluminium, green
-
Item No.:0103300000Packaging unit:100 PC
Mounting screw (Terminal), 4.00 mm, Steel, Depth: 7 mm, Width: 7 mm, Height: 9 mm
-
-
Item No.:0267100000Packaging unit:50 PC
Mounting screw (Terminal), 4.00 mm, Steel, Depth: 7 mm, Width: 7 mm, Height: 30 mm
-
Item No.:0292500000Packaging unit:100 PC
Mounting screw (Terminal), 3.00 mm, Steel, Depth: 4.8 mm, Width: 4.8 mm, Height: 25 mm
-
Item No.:0128900000Packaging unit:100 PC
Mounting screw (Terminal), 3.00 mm, Polyamide 66, Depth: 4.8 mm, Width: 4.8 mm, Height: 22 mm
-
Item No.:0362800000Packaging unit:100 PC
Mounting screw (Terminal), 4.00 mm, Steel, Depth: 7 mm, Width: 7 mm, Height: 20 mm
-
Item No.:2007130000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white
-
Item No.:0286500000Packaging unit:20 PC
Socket (terminal), Plug-in depth: 15 mm, Depth: 23 mm
-
-
Item No.:1609840000Packaging unit:900 PC
Dekafix, Terminal marker, 5 x 6.5 mm, Pitch in mm (P): 6.50 Weidmueller, white
-
Item No.:1058800000Packaging unit:20 PC
Partition plate (terminal), dark beige, Height: 86 mm, Width: 3 mm, V-0, Wemid
-
-
-
Item No.:1609850000Packaging unit:180 PC
Dekafix, Terminal marker, 5 x 6.5 mm, Pitch in mm (P): 6.50 Weidmueller, To customer specification
-
Item No.:0328100000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 47 A, Number of poles: 3, Pitch in mm (P): 24.00, Insulated: No, Width: 58 mm
-
Item No.:0207800000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 36 A, Number of poles: 2, Pitch in mm (P): 27.60, Insulated: No, Width: 40.6 mm
-
Item No.:0328000000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 47 A, Number of poles: 2, Pitch in mm (P): 24.00, Insulated: No, Width: 34 mm
-
Item No.:0338800000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 36 A, Number of poles: 10, Pitch in mm (P): 13.00, Insulated: No, Width: 122.1 mm
-
Item No.:0191400000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 47 A, Number of poles: 2, Pitch in mm (P): 13.00, Insulated: No, Width: 18.9 mm
-
Item No.:0208000000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 36 A, Number of poles: 4, Pitch in mm (P): 27.60, Insulated: No, Width: 95.8 mm
-
Item No.:0339000000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 47 A, Number of poles: 10, Pitch in mm (P): 10.00, Insulated: No, Width: 226 mm
-
Item No.:0191600000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 47 A, Number of poles: 4, Pitch in mm (P): 13.00, Insulated: No, Width: 44.7 mm
-
Item No.:0338900000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 36 A, Number of poles: 10, Pitch in mm (P): 10.00, Insulated: No, Width: 261.4 mm
-
Item No.:0191500000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 47 A, Number of poles: 3, Pitch in mm (P): 13.00, Insulated: No, Width: 31.9 mm
-
-
Item No.:0474700000Packaging unit:20 PC
Partition plate (terminal), dark brown, Height: 65 mm, Width: 0.5 mm, V-2
-
Item No.:3833500000Packaging unit:20 PC
Partition plate (terminal), dark brown, Height: 65 mm, Width: 2 mm, V-2, PA 66
-
-
-
-
-
Item No.:1067600000Packaging unit:50 PC
End bracket, dark beige, TS 32, V-2, PA 66 GF 30, Width: 12 mm, 100 °C
-
Item No.:0495160000Packaging unit:50 PC
End bracket, beige, TS 32, V-2, Polyamide 66, Width: 8 mm, 100 °C
-
Item No.:0206160000Packaging unit:50 PC
End bracket, beige, TS 32, V-0, Wemid, Width: 9 mm, 100 °C
-
Item No.:0199360000Packaging unit:50 PC
End bracket, beige, TS 32, V-0, Wemid, Width: 15 mm, 100 °C
-
Item No.:0135700000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 36 A, Number of poles: 4, Pitch in mm (P): 12.00, Insulated: No, Width: 43.7 mm
-
Item No.:0338400000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 36 A, Number of poles: 10, Pitch in mm (P): 6.00, Insulated: No, Width: 97 mm
-
Item No.:0135600000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 36 A, Number of poles: 3, Pitch in mm (P): 12.00, Insulated: No, Width: 31.8 mm
-
Item No.:0338500000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 10, Pitch in mm (P): 6.00, Insulated: No, Width: 115.1 mm
-
Item No.:0249000000Packaging unit:100 PC
Connecting sleeve (terminal), when screwed in, Width: 4.9, Height: 4.9 mm, Depth: 12 mm, Copper
-
Item No.:0135800000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 2, Pitch in mm (P): 12.00, Insulated: No, Width: 8 mm
-
Item No.:0528400000Packaging unit:10 PC
Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 2, Pitch in mm (P): 11.00, Insulated: No, Width: 19 mm
-
Item No.:0285200000Packaging unit:50 PC
Connecting sleeve (terminal), when screwed in, Width: 5 mm, Height: 5 mm, Depth: 17.5 mm, Number of poles: 1, Copper
-
Item No.:0135900000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 2, Pitch in mm (P): 6.50, Insulated: No, Width: 1.5 mm
-
Item No.:0194700000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: No, Width: 7 mm
-
Item No.:0299700000Packaging unit:50 PC
Connecting sleeve (terminal), when screwed in, Width: 7 mm, Height: 7 mm, Depth: 13.6 mm, Number of poles: 1, Cu Zn
-
-
Item No.:0285100000Packaging unit:50 PC
Connecting sleeve (terminal), when screwed in, Width: 5, Height: 5 mm, Depth: 17.5 mm, Number of poles: 1, Cu Zn
-
Item No.:0131400000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 36 A, Number of poles: 2, Pitch in mm (P): 14.00, Insulated: No, Width: 16.9 mm
-
Item No.:1856750000Packaging unit:160 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification
-
Item No.:1046370000Packaging unit:160 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification
-
-
-
-
-
-
Item No.:1046350000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:0267600000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 4, Pitch in mm (P): 11.00, Insulated: No, Width: 40 mm
-
Item No.:0341700000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 20 A, Number of poles: 10, Pitch in mm (P): 8.00, Insulated: No, Width: 106 mm
-
Item No.:0267400000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 2, Pitch in mm (P): 11.00, Insulated: No, Width: 18 mm
-
Item No.:0267500000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 3, Pitch in mm (P): 11.00, Insulated: No, Width: 29 mm
-
Item No.:1609830000Packaging unit:200 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, To customer specification
-
-
Item No.:0299600000Packaging unit:20 PC
Test adapter (terminal), 230 V