Properties
Version | Accessories, Rail support, metal |
Order No. | 1083200000 |
Type | WSH 19 MT |
GTIN (EAN) | 4008190059538 |
Qty. | 10 items |
Depth | 143.3 mm |
Depth (inches) | 5.642 inch |
Height | 150 mm |
Height (inches) | 5.905 inch |
Width | 14.9 mm |
Width (inches) | 0.587 inch |
Net weight | 112.2 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., max. | 85 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | metal |
Colour | grey |
UL 94 flammability rating | None |
Version | For the mounting rails |
Rail | TS 35 |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Pitch in mm (P) | 8 mm |
Installation advice | Direct mounting |
Number of poles | 1 |
Rail | TS 35 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_52357) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1083200000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1083200000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001166 |
ETIM 7.0 | EC001166 |
ETIM 8.0 | EC001166 |
ETIM 9.0 | EC001166 |
ETIM 10.0 | EC001166 |
ECLASS 9.0 | 27-40-06-07 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-40-06-07 |
ECLASS 11.0 | 27-40-06-07 |
ECLASS 12.0 | 27-40-06-07 |
ECLASS 13.0 | 27-40-06-07 |
ECLASS 14.0 | 27-40-06-07 |
ECLASS 15.0 | 27-40-06-07 |
ROHS | Conform |
Accessories
-
Item No.:0571300000Packaging unit:1 Meter
Busbar (terminal), silver, Height: 1000 mm, Depth: 6 mm, Copper
-
Item No.:0348900000Packaging unit:1 Meter
Busbar (terminal), silver, Height: 1000 mm, Depth: 3 mm, Copper
-
Item No.:1071200000Packaging unit:1 Meter
Busbar (terminal), silver, Height: 1000 mm, Depth: 1.2 mm, Copper
-
Item No.:0357400000Packaging unit:1 Meter
Busbar (terminal), silver, Height: 1000 mm, Depth: 6 mm, Copper
-
Item No.:0280200000Packaging unit:10 Meter
Busbar (terminal), Natural, Height: 15 mm, Depth: 2 mm, Copper
-
Item No.:0280300000Packaging unit:10 Meter
Busbar (terminal), silver, Height: 12 mm, Depth: 2 mm, Steel
Terminal BlocksAccessoriesBusbarsBlank busbarsCopper
Terminal BlocksAccessoriesBusbarsPunched busbarsCopper
Terminal BlocksAccessoriesBusbarsPunched busbarsSteel