Properties
Version | Terminal (busbar connection) |
Order No. | 1814680000 |
Type | ZF 4 S |
GTIN (EAN) | 4032248302949 |
Qty. | 50 items |
Depth | 22 mm |
Depth (inches) | 0.866 inch |
Height | 24.5 mm |
Height (inches) | 0.965 inch |
Width | 6.1 mm |
Width (inches) | 0.24 inch |
Net weight | 4.5 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Insulating material | Wemid |
Colour | silver |
UL 94 flammability rating | V-0 |
Version | for busbar 10 x 3 mm |
Installation advice |
Direct mounting
Busbar |
Type of mounting | Plugged |
Connection direction | on side |
Number of connections | 1 |
Stripping length | 10 mm |
Type of connection | Tension-clamp connection |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 4 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Installation advice |
Direct mounting
Busbar |
Operating temperature range, max. | 120 °C |
Standards | IEC 60947-7-1 |
Rated cross-section | 2.5 mm² |
Rated voltage | 400 V |
Rated current | 24 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Pollution severity | 3 |
Surge voltage category | III |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_74530) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1814680000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1814680000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000001 |
ETIM 7.0 | EC000001 |
ETIM 8.0 | EC000001 |
ETIM 9.0 | EC000001 |
ECLASS 9.0 | 27-14-11-46 |
ECLASS 9.1 | 27-14-11-46 |
ECLASS 10.0 | 27-14-11-46 |
ECLASS 11.0 | 27-14-11-46 |
ECLASS 12.0 | 27-14-11-46 |
ECLASS 13.0 | 27-25-01-16 |
ECLASS 14.0 | 27-25-01-16 |
Approvals | ![KEMAKEUR](/picture/KEMAKEUR.gif) |
ROHS | Conform |