Properties
Version | Signal converter/insulator, Input : I/U universal, Output : I/U universal, Signal converter/isolator, universal |
Order No. | 7760054130 |
Type | ACT20P-AI-AO-S |
GTIN (EAN) | 6944169684524 |
Qty. | 1 items |
Depth | 114 mm |
Depth (inches) | 4.488 inch |
Height | 119.2 mm |
Height (inches) | 4.693 inch |
Width | 12.5 mm |
Width (inches) | 0.492 inch |
Net weight | 50 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -20 °C...60 °C |
Humidity at operating temperature | 0...95 % (no condensation) |
Humidity | 5...95 %, no condensation |
SIL in compliance with IEC 61508 | None |
REACH SVHC | Lead 7439-92-1 |
Input current |
0...20 mA
4…20mA |
Input resistance, current | ≤ 100 Ω |
Input resistance, voltage | 100 kΩ |
Input voltage |
0(2)…10 V
0(1)…5 V |
Number of inputs | 1 |
Load impedance current | ≤ 550 Ω |
load impedance voltage | ≥ 600 Ω |
Number of outputs | 1 |
Output current |
Adjustable
0...20 mA 4...20 mA |
Output voltage, note |
0(1)...5 V
0(2)...10 V |
Type |
active
connected control must be passive |
Max. switching voltage, AC | 0 V |
Max. switching voltage, DC | 0 V |
Rated switching current | 0.1 A |
Accuracy | <0.1 % of end value |
Configuration | DIP switch |
Current consumption | 50 mA @ IOUT = 20 mA |
Galvanic isolation |
3-way isolator
between input ⁄ output ⁄ supply |
Protection degree | IP20 |
Rail | TS 35 |
Step response time | ≤ 100 ms |
Temperature coefficient | ≤ 100 ppm/K |
Voltage supply | 24 V DC ± 20 % |
EMC standards | EN 61326-1 |
Galvanic isolation |
3-way isolator
between input ⁄ output ⁄ supply |
Impulse withstand voltage | 4 kV (1.2/50 µs) |
Insulation voltage | 2 kV inputs / outputs / power supply |
Pollution severity | 2 |
Surge voltage category | III |
Test voltage | 0.3 kV |
Type of connection | Screw connection |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 12 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212324) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=7760054130) |
User Documentation |
[Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_40085)
[Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_40348) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-20 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
ECLASS 14.0 | 27-21-01-20 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |