CA-T2T2-7.5M-11/3-R-BBG

AC charging cable, Connection type - charging point: Type 2, Connection type - vehicle: Type 2, Charging power, max.: 11 kW, Number of phases: 3, Rated current: 20 A, Cable length: 7.5 m, Cable type: regular

Item No. 2791320000
Only remaining stock available

Properties

Is accessory of

    e-mobilityCharging solutionsCharging stationsWallbox AC SMART
  • CH-W-S-A22-S-A
    Item No.:
    2875270000
    Packaging unit:
    1 PC

    Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, Type 2 socket outlet, Mobile App, RFID/NFC, Auto charge

  • CH-W-S-A11-S-E
    Item No.:
    2863070000
    Packaging unit:
    1 PC

    Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, Type 2 socket outlet, Mobile App

  • CH-W-S-A11-S-V
    Item No.:
    2875220000
    Packaging unit:
    1 PC

    Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, Type 2 socket outlet, Mobile App, RFID/NFC

  • CH-W-S-A22-S-V
    Item No.:
    2875230000
    Packaging unit:
    1 PC

    Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, Type 2 socket outlet, Mobile App, RFID/NFC

  • CH-W-S-A22-S-E
    Item No.:
    2863080000
    Packaging unit:
    1 PC

    Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, Type 2 socket outlet, Mobile App

  • CH-W-S-A7.4-S-E
    Item No.:
    2875200000
    Packaging unit:
    1 PC

    Wallbox, max. charging capacity of 7.4 kW @ 1-phase (230 V) grid connection, max. current 32 A, Type 2 socket outlet, Mobile App

  • CH-W-S-A11-S-A
    Item No.:
    2875260000
    Packaging unit:
    1 PC

    Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, Type 2 socket outlet, Mobile App, RFID/NFC, Auto charge