Properties
Version | AC charging cable, Connection type - charging point: free conductor end, Connection type - vehicle: Type 2, Charging power, max.: 22 kW, Number of phases: 3, Rated current: 32 A, Cable length: 5.5 m, Cable type: regular |
Order No. | 2791340000 |
Type | CA-T2WB-5.5M-22/3P-R-BBG |
GTIN (EAN) | 4064675070832 |
Qty. | 1 items |
Diameter | 16.8 mm |
Net weight | 3,500 g |
Storage temperature | -40 °C...70 °C |
Humidity at storage temperature | 5 - 95% rel. humidity |
Operating temperature | -30 °C...55 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | f233b551-8efc-4a5f-b233-33b40f22269a |
Operating temperature, max. | 55 °C |
Operating temperature, min. | -30 °C |
Storage temperature, max. | 70 °C |
Storage temperature, min. | -40 °C |
Cable colour | black |
Cable length | 5.5 m |
Cable type | regular |
Connection type - charging point | free conductor end |
Connection type - vehicle | Type 2 |
Plug colour |
black
dark grey |
ROHS | Conform |
Approvals |
IEC 62196-1
IEC 62196-2 EN 50620 |
Approval/Certificate/Document of Conformity |
[Warranty Weidmüller e-mobility products](https://mdcop.weidmueller.com/mediadelivery/asset/900_311435)
[Gewährleistung Weidmüller e-mobility Produkte](https://mdcop.weidmueller.com/mediadelivery/asset/900_311436) |
Technical Documentation | [Drawing charging cable](https://mdcop.weidmueller.com/mediadelivery/asset/900_319573) |
User Documentation | [Safety notes](https://mdcop.weidmueller.com/mediadelivery/asset/900_199829) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002897 |
ETIM 7.0 | EC002897 |
ETIM 8.0 | EC002897 |
ETIM 9.0 | EC002897 |
ECLASS 9.0 | 27-14-47-05 |
ECLASS 9.1 | 27-14-47-05 |
ECLASS 10.0 | 27-14-47-05 |
ECLASS 11.0 | 27-14-47-05 |
ECLASS 12.0 | 27-14-47-05 |
ECLASS 13.0 | 27-14-47-05 |
ECLASS 14.0 | 27-14-47-05 |
Approvals |  |
ROHS | Conform |