Properties
Version | Cable duct cover, 80 mm |
Order No. | 2590020000 |
Type | CD-LID 80 GY |
GTIN (EAN) | 4050118600742 |
Qty. | 2 |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2025 |
Width | 80 mm |
Width (inches) | 3.15 inch |
Length | 2,000 mm |
Length (inches) | 78.74 inch |
Net weight | 195 g |
Operating temperature range | -5...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Flexible wiring duct | No |
Halogen | Yes |
Lid | Yes |
Material | PVC / lead-free |
Non-tracking | Yes |
Operating temperature range | -5...60 °C |
Type of mounting | Snap-on |
UL 94 flammability rating | V-0 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000727 |
ETIM 7.0 | EC000727 |
ETIM 8.0 | EC000727 |
ETIM 9.0 | EC000727 |
ETIM 10.0 | EC000727 |
ECLASS 9.1 | 27-40-07-76 |
ECLASS 10.0 | 27-40-07-76 |
ECLASS 11.0 | 27-40-07-76 |
ECLASS 12.0 | 27-40-07-76 |
ECLASS 13.0 | 27-40-07-76 |
ECLASS 14.0 | 27-40-07-76 |
ECLASS 15.0 | 27-40-07-76 |
ROHS | Conform |
Is accessory of
-
Item No.:2589350000Packaging unit:24 Meter
Cable duct, 40 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589370000Packaging unit:24 Meter
Cable duct, 60 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589380000Packaging unit:24 Meter
Cable duct, 80 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589790000Packaging unit:24 Meter
Cable duct floor duct, 80 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588790000Packaging unit:16 Meter
Cable duct, 100 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589800000Packaging unit:24 Meter
Cable duct floor duct, 60 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589820000Packaging unit:24 Meter
Cable duct floor duct, 40 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589600000Packaging unit:24 Meter
Cable duct floor duct, 40 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589550000Packaging unit:24 Meter
Cable duct floor duct, 80 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589400000Packaging unit:16 Meter
Cable duct, 100 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589570000Packaging unit:24 Meter
Cable duct floor duct, 60 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2588770000Packaging unit:24 Meter
Cable duct, 80 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588730000Packaging unit:24 Meter
Cable duct, 40 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588750000Packaging unit:24 Meter
Cable duct, 60 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm