Properties
Version | CUBESERIES, Cross-connector |
Order No. | 3052620000 |
Type | CXI CCS 8P GY |
GTIN (EAN) | 4099987022446 |
Qty. | 2 items |
Depth | 13.8 mm |
Depth (inches) | 0.543 inch |
Height | 11.3 mm |
Height (inches) | 0.445 inch |
Width | 111.3 mm |
Width (inches) | 4.382 inch |
Net weight | 7.5 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Rated current | 10 A |
Insulation | Yes |
Touch-safe protection | Yes |
Colour | grey |
Number of poles | 8 |
Pitch in mm (P) | 15 mm |
Rated current (UL) | 10 A |
Colour | grey |
Pitch in mm (P) | 15 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_322660) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ECLASS 9.1 | 27-37-16-92 |
ECLASS 10.0 | 27-37-16-92 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ECLASS 14.0 | 27-37-16-92 |
ROHS | Conform |
Is accessory of
-
Item No.:3052310000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 16 A, Plug-in connection, Test button available: No
-
Item No.:3052340000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 16 A, Plug-in connection, Test button available: No
-
Item No.:3052320000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 16 A, Plug-in connection, Test button available: No
-
Item No.:3052280000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 16 A, Plug-in connection, Test button available: No
-
Item No.:3052300000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 16 A, Plug-in connection, Test button available: No
-
Item No.:3052330000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 16 A, Plug-in connection, Test button available: No
-
Item No.:3052290000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 16 A, Plug-in connection, Test button available: No
-
Item No.:3052590000Packaging unit:10 PC
CUBESERIES, Relay socket, Number of contacts: 2, CO contact, Continuous current: 8 A, Screw connection
-
Item No.:3052370000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Item No.:3052380000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Item No.:3052410000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Item No.:3052360000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Item No.:3052350000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Item No.:3052400000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Item No.:3052390000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Item No.:3052490000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 8 A, Plug-in connection, Test button available: No
-
Item No.:3052450000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 8 A, Plug-in connection, Test button available: No
-
Item No.:3052460000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 8 A, Plug-in connection, Test button available: No
-
Item No.:3052440000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 8 A, Plug-in connection, Test button available: No
-
Item No.:3052430000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 8 A, Plug-in connection, Test button available: No
-
Item No.:3052420000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 8 A, Plug-in connection, Test button available: No
-
Item No.:3052470000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 8 A, Plug-in connection, Test button available: No
-
Item No.:3052560000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Item No.:3052520000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Item No.:3052550000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Item No.:3052540000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Item No.:3052530000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Item No.:3052510000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Item No.:3052500000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 8 A, Plug-in connection, Test button available: Yes