Properties
Version | Mounting tool |
Order No. | 1987840000 |
Type | DMS PRO ZERT |
GTIN (EAN) | 4050118372359 |
Qty. | 1 items |
Width | 276 mm |
Width (inches) | 10.866 inch |
Net weight | 480 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 8a39b146-a7e9-4fe1-a2bc-f82c0bb3aeeb |
Description of article | Mains-operated torque screwdriver with 1/4" drive |
Rechargeable batteries | Li-Ion battery |
Torque setting, max. | 3 Nm |
Torque setting, min. | 0.36 Nm |
Weight | 500 g |
Torque setting, max. | 3 Nm |
Torque setting, min. | 0.36 Nm |
Approval/Certificate/Document of Conformity | [1987840000_DECLARATION_OF_CONFORMITY.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_38819) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101187) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001395 |
ETIM 7.0 | EC001395 |
ETIM 8.0 | EC001395 |
ETIM 9.0 | EC001395 |
ECLASS 9.0 | 21-05-21-90 |
ECLASS 9.1 | 21-04-04-17 |
ECLASS 10.0 | 21-05-21-90 |
ECLASS 11.0 | 21-05-08-90 |
ECLASS 12.0 | 21-05-08-90 |
ECLASS 13.0 | 21-05-08-90 |
ECLASS 14.0 | 21-05-08-90 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:9007460000Packaging unit:1 PC
DMS 3, 90 % bei 3x 500 V AC / > 91 % bei 3 x 400 V AC
-
-
-
ToolsScrewdriversBattery-operated torque screwdriverDMS PRO
ToolsScrewdriversBattery-operated torque screwdriverBits, bit holder and assortment of bits, 1/4" drive, E6.3BE6.3 bits - slotted