Properties
Version | DMS 3, 90 % bei 3x 500 V AC / > 91 % bei 3 x 400 V AC |
Order No. | 9007460000 |
Type | LG DMS PRO/ DMS 3 |
GTIN (EAN) | 4008190404970 |
Qty. | 1 items |
Net weight | 604.79 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Charging time | 30 min |
Description of article | Mains-operated torque screwdriver with 1/4" drive |
Battery voltage | 3.6 V |
Bit holder | 1/4" DIN 3126 Form E6.3 |
Charger input | AC 220-240V~50-60Hz 30W |
Charger output | DC 2.8...6V; 4.8A / 30W max. |
Charging time | 30 min |
Idling speed | 200 u. 600 min-1 |
Max. coupling torque | 3 Nm |
Rated voltage | 3.6 V |
Weight | 600 g |
Weight of charger | 600 g |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000359 |
ETIM 7.0 | EC000359 |
ETIM 8.0 | EC000359 |
ETIM 9.0 | EC000359 |
ECLASS 9.1 | 21-05-92-01 |
ECLASS 10.0 | 21-05-92-01 |
ECLASS 11.0 | 21-05-29-01 |
ECLASS 12.0 | 21-05-29-01 |
ECLASS 13.0 | 21-05-29-01 |
ECLASS 14.0 | 21-05-29-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Is accessory of
ToolsScrewdriversBattery-operated torque screwdriverDMS PRO
ToolsScrewdriversBattery-operated torque screwdriverDMS 3