Properties
Version | D-SERIES DRR, Relay, Number of contacts: 3, CO contact AgCdO, Rated control voltage: 115 V AC, Continuous current: 10 A, Plug-in connection, Test button available: No |
Order No. | 1133820000 |
Type | DRR370615L |
GTIN (EAN) | 4032248953332 |
Qty. | 10 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.04.2021 |
Alternative product | [2765350000](~/p/2765350000) |
Depth | 66 mm |
Depth (inches) | 2.598 inch |
Height | 34.5 mm |
Height (inches) | 1.358 inch |
Width | 34.5 mm |
Width (inches) | 1.358 inch |
Net weight | 87.6 g |
Storage temperature | -25 °C...55 °C |
Operating temperature | -25 °C...55 °C |
Humidity | 5...85 % rel. humidity, no condensation |
REACH SVHC | Cadmiumoxid 1306-19-0 |
SCIP | d639b09c-1311-4897-9d28-417da254eb99 |
Certificate No. (cURus) | E312083 |
Rated control voltage | 115 V AC |
Rated current AC |
29.8 mA (50 Hz)
25.4 mA (60 Hz) |
Power rating | 2.7 VA |
Coil resistance | 1250 Ω ± 10 % |
Coil tolerance | 10 % |
Status indicator | red LED |
Rated switching voltage | 250 V AC |
Continuous current | 10 A |
Max. switching frequency at rated load | 0.1 Hz |
Min. switching power | 100 mA @ 12 V |
Inrush current | 50 A / 50 ms |
AC switching capacity (resistive), max. | 2500 VA |
DC switching capacity (resistive), max. | 240 W @ 24 V |
Switch-on delay | < 30 ms |
Switch-off delay | < 20 ms |
Contact type | 3 CO contact (AgCdO) |
Mechanical service life | 10 x 106 switching cycles |
Test button available | No |
Mechanical switch position indicator | Yes |
Colour | Transparent |
UL94 flammability rating component |
|
Rated voltage | 250 V |
Pollution severity | 3 |
Surge voltage category | III |
Insulating material group | IIIa |
Clearance and creepage distances for control side - load side | ≥ 3 mm |
Dielectric strength for control side - load side | 2.5 kVeff / 1 Min. |
Dielectric strength of neighbouring contacts | 1.2 kVeff /1 min. |
Dielectric strength of open contact | 1.2 kVeff /1 min. |
Impulse withstand voltage | 4 kV (1.2/50 µs) |
Protection degree | IP20 |
Certificate No. (cURus) | E312083 |
Wire connection method | Plug-in connection |
Product information |
This article uses an exemption named in Annex III of the RoHS Directive 2011/65/EU "8b - Cadmium and cadmium compounds in electrical contacts", which could only be valid until 21.07.2021, depending on the product category. Please check whether you can use this article depending on the place of marketing and the product category concerned.
Alternative product with modified contact material: 2765350000 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_49184) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1133820000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1133820000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1133820000&norm=0) |
Product Change Notification |
[Product Change Notification - Deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_199237)
[Product Change Notification - English](https://mdcop.weidmueller.com/mediadelivery/asset/900_199238) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
Approvals | ![CURUS](/picture/CURUS.gif) |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E312083 |
Accessories
-
Item No.:1857440000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:1248590000Packaging unit:200 PC
SwitchMark, Device markers, 9.5 x 18 mm, Siemens 3 SB, yellow
-
Item No.:1248610000Packaging unit:200 PC
SwitchMark, Device markers, 9.5 x 18 mm, grey
-
Item No.:1248580000Packaging unit:200 PC
SwitchMark, Device markers, 9.5 x 18 mm, white
-
Item No.:1132820000Packaging unit:10 PC
D-SERIES DRR, Relay socket, Number of contacts: 3, CO contact, Continuous current: 12 A, Screw connection
-
-
Item No.:1174670000Packaging unit:10 PC
D-SERIES, RC filter, Rated control voltage: 6…230 V AC, Plug-in connection
-
-
-
Item No.:1880100000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:1880130000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: yellow, Self-adhesive
-
Item No.:1880110000Packaging unit:200 PC
ESG, Device markers x 17 mm, PA 66, Colour: yellow, Self-adhesive
-
Item No.:1880120000Packaging unit:200 PC
ESG, Device markers x 17 mm, PA 66, Colour: white, Self-adhesive
Counterparts
-
Item No.:1132820000Packaging unit:10 PC
D-SERIES DRR, Relay socket, Number of contacts: 3, CO contact, Continuous current: 12 A, Screw connection