ESG 6/17 MM WS

ESG, Device markers, 6 x 17 mm, white

Item No. 2005100000

Properties

Accessories

Is accessory of

    Relay Modules & Solid-State RelaysApplication rangePowerPower solid-state relaysPSSR single phasewith heat sinkCurrent-monitoring modules
  • PSSR 1PH CONTROL UNIT
    Item No.:
    1406230000
    Packaging unit:
    1 PC
  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetySIL3 Safety RelaysSAFESERIES - SIL3 relay Energized to Safe with line and load monitoring
  • SCS 24VDC P1SIL3ES LL-T
    Item No.:
    2634010000
    Packaging unit:
    1 PC

    Safety relay, 24 V DC ± 20%, , Max. switching current, internal fuse : , Safety category: SIL 3 EN 61508:2010

  • SCS 24VDC P1SIL3ES LL
    Item No.:
    2633940000
    Packaging unit:
    1 PC

    Safety relay, 24 V DC ± 20%, , Max. switching current, internal fuse : , Safety category: SIL 3 EN 61508:2010

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRM (25 mm width)Individual relays2 CO contacts / gold-plated contactswith LED and test button
  • DRM270024LT AU
    Item No.:
    7760056185
    Packaging unit:
    20 PC

    D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi gold-plated, Rated control voltage: 24 V DC, Continuous current: 10 A, Plug-in connection

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsHigh DC voltagesD-SERIES DRH1 NO and 1 NC contact
  • DRH275524LT
    Item No.:
    1220090000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay 1 NO contact and 1 NC contact with blow-out magnet AgSnO, Rated control voltage: 24 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH275012LT
    Item No.:
    1220040000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay 1 NO contact and 1 NC contact with blow-out magnet AgSnO, Rated control voltage: 12 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH275024LT
    Item No.:
    1220050000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay 1 NO contact and 1 NC contact with blow-out magnet AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH275110LT
    Item No.:
    1220070000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay 1 NO contact and 1 NC contact with blow-out magnet AgSnO, Rated control voltage: 110 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH275220LT
    Item No.:
    1220080000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay 1 NO contact and 1 NC contact with blow-out magnet AgSnO, Rated control voltage: 220 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetySIL3 Safety RelaysSAFESERIES - SIL3 relay De-energized to SafeWith monitoring
  • SCS 24VDC P1SIL3DS MG3
    Item No.:
    1304040000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC ± 20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, EN 61508:2010

  • SCS 24VDC P1SIL3DS M
    Item No.:
    1303760000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC ± 20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, EN 61508:2010

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsInductive loadsD-SERIES DRW3 CO contact
  • DRW373048LT
    Item No.:
    2765660000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW373024LT
    Item No.:
    2765650000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW373900LT
    Item No.:
    2765580000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 400 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW373012LT
    Item No.:
    2765640000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW373220LT
    Item No.:
    2765680000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 220 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW373524LT
    Item No.:
    2765540000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW373110LT
    Item No.:
    2765670000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetyRelay modules with positively driven contactsSAFESERIES Contact ExtensionComplete modules
  • FSKIT 24VDC 5NO1NC FG LD AGSNO AU
    Item No.:
    2860020000
    Packaging unit:
    1 PC

    SAFESERIES, Relay module with positively driven contacts 1 NC and 5 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No

  • FSKIT 24VDC 3NO1NC FG LD AGSNO AU
    Item No.:
    2759070000
    Packaging unit:
    1 PC

    SAFESERIES, Relay module with positively driven contacts 1 NC and 3 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No

  • FSKIT 24VDC 4NO2NC FG LD AGSNO AU
    Item No.:
    2759090000
    Packaging unit:
    1 PC

    SAFESERIES, Relay module with positively driven contacts 2 NC and 4 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No

  • FSKIT 24VDC 3NO3NC FG LD AGSNO AU
    Item No.:
    2759100000
    Packaging unit:
    1 PC

    SAFESERIES, Relay module with positively driven contacts 3 NC and 3 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No

  • FSKIT 24VDC 2NO2NC FG LD AGSNO AU
    Item No.:
    2759080000
    Packaging unit:
    1 PC

    SAFESERIES, Relay module with positively driven contacts 2 NC and 2 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRL (24 mm width)Individual relays4 CO contacts
  • DRL573220L
    Item No.:
    2765300000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 220 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRW / DRH (39 mm width)Individual relaysDRH DC relay (with blow-out magnet)1 NO contact and 1 NC contact
  • DRH275548LT
    Item No.:
    1220110000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay 1 NO contact and 1 NC contact with blow-out magnet AgSnO, Rated control voltage: 48 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH275048LT
    Item No.:
    1220060000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay 1 NO contact and 1 NC contact with blow-out magnet AgSnO, Rated control voltage: 48 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsInductive loadsD-SERIES DRL3 CO contact
  • DRL373024L
    Item No.:
    2765220000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL373615L
    Item No.:
    2765440000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL373524L
    Item No.:
    2765430000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL373110L
    Item No.:
    2765240000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL373220L
    Item No.:
    2765250000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 220 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL373730L
    Item No.:
    2765450000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL373012L
    Item No.:
    2765210000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetySIL3 Safety RelaysSAFESERIES - SIL3 relay De-energized to SafeWithout monitoring
  • SCS 24VDC P1SIL3DS I
    Item No.:
    2500980000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC (16...36 V DC), , Max. switching current, internal fuse : 5 A, SIL 3, EN 61508:2010

  • SCS 24VDC P1SIL3DS
    Item No.:
    1303890000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC ± 20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, EN 61508:2010

  • Relay Modules & Solid-State RelaysApplication rangePowerPower solid-state relaysPSSR 3-phase
  • PSSR 230VAC/3PH AC 20A
    Item No.:
    8952140000
    Packaging unit:
    1 PC

    Power Solid-State Relais, Solid state contactor, Rated control voltage: 90...240 V AC / DC , Rated switching voltage: 24...520 V AC, Continuous current: 20 A @ 55 °C, 12 A (AC 53), Screw connection

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsInductive loadsD-SERIES DRL4 CO contact
  • DRL573110L
    Item No.:
    2765290000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL573048L
    Item No.:
    2765280000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL573024L
    Item No.:
    2765270000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL573730L
    Item No.:
    2765480000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL573012L
    Item No.:
    2765260000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRW / DRH (39 mm width)Individual relaysDRW power relay3 CO contacts
  • DRW373548LT
    Item No.:
    2765550000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 48 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsHigh DC voltagesD-SERIES DRH1 NO contact
  • DRH173110LT
    Item No.:
    1219870000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 110 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH173220LT
    Item No.:
    1219880000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 220 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH173524LT
    Item No.:
    1219890000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 24 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH173024LT
    Item No.:
    1219850000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH173615LT
    Item No.:
    1219920000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 115 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH173548LT
    Item No.:
    1219910000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 48 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRM (25 mm width)Individual relays4 CO contactswith LED and test button
  • DRM570012LT
    Item No.:
    7760056096
    Packaging unit:
    20 PC

    D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 12 V DC, Continuous current: 5 A, Plug-in connection

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetySIL3 Safety RelaysSAFESERIES - SIL3 emergency off relay / Fire & Gas
  • SCS 24VDC P2SIL3ES
    Item No.:
    1319280000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC ±15 %, 24 VDC +15% / -10% during auto-start, 35 mA, 5, SIL 3, DIN EN 61508, EN ISO 13849-1 (PLe)

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRL (24 mm width)Individual relays3 CO contacts
  • DRL373048L
    Item No.:
    2765230000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • Relay Modules & Solid-State RelaysApplication rangePowerPower solid-state relaysPSSR single phasewith heat sinkComplete modules
  • PSSR 24VDC/1PH AC 25A
    Item No.:
    1406200000
    Packaging unit:
    1 PC

    Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 12...275 V AC, Continuous current: 17 A (AC51) at 40 °C, 3.5 A (AC 53), Screw connection

  • PSSR 24VDC/1PH AC 35A
    Item No.:
    1406210000
    Packaging unit:
    1 PC

    Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 24…510 V AC, Continuous current: 23 A (AC51) at 40 °C, 12 A (AC 53)

  • PSSR 230VAC/1PH AC 25A
    Item No.:
    1406220000
    Packaging unit:
    1 PC

    Power Solid-State Relais, Solid state contactor, Rated control voltage: 160...240 V AC/DC , Rated switching voltage: 12...275 V AC, Continuous current: 17 A (AC51) at 40 °C, 3.5 A (AC 53)

  • PSSR 24VDC/1PH AC 22A I
    Item No.:
    2531050000
    Packaging unit:
    1 PC

    Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 24…510 V AC, Continuous current: 22 A (AC51) at 40 °C, 7 A (AC 53)

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRW / DRH (39 mm width)Individual relaysDRH DC relay (with blow-out magnet)2 NO contacts
  • DRH276048LT
    Item No.:
    1220170000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, NO contact with blow-out magnet AgSnO, Rated control voltage: 48 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsHigh DC voltagesD-SERIES DRH1 NC contact
  • DRH174024LT
    Item No.:
    1219950000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NC contact with blow-out magnet AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH174730LT
    Item No.:
    1220030000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NC contact with blow-out magnet AgSnO, Rated control voltage: 230 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH174548LT
    Item No.:
    1220010000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NC contact with blow-out magnet AgSnO, Rated control voltage: 48 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH174220LT
    Item No.:
    1219980000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NC contact with blow-out magnet AgSnO, Rated control voltage: 220 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH174615LT
    Item No.:
    1220020000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NC contact with blow-out magnet AgSnO, Rated control voltage: 115 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsHigh DC voltagesD-SERIES DRH2 NO contact
  • DRH276110LT
    Item No.:
    1220180000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, NO contact with blow-out magnet AgSnO, Rated control voltage: 110 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH276220LT
    Item No.:
    1220190000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, NO contact with blow-out magnet AgSnO, Rated control voltage: 220 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH276012LT
    Item No.:
    1220140000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, NO contact with blow-out magnet AgSnO, Rated control voltage: 12 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH276024LT
    Item No.:
    1220150000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, NO contact with blow-out magnet AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH276548LT
    Item No.:
    1220210000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, NO contact with blow-out magnet AgSnO, Rated control voltage: 48 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESComplete modules4 CO contacts (27 mm width)Screw connection
  • DRMKIT 220VDC 4CO LD/PB
    Item No.:
    1542520000
    Packaging unit:
    10 PC

    D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 220 V DC, Continuous current: 5 A, Screw connection, Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRL (24 mm width)Individual relays2 CO contacts
  • DRL273024L
    Item No.:
    2765160000
    Packaging unit:
    20 PC

    D-SERIES DRL, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetyRelay modules with positively driven contactsRIDERSERIES FGComplete modules
  • RCIKIT 24VDC 2CO LD/FG
    Item No.:
    1218410000
    Packaging unit:
    10 PC

    RIDERSERIES FG, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No

  • RCIKITZ 24VDC 2CO LD/FG
    Item No.:
    1218390000
    Packaging unit:
    10 PC

    RIDERSERIES FG, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESComplete modules2 CO contacts (16 mm and 27 mm width)DRM (27 mm width)PUSH IN connection
  • DRMKITP 24VDC 2CO LD
    Item No.:
    2576110000
    Packaging unit:
    10 PC

    D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 10 A, PUSH IN, Test button available: No

  • Relay Modules & Solid-State RelaysApplication rangeTiming functionsTFI-SERIESScrew connection
  • TFIS 12-240VUC 2NO SD
    Item No.:
    2697270000
    Packaging unit:
    1 PC

    TFI-SERIES, Star-Delta Timer, Number of contacts: 2, NO contact, AgNi, Rated control voltage: 12...240 V UC -10 % / +10 %, Continuous current: 3 A, Screw connection

  • TFIS 24-240VUC 1CO ON
    Item No.:
    2697280000
    Packaging unit:
    1 PC

    TFI-SERIES, On-delay timing relay, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...240 V UC -15 % / +10 %, Continuous current: 8 A, Screw connection

  • TFIS 12-240VUC 1CO CG
    Item No.:
    2697260000
    Packaging unit:
    1 PC

    TFI-SERIES, Clock generator, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 12...240 V UC -10 % / +10 %, Continuous current: 8 A, Screw connection

  • TFIS 24-240VUC 1CO OFFC
    Item No.:
    2697290000
    Packaging unit:
    1 PC

    TFI-SERIES, Off-delay timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...240 V UC -15 % / +10 %, Continuous current: 8 A, Screw connection

  • TFIS 12-240VUC 1CO M7C
    Item No.:
    2697250000
    Packaging unit:
    1 PC

    TFI-SERIES, Multifunction timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 12...240 V UC -10 % / +10 %, Continuous current: 8 A, Screw connection

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetyRelay modules with positively driven contactsRIDERSERIES FGIndividual components
  • SRC 2CO
    Item No.:
    8690830000
    Packaging unit:
    10 PC

    RIDERSERIES FG, Relay socket, Number of contacts: 2, CO contact, Screw connection

  • SRC 2CO Z
    Item No.:
    8783930000
    Packaging unit:
    10 PC

    RIDERSERIES FG, Relay socket, Number of contacts: 2, CO contact, Tension-clamp connection

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsInductive loadsD-SERIES DRW2 CO contact
  • DRW273730LT
    Item No.:
    2765520000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW273048LT
    Item No.:
    2765610000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW273548LT
    Item No.:
    2765500000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 48 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW273615LT
    Item No.:
    2765510000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW273024LT
    Item No.:
    2765600000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW273110LT
    Item No.:
    2765620000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW273220LT
    Item No.:
    2765630000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 220 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW273012LT
    Item No.:
    2765590000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsInductive loadsD-SERIES DRL1 CO contact
  • DRL173220L
    Item No.:
    2765140000
    Packaging unit:
    20 PC

    D-SERIES DRL, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 220 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL173110L
    Item No.:
    2765130000
    Packaging unit:
    20 PC

    D-SERIES DRL, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL173048L
    Item No.:
    2765120000
    Packaging unit:
    20 PC

    D-SERIES DRL, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL173524L
    Item No.:
    2765370000
    Packaging unit:
    20 PC

    D-SERIES DRL, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetySIL3 Safety RelaysSAFESERIES - SIL3 relay De-energized / energized to Safe
  • SCS 24VDC P2SIL3DSES
    Item No.:
    1319270000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC -15 / +20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, DIN EN 61508

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsInductive loadsD-SERIES DRL2 CO contact
  • DRL273524L
    Item No.:
    2765400000
    Packaging unit:
    20 PC

    D-SERIES DRL, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL273615L
    Item No.:
    2765410000
    Packaging unit:
    20 PC

    D-SERIES DRL, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL273220L
    Item No.:
    2765190000
    Packaging unit:
    20 PC

    D-SERIES DRL, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 220 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL273730L
    Item No.:
    2765420000
    Packaging unit:
    20 PC

    D-SERIES DRL, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL273012L
    Item No.:
    2765150000
    Packaging unit:
    20 PC

    D-SERIES DRL, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • Relay Modules & Solid-State RelaysApplication rangeTiming functionsTFI-SERIESPUSH IN connection
  • TFIP 24-240VUC 1CO ON
    Item No.:
    2898340000
    Packaging unit:
    1 PC

    TFI-SERIES, On-delay timing relay, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...240 V UC -15 % / +10 %, Continuous current: 8 A, PUSH IN

  • TFIP 24-240VUC 1CO OFFC
    Item No.:
    2898330000
    Packaging unit:
    1 PC

    TFI-SERIES, Off-delay timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...240 V UC -15 % / +10 %, Continuous current: 8 A, PUSH IN

  • TFIP 12-240VUC 1CO CG
    Item No.:
    2898310000
    Packaging unit:
    1 PC

    TFI-SERIES, Clock generator, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 12...240 V UC -10 % / +10 %, Continuous current: 8 A, PUSH IN

  • TFIP 12-240VUC 1CO M7C
    Item No.:
    2898320000
    Packaging unit:
    1 PC

    TFI-SERIES, Multifunction timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 12...240 V UC -10 % / +10 %, Continuous current: 8 A, PUSH IN

Related products

    Industrial printersThermal transfer printerPrinters
  • THM MULTIMARK
    Item No.:
    2599430000
    Packaging unit:
    1 PC

    Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel

  • THM MULTIMARK PLUS
    Item No.:
    2599440000
    Packaging unit:
    1 PC

    Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel