Properties
Version | D-SERIES DRR, Retaining clip |
Order No. | 1134160000 |
Type | DRR CLIP M |
GTIN (EAN) | 4032248953479 |
Qty. | 10 items |
Net weight | 1.24 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | metal |
Colour | silver |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60541) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1134160000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1134160000) |
Product Change Notification |
[20221107 Produktkonsolidierung D-SERIES DRR CLIP M](https://mdcop.weidmueller.com/mediadelivery/asset/900_281613)
[20221107 Product consolidation D-SERIES DRR CLIP M](https://mdcop.weidmueller.com/mediadelivery/asset/900_281614) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ECLASS 9.1 | 27-37-16-92 |
ECLASS 10.0 | 27-37-16-92 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ECLASS 14.0 | 27-37-16-92 |
ROHS | Conform |