SM 18/9.5 K MC NE WS

SwitchMark, Device markers, 9.5 x 18 mm, white

Item No. 1248580000

Properties

Is accessory of

    Relay Modules & Solid-State RelaysApplication rangeFunctional safetySIL3 Safety RelaysSAFESERIES - SIL3 relay De-energized to SafeWithout monitoring
  • SCS 24VDC P1SIL3DS
    Item No.:
    1303890000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC ± 20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, EN 61508:2010

  • SCS 24VDC P1SIL3DS I
    Item No.:
    2500980000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC (16...36 V DC), , Max. switching current, internal fuse : 5 A, SIL 3, EN 61508:2010

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsInductive loadsD-SERIES DRW2 CO contact
  • DRW273012LT
    Item No.:
    2765590000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW273110LT
    Item No.:
    2765620000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW273048LT
    Item No.:
    2765610000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW273900LT
    Item No.:
    2765530000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 400 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW273024LT
    Item No.:
    2765600000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW273524LT
    Item No.:
    2765490000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW273615LT
    Item No.:
    2765510000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW273220LT
    Item No.:
    2765630000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 220 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW273548LT
    Item No.:
    2765500000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 48 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW273730LT
    Item No.:
    2765520000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetySIL3 Safety RelaysSAFESERIES - SIL3 emergency off relay / Fire & Gas
  • SCS 24VDC P2SIL3ES
    Item No.:
    1319280000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC ±15 %, 24 VDC +15% / -10% during auto-start, 35 mA, 5, SIL 3, DIN EN 61508, EN ISO 13849-1 (PLe)

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsHigh DC voltagesD-SERIES DRH1 NO and 1 NC contact
  • DRH275024LT
    Item No.:
    1220050000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay 1 NO contact and 1 NC contact with blow-out magnet AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH275730LT
    Item No.:
    1220130000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay 1 NO contact and 1 NC contact with blow-out magnet AgSnO, Rated control voltage: 230 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH275615LT
    Item No.:
    1220120000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay 1 NO contact and 1 NC contact with blow-out magnet AgSnO, Rated control voltage: 115 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH275012LT
    Item No.:
    1220040000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay 1 NO contact and 1 NC contact with blow-out magnet AgSnO, Rated control voltage: 12 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH275220LT
    Item No.:
    1220080000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay 1 NO contact and 1 NC contact with blow-out magnet AgSnO, Rated control voltage: 220 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH275524LT
    Item No.:
    1220090000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay 1 NO contact and 1 NC contact with blow-out magnet AgSnO, Rated control voltage: 24 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH275110LT
    Item No.:
    1220070000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay 1 NO contact and 1 NC contact with blow-out magnet AgSnO, Rated control voltage: 110 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsHigh DC voltagesD-SERIES DRH2 NO contact
  • DRH276524LT
    Item No.:
    1220200000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, NO contact with blow-out magnet AgSnO, Rated control voltage: 24 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH276110LT
    Item No.:
    1220180000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, NO contact with blow-out magnet AgSnO, Rated control voltage: 110 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH276220LT
    Item No.:
    1220190000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, NO contact with blow-out magnet AgSnO, Rated control voltage: 220 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH276012LT
    Item No.:
    1220140000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, NO contact with blow-out magnet AgSnO, Rated control voltage: 12 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH276024LT
    Item No.:
    1220150000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, NO contact with blow-out magnet AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH276730LT
    Item No.:
    1220230000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, NO contact with blow-out magnet AgSnO, Rated control voltage: 230 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH276548LT
    Item No.:
    1220210000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, NO contact with blow-out magnet AgSnO, Rated control voltage: 48 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRW / DRH (39 mm width)Individual relaysDRH DC relay (with blow-out magnet)2 NO contacts
  • DRH276048LT
    Item No.:
    1220170000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, NO contact with blow-out magnet AgSnO, Rated control voltage: 48 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH276615LT
    Item No.:
    1220220000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, NO contact with blow-out magnet AgSnO, Rated control voltage: 115 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRR (38 mm width)Individual relays2 CO contacts
  • DRR273110L
    Item No.:
    2765040000
    Packaging unit:
    10 PC

    D-SERIES DRR, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 10 A, Plug-in connection, Test button available: No

  • DRR273730L
    Item No.:
    2765330000
    Packaging unit:
    10 PC

    D-SERIES DRR, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, Plug-in connection, Test button available: No

  • DRR273524L
    Item No.:
    2765310000
    Packaging unit:
    10 PC

    D-SERIES DRR, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, Plug-in connection, Test button available: No

  • DRR273615L
    Item No.:
    2765320000
    Packaging unit:
    10 PC

    D-SERIES DRR, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, Plug-in connection, Test button available: No

  • DRR273012L
    Item No.:
    2765010000
    Packaging unit:
    10 PC

    D-SERIES DRR, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 10 A, Plug-in connection, Test button available: No

  • DRR273024L
    Item No.:
    2765020000
    Packaging unit:
    10 PC

    D-SERIES DRR, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, Plug-in connection, Test button available: No

  • DRR273048L
    Item No.:
    2765030000
    Packaging unit:
    10 PC

    D-SERIES DRR, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 10 A, Plug-in connection, Test button available: No

  • DRR273220L
    Item No.:
    2765050000
    Packaging unit:
    10 PC

    D-SERIES DRR, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 220 V DC, Continuous current: 10 A, Plug-in connection, Test button available: No

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsInductive loadsD-SERIES DRL4 CO contact
  • DRL573524L
    Item No.:
    2765460000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL573024L
    Item No.:
    2765270000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL573615L
    Item No.:
    2765470000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL573730L
    Item No.:
    2765480000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL573012L
    Item No.:
    2765260000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL573048L
    Item No.:
    2765280000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL573110L
    Item No.:
    2765290000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsInductive loadsD-SERIES DRW3 CO contact
  • DRW373110LT
    Item No.:
    2765670000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW373524LT
    Item No.:
    2765540000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW373900LT
    Item No.:
    2765580000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 400 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW373220LT
    Item No.:
    2765680000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 220 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW373012LT
    Item No.:
    2765640000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW373615LT
    Item No.:
    2765560000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW373730LT
    Item No.:
    2765570000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW373048LT
    Item No.:
    2765660000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW373024LT
    Item No.:
    2765650000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetySIL3 Safety RelaysSAFESERIES - SIL3 relay Energized to Safe with line and load monitoring
  • SCS 24VDC P1SIL3ES LL-T
    Item No.:
    2634010000
    Packaging unit:
    1 PC

    Safety relay, 24 V DC ± 20%, , Max. switching current, internal fuse : , Safety category: SIL 3 EN 61508:2010

  • SCS 24VDC P1SIL3ES LL
    Item No.:
    2633940000
    Packaging unit:
    1 PC

    Safety relay, 24 V DC ± 20%, , Max. switching current, internal fuse : , Safety category: SIL 3 EN 61508:2010

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRL (24 mm width)Individual relays4 CO contacts
  • DRL573220L
    Item No.:
    2765300000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 220 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRW / DRH (39 mm width)Individual relaysDRH DC relay (with blow-out magnet)1 NO contact and 1 NC contact
  • DRH275048LT
    Item No.:
    1220060000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay 1 NO contact and 1 NC contact with blow-out magnet AgSnO, Rated control voltage: 48 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH275548LT
    Item No.:
    1220110000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay 1 NO contact and 1 NC contact with blow-out magnet AgSnO, Rated control voltage: 48 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRR (38 mm width)Individual relays3 CO contacts
  • DRR373110L
    Item No.:
    2765090000
    Packaging unit:
    10 PC

    D-SERIES DRR, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 10 A, Plug-in connection, Test button available: No

  • DRR373220L
    Item No.:
    2765200000
    Packaging unit:
    10 PC

    D-SERIES DRR, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 220 V DC, Continuous current: 10 A, Plug-in connection, Test button available: No

  • DRR373730L
    Item No.:
    2765360000
    Packaging unit:
    10 PC

    D-SERIES DRR, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, Plug-in connection, Test button available: No

  • DRR373524L
    Item No.:
    2765340000
    Packaging unit:
    10 PC

    D-SERIES DRR, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, Plug-in connection, Test button available: No

  • DRR373048L
    Item No.:
    2765080000
    Packaging unit:
    10 PC

    D-SERIES DRR, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 10 A, Plug-in connection, Test button available: No

  • DRR373615L
    Item No.:
    2765350000
    Packaging unit:
    10 PC

    D-SERIES DRR, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, Plug-in connection, Test button available: No

  • DRR373024L
    Item No.:
    2765070000
    Packaging unit:
    10 PC

    D-SERIES DRR, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, Plug-in connection, Test button available: No

  • DRR373012L
    Item No.:
    2765060000
    Packaging unit:
    10 PC

    D-SERIES DRR, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 10 A, Plug-in connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRW / DRH (39 mm width)Individual relaysDRW power relay3 CO contacts
  • DRW373548LT
    Item No.:
    2765550000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 48 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsHigh DC voltagesD-SERIES DRH1 NC contact
  • DRH174110LT
    Item No.:
    1219970000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NC contact with blow-out magnet AgSnO, Rated control voltage: 110 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH174048LT
    Item No.:
    1219960000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NC contact with blow-out magnet AgSnO, Rated control voltage: 48 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH174220LT
    Item No.:
    1219980000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NC contact with blow-out magnet AgSnO, Rated control voltage: 220 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH174548LT
    Item No.:
    1220010000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NC contact with blow-out magnet AgSnO, Rated control voltage: 48 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH174730LT
    Item No.:
    1220030000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NC contact with blow-out magnet AgSnO, Rated control voltage: 230 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH174524LT
    Item No.:
    1219990000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NC contact with blow-out magnet AgSnO, Rated control voltage: 24 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH174615LT
    Item No.:
    1220020000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NC contact with blow-out magnet AgSnO, Rated control voltage: 115 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH174012LT
    Item No.:
    1219940000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NC contact with blow-out magnet AgSnO, Rated control voltage: 12 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH174024LT
    Item No.:
    1219950000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NC contact with blow-out magnet AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsHigh DC voltagesD-SERIES DRH1 NO contact
  • DRH173524LT
    Item No.:
    1219890000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 24 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH173012LT
    Item No.:
    1219840000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 12 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH173024LT
    Item No.:
    1219850000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH173110LT
    Item No.:
    1219870000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 110 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH173220LT
    Item No.:
    1219880000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 220 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH173048LT
    Item No.:
    1219860000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 48 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH173730LT
    Item No.:
    1219930000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 230 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH173615LT
    Item No.:
    1219920000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 115 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH173548LT
    Item No.:
    1219910000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 48 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetySIL3 Safety RelaysSAFESERIES - SIL3 relay De-energized to SafeWith monitoring
  • SCS 24VDC P1SIL3DS M
    Item No.:
    1303760000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC ± 20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, EN 61508:2010

  • SCS 24VDC P1SIL3DS MG3
    Item No.:
    1304040000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC ± 20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, EN 61508:2010

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetySIL3 Safety RelaysSAFESERIES - SIL3 relay De-energized / energized to Safe
  • SCS 24VDC P2SIL3DSES
    Item No.:
    1319270000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC -15 / +20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, DIN EN 61508

Related products