Properties
Version | End bracket, beige, TS 32, V-0, Wemid, Width: 15 mm, 100 °C |
Order No. | 0199360000 |
Type | EWK 2 |
GTIN (EAN) | 4008190023546 |
Qty. | 50 items |
Depth | 42 mm |
Depth (inches) | 1.654 inch |
Height | 27 mm |
Height (inches) | 1.063 inch |
Width | 15 mm |
Width (inches) | 0.591 inch |
Net weight | 7.12 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | beige |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Rail | TS 32 |
Installation advice | Direct mounting |
Interlock | for screw fixing |
Type of mounting | when screwed in |
Tightening torque, max. | 1 Nm |
Tightening torque, min. | 0.5 Nm |
Installation advice | Direct mounting |
Rail | TS 32 |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data |
[CAD data -- 11434_EWK_2_DXF.dxf](https://mdcop.weidmueller.com/mediadelivery/asset/900_38084)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_74424) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0199360000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0199360000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0199360000&norm=0) |
Product Change Notification |
[Technical Change EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_153621)
[Technical Change DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_153622) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001041 |
ETIM 7.0 | EC001041 |
ETIM 8.0 | EC001041 |
ETIM 9.0 | EC001041 |
ECLASS 9.0 | 27-14-11-35 |
ECLASS 9.1 | 27-14-11-35 |
ECLASS 10.0 | 27-14-11-35 |
ECLASS 11.0 | 27-14-11-35 |
ECLASS 12.0 | 27-14-11-35 |
ECLASS 13.0 | 27-25-03-02 |
ECLASS 14.0 | 27-25-03-02 |
ROHS | Conform |