Properties
Version | Expanding rivet, 32 mm x |
Order No. | 2562690000 |
Type | EXRV 6.5 |
GTIN (EAN) | 4050118571639 |
Qty. | 1,000 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2025 |
Height | 32 mm |
Height (inches) | 1.26 inch |
Diameter | 11 mm |
Net weight | 0.696 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Diameter | 11 mm |
Dismantling possible | No |
Nominal diameter | 6.5 mm |
Version | Push rivet |
Version of the head | open |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_246273) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2562690000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002450 |
ETIM 7.0 | EC002377 |
ETIM 8.0 | EC002377 |
ETIM 9.0 | EC002377 |
ETIM 10.0 | EC002377 |
ECLASS 10.0 | 27-40-07-66 |
ECLASS 11.0 | 27-40-07-66 |
ECLASS 12.0 | 27-40-07-66 |
ECLASS 13.0 | 27-40-07-66 |
ECLASS 14.0 | 27-40-07-66 |
ECLASS 15.0 | 27-40-07-66 |
ROHS | Conform |
Is accessory of
-
Item No.:2589190000Packaging unit:24 Meter
Cable duct, 100 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589380000Packaging unit:24 Meter
Cable duct, 80 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589060000Packaging unit:120 Meter
Cable duct, 17 mm x 15 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589310000Packaging unit:24 Meter
Cable duct, 80 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589440000Packaging unit:16 Meter
Cable duct, 80 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589350000Packaging unit:24 Meter
Cable duct, 40 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589130000Packaging unit:60 Meter
Cable duct, 40 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589240000Packaging unit:24 Meter
Cable duct, 80 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589330000Packaging unit:16 Meter
Cable duct, 100 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589280000Packaging unit:24 Meter
Cable duct, 40 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589080000Packaging unit:96 Meter
Cable duct, 30 mm x 15 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589370000Packaging unit:24 Meter
Cable duct, 60 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589300000Packaging unit:24 Meter
Cable duct, 60 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589230000Packaging unit:36 Meter
Cable duct, 60 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662570000Packaging unit:16 Meter
80 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662580000Packaging unit:16 Meter
100 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662480000Packaging unit:36 Meter
60 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662600000Packaging unit:40 Meter
60 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662550000Packaging unit:24 Meter
80 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662610000Packaging unit:32 Meter
80 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662470000Packaging unit:24 Meter
40 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662460000Packaging unit:24 Meter
40 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662660000Packaging unit:60 Meter
40 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662620000Packaging unit:24 Meter
100 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662540000Packaging unit:24 Meter
80 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662650000Packaging unit:40 Meter
40 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589630000Packaging unit:32 Meter
Cable duct, 75 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590170000Packaging unit:24 Meter
Cable duct, 50 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589540000Packaging unit:64 Meter
Cable duct, 37.5 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589590000Packaging unit:48 Meter
Cable duct, 37.5 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590140000Packaging unit:16 Meter
Cable duct, 50 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590180000Packaging unit:16 Meter
Cable duct, 75 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589520000Packaging unit:84 Meter
Cable duct, 25 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589560000Packaging unit:52 Meter
Cable duct, 50 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590150000Packaging unit:24 Meter
Cable duct, 75 mm x 50 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589730000Packaging unit:32 Meter
Halogen-free cable duct, 50 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589660000Packaging unit:64 Meter
Halogen-free cable duct, 37.5 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589830000Packaging unit:16 Meter
Halogen-free cable duct, 75 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589750000Packaging unit:32 Meter
Halogen-free cable duct, 75 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589700000Packaging unit:32 Meter
Halogen-free cable duct, 75 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589860000Packaging unit:16 Meter
Halogen-free cable duct, 50 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589650000Packaging unit:84 Meter
Halogen-free cable duct, 25 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589900000Packaging unit:12 Meter
Halogen-free cable duct, 75 mm x 125 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589680000Packaging unit:52 Meter
Halogen-free cable duct, 50 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589780000Packaging unit:24 Meter
Halogen-free cable duct, 75 mm x 50 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589760000Packaging unit:20 Meter
Cable duct floor duct, 60 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589890000Packaging unit:24 Meter
Cable duct floor duct, 40 mm x 60 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589820000Packaging unit:24 Meter
Cable duct floor duct, 40 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589030000Packaging unit:8 Meter
Cable duct, 80 mm x 200 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588970000Packaging unit:12 Meter
Cable duct, 80 mm x 150 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588940000Packaging unit:8 Meter
Cable duct, 100 mm x 120 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589910000Packaging unit:24 Meter
Cable duct floor duct, 80 mm x 40 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589850000Packaging unit:24 Meter
Cable duct floor duct, 60 mm x 60 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588910000Packaging unit:16 Meter
Cable duct, 60 mm x 120 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588800000Packaging unit:16 Meter
Cable duct, 40 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589040000Packaging unit:8 Meter
Cable duct, 100 mm x 200 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588890000Packaging unit:20 Meter
Cable duct, 40 mm x 120 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588960000Packaging unit:12 Meter
Cable duct, 60 mm x 150 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588850000Packaging unit:16 Meter
Cable duct, 100 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589790000Packaging unit:24 Meter
Cable duct floor duct, 80 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588990000Packaging unit:8 Meter
Cable duct, 100 mm x 150 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589840000Packaging unit:24 Meter
Cable duct floor duct, 80 mm x 60 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589010000Packaging unit:8 Meter
Cable duct, 60 mm x 200 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589740000Packaging unit:16 Meter
Cable duct floor duct, 80 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588920000Packaging unit:16 Meter
Cable duct, 80 mm x 120 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589480000Packaging unit:8 Meter
Cable duct corner duct, 90 mm x 90 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589460000Packaging unit:8 Meter
Cable duct corner duct, 110 mm x 110 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589410000Packaging unit:24 Meter
Halogen-free cable duct, 50 mm x 50 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590010000Packaging unit:32 Meter
Halogen-free cable duct, 75 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589290000Packaging unit:16 Meter
Halogen-free cable duct, 75 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589390000Packaging unit:24 Meter
Halogen-free cable duct, 75 mm x 50 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589980000Packaging unit:52 Meter
Halogen-free cable duct, 50 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589360000Packaging unit:24 Meter
Halogen-free cable duct, 50 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589320000Packaging unit:16 Meter
Halogen-free cable duct, 50 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590060000Packaging unit:32 Meter
Halogen-free cable duct, 50 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2588560000Packaging unit:48 Meter
Cable duct, 30 mm x 40 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588840000Packaging unit:16 Meter
Cable duct, 80 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588720000Packaging unit:16 Meter
Cable duct, 100 mm x 60 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588660000Packaging unit:24 Meter
Cable duct, 40 mm x 60 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588650000Packaging unit:32 Meter
Cable duct, 30 mm x 60 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588530000Packaging unit:32 Meter
Cable duct, 80 mm x 25 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588460000Packaging unit:60 Meter
Cable duct, 40 mm x 25 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588610000Packaging unit:24 Meter
Cable duct, 80 mm x 40 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588580000Packaging unit:40 Meter
Cable duct, 40 mm x 40 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588770000Packaging unit:24 Meter
Cable duct, 80 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588730000Packaging unit:24 Meter
Cable duct, 40 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588540000Packaging unit:24 Meter
Cable duct, 100 mm x 25 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588510000Packaging unit:40 Meter
Cable duct, 60 mm x 25 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589570000Packaging unit:24 Meter
Cable duct floor duct, 60 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589600000Packaging unit:24 Meter
Cable duct floor duct, 40 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589400000Packaging unit:16 Meter
Cable duct, 100 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589500000Packaging unit:8 Meter
Cable duct, 100 mm x 120 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589470000Packaging unit:16 Meter
Cable duct, 60 mm x 120 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589670000Packaging unit:24 Meter
Cable duct floor duct, 40 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589550000Packaging unit:24 Meter
Cable duct floor duct, 80 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589510000Packaging unit:16 Meter
Cable duct floor duct, 80 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589710000Packaging unit:36 Meter
Cable duct floor duct, 60 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589620000Packaging unit:24 Meter
Cable duct floor duct, 80 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589490000Packaging unit:16 Meter
Cable duct, 80 mm x 120 mm, 4.00 mm x 6.00 mm, 2000 mm