Properties
Version | Filter fan, IP54, grey |
Order No. | 2557510000 |
Type | FF-EMC 67 54/230V GY |
GTIN (EAN) | 4050118568158 |
Qty. | 1 items |
Available until | 10.11.2023 |
Depth | 157 mm |
Depth (inches) | 6.181 inch |
Height | 320 mm |
Height (inches) | 12.598 inch |
Width | 320 mm |
Width (inches) | 12.598 inch |
Net weight | 3,930 g |
Operating temperature range | -40...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Type 12 | |
Colour | grey |
Current consumption |
|
EMC version |
EN 61000-3-2,-3
EN 61000-6-2, 3 |
Filter class | G 3 |
Fuse | 6 A |
Height of installation cut-outs | 292 mm |
Mounting depth | 150 mm |
Mounting height | 7 mm |
MTBF | 40,000 h |
Noise emission | 66 dB(A) |
Operating temperature range | -40...55 °C |
Power |
|
Rated voltage | 230 V AC ± 10% |
Size | 6 |
Type of connection | Spring contact |
Type of mounting | Snap-on |
UL 94 flammability rating | V-0 |
Volume flow with exhaust filter |
|
Volume flow, free-blowing |
|
Volume flow, free-blowing at 50 Hz | 845 m³/h |
Volume flow, free-blowing at 60 Hz | 875 m³/h |
Width of installation cut-outs | 292 mm |
With filter | Yes |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_58494) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_317362) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2557510000) |
User Documentation | [Installation- and operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_94199) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000320 |
ETIM 7.0 | EC000320 |
ETIM 8.0 | EC000320 |
ETIM 9.0 | EC000320 |
ECLASS 9.1 | 27-18-07-16 |
ECLASS 10.0 | 27-18-07-16 |
ECLASS 11.0 | 27-18-07-16 |
ECLASS 12.0 | 27-18-07-16 |
ECLASS 13.0 | 27-18-07-16 |
ECLASS 14.0 | 27-18-07-16 |
ROHS | Conform |