Properties
Version | Wire-end ferrule, Standard, 15 mm, 12 mm, blue |
Order No. | 9019260000 |
Type | H16,0/22D BL |
GTIN (EAN) | 4008190125806 |
Qty. | 100 items |
Packaging | loose |
Net weight | 0.67 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Wire end ferrule with plastic collar, blue |
Version | Standard |
Collar diameter (D2) | 8.8 mm |
Colour code | DIN |
Conductor cross-section | 16 mm² |
Contact surface diameter (D1) | 5.8 mm |
Contact surface length (L2) | 12 mm |
L1 in mm | 22 mm |
Metal sleeve thickness (S1) | 0.2 mm |
Military designation | T 20A 026 A |
Plastic collar thickness (S2) | 0.4 mm |
Stripping length | 15 mm |
Wire connection cross section AWG, max. | AWG 6 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_55380) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9019260000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9019260000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=9019260000&norm=0) |
User Documentation |
[Technical information - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_106826)
[Technical information - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_106827) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000005 |
ETIM 7.0 | EC000005 |
ETIM 8.0 | EC000005 |
ETIM 9.0 | EC000005 |
ECLASS 9.0 | 27-40-02-01 |
ECLASS 9.1 | 27-40-02-01 |
ECLASS 10.0 | 27-40-02-01 |
ECLASS 11.0 | 27-40-02-01 |
ECLASS 12.0 | 27-40-02-01 |
ECLASS 13.0 | 27-40-02-01 |
ECLASS 14.0 | 27-40-02-01 |
Approvals | ![BW](/picture/BW.gif) ![CCSAUS](/picture/CCSAUS.gif) ![CULUS_P](/picture/CULUS_P.gif) ![VDE](/picture/VDE.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E499744 |
Is accessory of
-
Item No.:9025400000Packaging unit:1 PC
Assortment of wire end ferrules, Box, Colour code: DIN
-
Item No.:9017340000Packaging unit:1 PC
Crimping tool for wire-end ferrules, 6mm², 16mm², Indent crimp
-
Item No.:9012600000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 6mm², 16mm², Indent crimp
ToolsWire end ferrulesAssortment of wire end ferrules and empty boxAssortment of wire end ferrules with plastic collar
ToolsCrimping tools... for wire end ferrulesCertified crimping tools
ToolsCrimping tools... for wire end ferrulesCrimping tools
Individual part of
-
Item No.:9025400000Packaging unit:1 PC
Assortment of wire end ferrules, Box, Colour code: DIN
ToolsWire end ferrulesAssortment of wire end ferrules and empty boxAssortment of wire end ferrules with plastic collar