HDC 32A DODQ 4BO

HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard

Item No. 1665920000

Properties

Accessories

    ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 7 (32A)Side locking, lower sideBaseCoupling hood
  • HDC 32A KBU 1M25G
    Item No.:
    1788080000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25

  • HDC 32A KBU 1M32G
    Item No.:
    1788070000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 32

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 7 (32A)Side locking, lower sideBaseBulkhead housing
  • HDC 32A ABU
    Item No.:
    1665860000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 7 (32A)Side locking, lower sideBaseBase housing
  • HDC 32A SBU 1PG29G
    Item No.:
    1666010000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 29

  • HDC 32A SBU 2PG21G
    Item No.:
    1665980000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21

  • HDC 32A SBU 1M25G
    Item No.:
    1903870000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25

  • HDC 32A SBU 2M25G
    Item No.:
    1788040000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25

Is accessory of

    ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 7 (32A)Side locking, lower sideBaseBulkhead housing
  • HDC 32A ABU
    Item No.:
    1665860000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 7 (32A)Side locking, lower sideBaseCoupling hood
  • HDC 32A KBU 1M25G
    Item No.:
    1788080000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25

  • HDC 32A KBU 1M32G
    Item No.:
    1788070000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 32

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 7 (32A)Side locking, lower sideBaseBase housing
  • HDC 32A SBU 2PG21G
    Item No.:
    1665980000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21

  • HDC 32A SBU 1M25G
    Item No.:
    1903870000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25

  • HDC 32A SBU 2M25G
    Item No.:
    1788040000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25

  • HDC 32A SBU 1PG29G
    Item No.:
    1666010000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 29

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 7 (32A)Side locking, upper sideBaseBase housing
  • HDC 32A SDBO 1PG29G
    Item No.:
    1666590000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on upper side, Standard, with cover, Size of cable entries: PG 29

  • HDC 32A SDBO 2M25G
    Item No.:
    1788060000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on upper side, Standard, with cover, Size of cable entries: M 25

  • HDC 32A SDBO 2M32G
    Item No.:
    1788050000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on upper side, Standard, with cover, Size of cable entries: M 32

  • HDC 32A SDBO 1PG21G
    Item No.:
    1666550000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on upper side, Standard, with cover, Size of cable entries: PG 21

  • HDC 32A SDBO 1M32G
    Item No.:
    1903910000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on upper side, Standard, with cover, Size of cable entries: M 32