Properties
Version | Cutting tools, Cutting tool for one-hand operation |
Order No. | 9002650000 |
Type | KT 8 |
GTIN (EAN) | 4008190020163 |
Qty. | 1 items |
Depth | 30 mm |
Depth (inches) | 1.181 inch |
Height | 65.5 mm |
Height (inches) | 2.579 inch |
Width | 185 mm |
Width (inches) | 7.283 inch |
Net weight | 183.12 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Cutting tool for up to 8 mm outside diameter |
Version | One-hand mechanical |
Copper cable - flexible, max. | 25 mm² |
Copper cable - flexible, max. (AWG) | 4 AWG |
Copper cable - solid, max. | 50 mm² |
Copper cable - solid, max. (AWG) | 1 AWG |
Copper cable - stranded, max. | 35 mm² |
Copper cable - stranded, max. (AWG) | 2 AWG |
Copper cable, max. diameter | 9 mm |
Data / telephone / control cable, max. Ø | 8 mm |
Single-core aluminium cable, max.(mm²) | 50 mm² |
Stranded aluminium cable, max (mm²) | 35 mm² |
Stranded aluminium cable, max. (AWG) | 2 AWG |
Stranded aluminium cable, max. diameter | 9 mm |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration - Cable cutters](https://mdcop.weidmueller.com/mediadelivery/asset/900_52747) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66792) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9002650000) |
Product Change Notification |
[Technische Änderung für KT 8, KT 12, KT 14; KT 22](https://mdcop.weidmueller.com/mediadelivery/asset/900_316877)
[Technical change to KT 8, KT 12, KT 14; KT 22](https://mdcop.weidmueller.com/mediadelivery/asset/900_316879) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000142 |
ETIM 7.0 | EC000142 |
ETIM 8.0 | EC000142 |
ETIM 9.0 | EC000142 |
ECLASS 9.0 | 21-04-47-01 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-47-01 |
ECLASS 11.0 | 21-04-47-01 |
ECLASS 12.0 | 21-04-47-01 |
ECLASS 13.0 | 21-04-47-01 |
ECLASS 14.0 | 21-04-47-01 |
Approvals | ![VDE](/picture/VDE.gif) |