Properties
Version | Hood |
Order No. | 1924350000 |
Type | MCP COVER |
GTIN (EAN) | 4032248563531 |
Qty. | 1 items |
Delivery status | Discontinued |
Available until | 11.11.2022 |
Net weight | 354 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001675 |
ETIM 7.0 | EC001675 |
ETIM 8.0 | EC001675 |
ETIM 9.0 | EC001675 |
ETIM 10.0 | EC001675 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 19-14-92-90 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ECLASS 14.0 | 19-14-90-90 |
ECLASS 15.0 | 19-14-90-90 |
ROHS | Conform |