Ominaisuudet
Version | Klippon POK (polyester empty enclosure), Mounting plate, Height: 234 mm, Width: 384 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, Miscellaneous, silver |
Order No. | 9510650000 |
Type | POK MOPL 2540 |
GTIN (EAN) | 4032248415298 |
Qty. | 1 items |
Depth | 1,5 mm |
Depth (inches) | 0,059 inch |
Height | 234 mm |
Height (inches) | 9,213 inch |
Width | 384 mm |
Width (inches) | 15,118 inch |
Mounting dimension - height | 100 mm |
Mounting dimension - width | 372 mm |
Net weight | 1 046 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Sheet steel, galvanized |
Material thickness | 1,5 mm |
Surface finish | Miscellaneous |
Type of fixing | when screwed in |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_77016) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9510650000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9510650000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000213 |
ETIM 7.0 | EC000213 |
ETIM 8.0 | EC000213 |
ETIM 9.0 | EC000213 |
ECLASS 9.0 | 27-40-06-39 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-40-06-39 |
ECLASS 11.0 | 27-40-06-39 |
ECLASS 12.0 | 27-40-06-39 |
ECLASS 13.0 | 27-40-06-39 |
ECLASS 14.0 | 27-40-06-39 |
ROHS | Conform |