Properties
Version | Power supply, switch-mode power supply unit, 24 V |
Order No. | 2467100000 |
Type | PRO TOP3 480W 24V 20A |
GTIN (EAN) | 4050118482003 |
Qty. | 1 items |
Depth | 125 mm |
Depth (inches) | 4.921 inch |
Height | 130 mm |
Height (inches) | 5.118 inch |
Width | 68 mm |
Width (inches) | 2.677 inch |
Net weight | 1,650 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...70 °C |
Humidity at operating temperature | 5...95 %, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6d8cdf22-8230-4af8-86c8-3558c716666d |
AC input voltage range | 3 x 320...3 x 575 V AC / 2 x 360...2 x 575 V AC |
Connection system | PUSH IN |
Current consumption in relation to the input voltage |
|
DC input voltage range | 450...800 V DC |
Frequency range AC | 45…65 Hz |
Input fuse (internal) | No |
Inrush current | Max. 10 A |
Nominal power consumption | 510.6 VA |
Rated input voltage | 3x 400...3x 500 V AC (wide-range input) |
Recommended back-up fuse | 3 - 5 A, Char C |
Surge protection | Varistor |
Connection system | PUSH IN |
DCL - peak load reserve |
|
Mains failure bridge-over time | > 20 ms @ 115V AC/ 230 VAC |
Nominal output current for Unom | 20 A @ 60 °C |
Output power | 480 W |
Output voltage, max. | 28.8 V |
Output voltage, min. | 22.5 V |
Output voltage, note | adjustable with potentiometer or comunication module |
Parallel connection option | Yes, for redundancy and power increase (with ORing MOSFET) |
Protection against inverse voltage | Yes |
Ramp-up time | ≤ 100 ms |
Rated output voltage | 24 V DC ± 1 % |
Residual ripple, breaking spikes | <50 mVss @ UNenn, Full Load |
AC failure bridging time @ Inom | > 20 ms @ 230 V AC / > 20 ms @ 115 V AC |
Conformal coating | No |
Degree of efficiency | 94% |
Derating | > 60°C (2.5% / 1°C) |
Earth leakage current, max. | 3.5 mA |
Housing version | Metal, corrosion resistant |
MTBF |
|
Power factor (approx.) | > 0.75 @ 3x400 V AC |
Protection degree | IP20 |
Short-circuit protection |
Yes
internal |
Surge voltage category |
III
II |
Weight | 1,450 g |
Interference immunity test acc. to |
EN 55024
EN 55032 (EN 55022) EN 61000-6-1, 2, 3, 4 |
Shock resistance IEC 60068-2-27 | 30 g in all directions |
Vibration resistance IEC 60068-2-6 |
2.3 g (on DIN rail)
4 g (with direct mounting) |
Insulation voltage input / earth | 3.2 kV |
Insulation voltage output / earth | 0.5 kV |
Insulation voltage, input/output | 3.5 kV |
Pollution severity | 2 |
Protection class | I, with PE connection |
Surge voltage category |
III
II |
Electrical machine equipment | Acc. to EN60204 |
For use with electronic equipment | Acc. to EN50178 / VDE0160 |
Protection against dangerous shock currents | Acc. to VDE0106-101 |
Protective separation / protection against electrical shock | VDE0100-410 / acc. to DIN57100-410 |
Safety extra-low voltage |
SELV acc. to IEC 60950-1
PELV according to EN 60204-1 |
Safety transformers for switch-mode power supplies | According to EN 61558-2-16 |
Conductor cross-section, AWG/kcmil , max. | 8 AWG |
Conductor cross-section, AWG/kcmil , min. | 20 AWG |
Conductor cross-section, flexible , min. | 0.2 mm² |
Conductor cross-section, rigid , max. | 10 mm² |
Conductor cross-section, rigid , min. | 0.2 mm² |
Connection system | PUSH IN |
Number of terminals | 4 for L1/L2/L3/PE |
Wire connection cross section, flexible (input), max. | 6 mm² |
Conductor cross-section, AWG/kcmil , max. | 8 AWG |
Conductor cross-section, AWG/kcmil , min. | 20 AWG |
Conductor cross-section, flexible , max. | 6 mm² |
Conductor cross-section, flexible , min. | 0.2 mm² |
Conductor cross-section, rigid , max. | 10 mm² |
Conductor cross-section, rigid , min. | 0.2 mm² |
Connection system | PUSH IN |
Number of terminals | 4 (++ / --) |
Wire connection cross-section, flexible (signal), max. | 1.5 mm² |
Wire connection cross-section, flexible (signal), min. | 0.14 mm² |
Wire connection method | PUSH IN |
Wire cross-section, AWG/kcmil , max. | 16 |
Wire cross-section, AWG/kcmil , min. | 26 mm² |
Wire cross-section, solid , max. | 1.5 mm² |
Wire cross-section, solid , min. | 0.14 mm² |
Floating contact | Yes |
LED green/red |
Green: Operation (failure-free)
Flashing green: advance warning I>90% Green/red flashing: output switched off (switch-off mode) Flashing red: overload/error |
Status relay (max. load) | Output voltage OK (30 V DC / 1 A) |
Approval/Certificate/Document of Conformity |
[Lloyds Register Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_305375)
[DNV Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_305414) [RINA Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_305415) [UL 508 Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306002) [UL 121201 CL1 DIV 2 Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306011) [ABS Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306100) [BV Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306101) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_85824) [UK Conformity Assessed](https://mdcop.weidmueller.com/mediadelivery/asset/900_310856) |
Engineering Data |
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66147)
[Application notes -- PROtop-topGUARD_IO-Link_CODESYS](https://mdcop.weidmueller.com/mediadelivery/asset/900_319010) [Application notes -- PROtop_topGUARD_IO-Link_Twincat](https://mdcop.weidmueller.com/mediadelivery/asset/900_319013) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2467100000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2467100000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2467100000&norm=0) |
User Documentation |
[Operating instruction](https://mdcop.weidmueller.com/mediadelivery/asset/900_86893)
[IO-Link Register Description PROtop](https://mdcop.weidmueller.com/mediadelivery/asset/900_102811) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[Produkt Information PROTOP DE](http://download.weidmueller.com/asset/download/file/86233)
[Produkt Information PROTOP EN](http://download.weidmueller.com/asset/download/file/86234) |
ETIM 6.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 9.0 | EC002540 |
ECLASS 9.0 | 27-04-07-01 |
ECLASS 9.1 | 27-04-07-01 |
ECLASS 10.0 | 27-04-07-01 |
ECLASS 11.0 | 27-04-07-01 |
ECLASS 12.0 | 27-04-07-01 |
ECLASS 13.0 | 27-04-07-01 |
ECLASS 14.0 | 27-04-07-01 |
Approvals | ![ABS](/picture/ABS.gif) ![BURVER](/picture/BURVER.gif) ![CCS](/picture/CCS.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) ![DETNORVER](/picture/DETNORVER.gif) ![RINA](/picture/RINA.gif) ![TUEV](/picture/TUEV.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E258476 |
Certificate no. (cULusEX) | E470829 |