Properties
Version | Photovoltaics, Y-Connector Cable, 1x MC4 Male, 2x MC4 Female, 6mm², 1500 V |
Order No. | 3032100000 |
Type | PVHYM-XXM+XX06M+15 |
GTIN (EAN) | 4099986981164 |
Qty. | 1 items |
Net weight | 89.8 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
PV cable version |
|
Rated DC voltage | 1,500 V |
Wire cross-section | 6 mm² |
Rated DC voltage | 1,500 V |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001576 |
ETIM 7.0 | EC001576 |
ETIM 8.0 | EC001576 |
ETIM 9.0 | EC001576 |
ECLASS 9.0 | 27-06-04-02 |
ECLASS 9.1 | 27-06-91-90 |
ECLASS 10.0 | 27-06-04-02 |
ECLASS 11.0 | 27-06-04-02 |
ECLASS 12.0 | 27-06-04-02 |
ECLASS 13.0 | 27-06-04-02 |
ECLASS 14.0 | 27-06-04-02 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Is accessory of
-
Item No.:2975590000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1000 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:8000130051Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 10 MPP's, 2 Inputs / 2 Outputs per MPP, Remote disconnector, MC4-Evo 2, 1100 V
-
Item No.:8000111430Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, MC4-Evo 2
-
Item No.:8000130054Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 12 MPP's, 2 Inputs / 2 Outputs per MPP, Remote disconnector, MC4-Evo 2, 1100 V
PhotovoltaicsResidential and commercial combiner boxesDC generator combiner boxes without fuses
PhotovoltaicsResidential and commercial combiner boxesFireman Switch