Properties
Version | Photovoltaics, Combiner Box, Fireman's switch, 10 MPP's, 2 Inputs / 2 Outputs per MPP, Remote disconnector, MC4-Evo 2, 1100 V |
Order No. | 8000130051 |
Type | PVC DC 2I 2O 10MPP RD EVO 11 |
GTIN (EAN) | 4099987124980 |
Qty. | 1 items |
Depth | 255 mm |
Depth (inches) | 10.039 inch |
Height | 485 mm |
Height (inches) | 19.094 inch |
Width | 600 mm |
Width (inches) | 23.622 inch |
Net weight | 16,800 g |
Ambient temperature | -20 °C...+50 °C |
Humidity | 5 - 90 %, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Time interval | 5 years |
Current per Maximum Power Point, max. | 41 A |
Rated DC voltage | 1,100 V |
Rated short-term current resistance |
|
Connection type string | Plug MC4-Evo 2 |
Cover | Hinged door |
Enclosure attachment | Via mounting foots |
Impact resistance | IK08 in accordance with IEC 62262 |
Insulating material | Polyester glass-fibre reinforced, Polycarbonate |
Protection class | II |
Type of mounting | Wall mounting |
Installation location | Protected outdoor area (Land and Sea) |
Protection degree | IP65 |
Standards |
EN 61439-2
OVE-Directive R 11-1:2022-05-01 |
Amount of maximum power points (MPP) | 10 |
DC Input + & - |
|
Max. number of DC inputs | per Maximum Power Point 2 inputs connected in parallel |
Number of string inputs per MPP | ≤ 2 |
Number of inputs | 20 |
DC Output + & - |
|
Max. number of DC outputs | per Maximum Power Point 2 outputs connected in parallel |
Automatic reclosing after voltage drop | Yes |
Number of operating cycles | 10000 |
Control voltage | 100 V AC - 250 V AC 50/60Hz |
Remote disconnector auxiliary contact |
|
Remote disconnector control contact |
|
Type of power circuit disconnection | Under voltage tripping or manual switch operation |
Turn-off time | 1.5 s |
Standards |
EN 61439-2
OVE-Directive R 11-1:2022-05-01 |
Surge protection DC side | No surge protection |
Approval/Certificate/Document of Conformity | [Declaration of conformity for PV fireman switches](https://mdcop.weidmueller.com/mediadelivery/asset/900_307706) |
Technical Documentation | [Schematic PVC DC 2I 2O 10MPP RD WM4 11](https://mdcop.weidmueller.com/mediadelivery/asset/900_319093) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |