Properties
Version | Cross-connector (terminal), Plugged, black, 24 A, Number of poles: 4, Pitch in mm (P): 10.00, Insulated: Yes, Width: 33.5 mm |
Order No. | 3833800000 |
Type | QB 4 MK3 |
GTIN (EAN) | 4008190542542 |
Qty. | 20 items |
Depth | 3 mm |
Depth (inches) | 0.118 inch |
Height | 12.24 mm |
Height (inches) | 0.482 inch |
Width | 33.5 mm |
Width (inches) | 1.319 inch |
Net weight | 1.573 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 6.6 |
Colour | black |
Version | Cross-connector |
Explosion-tested version | No |
Type of fixing | Plugged |
Type of mounting | Plugged |
Rated current, multi-pole | 24 A |
Type | Cross-connector |
Pitch in mm (P) | 10 mm |
Number of poles | 4 |
Rated current | 24 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_74642) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.3833800000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=3833800000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:0274420000Packaging unit:25 PC
Single- and multi-pole terminal strip, Screw connection, medium yellow, 2.5 mm², 24 A, 400 V, Number of connections: 16, Number of levels: 1
-
Item No.:0273920000Packaging unit:50 PC
Single- and multi-pole terminal strip, Screw connection, medium yellow, 2.5 mm², 24 A, 400 V, Number of connections: 6, Number of levels: 1
-
Item No.:0273820000Packaging unit:100 PC
Single- and multi-pole terminal strip, Screw connection, medium yellow, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 1
-
Item No.:0274620000Packaging unit:20 PC
Single- and multi-pole terminal strip, Screw connection, medium yellow, 2.5 mm², 24 A, 400 V, Number of connections: 20, Number of levels: 1
-
Item No.:7906120000Packaging unit:50 PC
Single- and multi-pole terminal strip, Screw connection, medium yellow, 2.5 mm², 24 A, 400 V, Number of connections: 6, Number of levels: 1
-
Item No.:0274320000Packaging unit:50 PC
Single- and multi-pole terminal strip, Screw connection, medium yellow, 2.5 mm², 24 A, 400 V, Number of connections: 14, Number of levels: 1
-
Item No.:7906150000Packaging unit:50 PC
Single- and multi-pole terminal strip, Screw connection, medium yellow, 2.5 mm², 24 A, 400 V, Number of connections: 12, Number of levels: 1
-
Item No.:0274120000Packaging unit:50 PC
Single- and multi-pole terminal strip, Screw connection, medium yellow, 2.5 mm², 24 A, 400 V, Number of connections: 10, Number of levels: 1
-
Item No.:7906130000Packaging unit:50 PC
Single- and multi-pole terminal strip, Screw connection, medium yellow, 2.5 mm², 24 A, 400 V, Number of connections: 8, Number of levels: 1
-
Item No.:0274220000Packaging unit:50 PC
Single- and multi-pole terminal strip, Screw connection, medium yellow, 2.5 mm², 24 A, 400 V, Number of connections: 12, Number of levels: 1
-
Item No.:7906110000Packaging unit:100 PC
Single- and multi-pole terminal strip, Screw connection, medium yellow, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 1
-
Item No.:7906170000Packaging unit:25 PC
Single- and multi-pole terminal strip, Screw connection, medium yellow, 2.5 mm², 24 A, 400 V, Number of connections: 16, Number of levels: 1
-
Item No.:0274020000Packaging unit:50 PC
Single- and multi-pole terminal strip, Screw connection, medium yellow, 2.5 mm², 24 A, 400 V, Number of connections: 8, Number of levels: 1
-
Item No.:0243520000Packaging unit:20 PC
Single- and multi-pole terminal strip, Screw connection, medium yellow, 2.5 mm², 24 A, 400 V, Number of connections: 24, Number of levels: 1
-
Item No.:7906210000Packaging unit:20 PC
Single- and multi-pole terminal strip, Screw connection, medium yellow, 2.5 mm², 24 A, 400 V, Number of connections: 24, Number of levels: 1