RIM-I 3 24/60VUC GN

RIDERSERIES, LED module, Rated control voltage: 24…60 V UC, Plug-in connection

Item No. 8869620000

Properties

Is accessory of

    Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Individual relays4 CO contacts / gold-plated contacts
  • RCM580024
    Item No.:
    8694460000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi gold-plated, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Individual relays2 CO contactsWith LED, test button and free-wheel diode
  • RCM270AC4
    Item No.:
    8957030000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 12 A, Plug-in connection, Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Individual relays4 CO contactsWith test button
  • RCM570524
    Item No.:
    8690110000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 6 A, Plug-in connection, Test button available: Yes

  • RCM570548
    Item No.:
    1180900000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 48 V AC, Continuous current: 6 A, Plug-in connection, Test button available: Yes

  • RCM570024
    Item No.:
    8690200000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes

  • RCM570048
    Item No.:
    8074670000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes

  • RCM570060
    Item No.:
    8074680000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 60 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESComplete modules2 CO contacts (27 mm width)RCM (27 mm width)Screw connection
  • RCMKIT-I 24VAC 2CO LD
    Item No.:
    8920950000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 12 A, Screw connection, Test button available: Yes

  • RCMKIT-I 24VDC 2CO LD
    Item No.:
    8920940000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 12 A, Screw connection, Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Individual relays3 CO contactsWith LED, test button and free-wheel diode
  • RCM370AC4
    Item No.:
    8957100000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 10 A, Plug-in connection, Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESComplete modules2 CO contacts (27 mm width)RCM (27 mm width)PUSH IN connection
  • RCMKITP-I 24VDC 2CO LD
    Item No.:
    8921080000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 12 A, PUSH IN, Test button available: Yes

  • RCMKITP-I 24VAC 2CO LD
    Item No.:
    8921090000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 12 A, PUSH IN, Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Individual relays2 CO contactsWith test button
  • RCM270548
    Item No.:
    8689780000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 48 V AC, Continuous current: 12 A, Plug-in connection, Test button available: Yes

  • RCM270048
    Item No.:
    8689880000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 12 A, Plug-in connection, Test button available: Yes

  • RCM270024
    Item No.:
    8689860000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 12 A, Plug-in connection, Test button available: Yes

  • RCM270524
    Item No.:
    8689760000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 12 A, Plug-in connection, Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Individual relays3 CO contactsWith test button
  • RCM370524
    Item No.:
    8690030000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 10 A, Plug-in connection, Test button available: Yes

  • RCM370048
    Item No.:
    8690060000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 10 A, Plug-in connection, Test button available: Yes

  • RCM370024
    Item No.:
    8690040000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 10 A, Plug-in connection, Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Individual relays4 CO contactsWith LED, test button and free-wheel diode
  • RCM570AC4
    Item No.:
    8957170000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes

  • RCM570AE8
    Item No.:
    8957180000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESComplete modules4 CO contacts (27 mm width)Screw connection
  • RCMKIT-I 24VDC 4CO LD
    Item No.:
    8921030000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Screw connection, Test button available: Yes

  • RCMKIT-I 24VAC 4CO LD
    Item No.:
    8921040000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 6 A, Screw connection, Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESComplete modules3 CO contacts (27 mm width)
  • RCMKIT-I 24VDC 3CO LD
    Item No.:
    8920980000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay module, Number of contacts: 3, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 10 A, Screw connection, Test button available: Yes

  • RCMKIT-I 24VAC 3CO LD
    Item No.:
    8920990000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay module, Number of contacts: 3, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 10 A, Screw connection, Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Individual relays3 CO contactsWith LED and test button
  • RCM370R24
    Item No.:
    8689950000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 10 A, Plug-in connection, Test button available: Yes

  • RCM370R48
    Item No.:
    8689970000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 48 V AC, Continuous current: 10 A, Plug-in connection, Test button available: Yes

  • RCM370L24
    Item No.:
    8690050000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 10 A, Plug-in connection, Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Individual relays2 CO contactsWith LED and test button
  • RCM270L24
    Item No.:
    8689870000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 12 A, Plug-in connection, Test button available: Yes

  • RCM270L48
    Item No.:
    8689890000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 12 A, Plug-in connection, Test button available: Yes

  • RCM270R24
    Item No.:
    8689770000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 12 A, Plug-in connection, Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESComplete modules4 CO contacts (27 mm width)PUSH IN connection
  • RCMKITP-I 24VAC 4CO LD
    Item No.:
    8921130000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 6 A, PUSH IN, Test button available: Yes

  • RCMKITP-I 24VDC 4CO LD
    Item No.:
    8921120000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, PUSH IN, Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Individual relays4 CO contactsWith LED and test button
  • RCM570L24
    Item No.:
    8690220000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes

  • RCM570R48
    Item No.:
    8690130000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 48 V AC, Continuous current: 6 A, Plug-in connection, Test button available: Yes

  • RCM570L48
    Item No.:
    8690230000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes

  • RCM570R24
    Item No.:
    8690120000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 6 A, Plug-in connection, Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Sockets
  • SCM-I 4CO P
    Item No.:
    8869430000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, PUSH IN

  • SCM-I 2CO P
    Item No.:
    8876220000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay socket, Number of contacts: 2, CO contact, Continuous current: 12 A, PUSH IN

  • SCM-I 4CO
    Item No.:
    8869420000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, Screw connection

  • SCM-I 2CO
    Item No.:
    8869400000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay socket, Number of contacts: 2, CO contact, Continuous current: 12 A, Screw connection

  • SCM-I 3CO N
    Item No.:
    8869410000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay socket, Number of contacts: 3, CO contact, Continuous current: 10 A, Screw connection

  • SCM-I 4CO N
    Item No.:
    8869390000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, Screw connection