Properties
Version | SKMU PA (plastic locknut), Locknut, M 16, 5 mm, Polyamid 6 (PA6 - GF30) |
Order No. | 1736920000 |
Type | SKMU M16 K SW |
GTIN (EAN) | 4008190956394 |
Qty. | 100 items |
Height | 5 mm |
Height (inches) | 0.197 inch |
Net weight | 1.2 g |
Operating temperature | -40 °C...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
AF size 1 | 22 mm |
Cable glands | M 16 |
External thread | M 16 |
Halogen | No |
Internal thread | M 16 |
Length of thread | 5 mm |
Material | Polyamid 6 (PA6 - GF30) |
O.D. | 25.41 mm |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Pitch of thread | 1.5 mm |
Silicone | No |
Thickness | 5 mm |
UL 94 flammability rating | HB |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63180) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1736920000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1736920000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000940 |
ETIM 7.0 | EC000940 |
ETIM 8.0 | EC000940 |
ETIM 9.0 | EC000940 |
ECLASS 9.0 | 27-14-44-24 |
ECLASS 9.1 | 27-14-44-24 |
ECLASS 10.0 | 27-14-44-24 |
ECLASS 11.0 | 27-14-44-24 |
ECLASS 12.0 | 27-14-08-07 |
ECLASS 13.0 | 27-14-08-07 |
ECLASS 14.0 | 27-14-08-07 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Is accessory of
-
Item No.:2722220000Packaging unit:50 PC
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 16, 10 mm, OD min. 5 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722230000Packaging unit:50 PC
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 16, 10 mm, OD min. 6 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722080000Packaging unit:50 PC
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 16, 10 mm, OD min. 5 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722090000Packaging unit:50 PC
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 16, 10 mm, OD min. 6 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2721950000Packaging unit:50 PC
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 16, 10 mm, OD min. 6 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2721940000Packaging unit:50 PC
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 16, 10 mm, OD min. 5 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722370000Packaging unit:50 PC
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 16, 10 mm, OD min. 6 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722360000Packaging unit:50 PC
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 16, 10 mm, OD min. 5 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6