STB 16/D7/4/M4 SAK35

SAK Series, Socket

Item No. 0140200000

Properties

Is accessory of

    Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks35 mm²
  • WDU 35N IR
    Item No.:
    1393410000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 500 V, 125 A, Number of connections: 2

  • WDU 35N
    Item No.:
    1040400000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 500 V, 125 A, Number of connections: 2

  • WDU 35 SW
    Item No.:
    1020510000
    Packaging unit:
    40 PC

    Feed-through terminal block, Screw connection, 35 mm², 1000 V, 125 A, Number of connections: 2

  • WDU 35
    Item No.:
    1020500000
    Packaging unit:
    40 PC

    Feed-through terminal block, Screw connection, 35 mm², 1000 V, 125 A, Number of connections: 2

  • WDU 35 RT
    Item No.:
    1298080000
    Packaging unit:
    40 PC

    Feed-through terminal block, Screw connection, 35 mm², 1000 V, 125 A, Number of connections: 2

  • WDU 35 BL
    Item No.:
    1020580000
    Packaging unit:
    40 PC

    Feed-through terminal block, Screw connection, 35 mm², 1000 V, 125 A, Number of connections: 2

  • WDU 35N BL
    Item No.:
    1040480000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 500 V, 125 A, Number of connections: 2

  • WDU 35N GE/SW
    Item No.:
    2000090000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 500 V, 125 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier35 mm²
  • SAK 35N/IK
    Item No.:
    0555760000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2

  • SAK 35N
    Item No.:
    0550660000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2

  • Terminal BlocksApplication rangeShielding and earthingClamping yoke technologyFeed-through terminal blocks for functional earth
  • WDU 35 GE/SW
    Item No.:
    2000060000
    Packaging unit:
    40 PC

    Feed-through terminal block, Screw connection, 35 mm², 1000 V, 125 A, Number of connections: 2

  • WDU 16 GE/SW
    Item No.:
    2000040000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks1-tier16 mm²
  • WDU 16
    Item No.:
    1020400000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

  • WDU 16 RT
    Item No.:
    1833400000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

  • WDU 16 BL
    Item No.:
    1020480000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

  • WDU 16 SW
    Item No.:
    1833420000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Feed-through terminal blocks1-tier35 mm²
  • SAK 35/35
    Item No.:
    0380760000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2

  • SAK 35N/35/IK
    Item No.:
    0608360000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2

  • SAK 35/35/IK
    Item No.:
    0582460000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2

  • SAK 35N/35
    Item No.:
    0608260000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2

  • SAK 35/35 BL
    Item No.:
    0380780000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2