Properties
Order No. | 2903560000 |
Type | TOP CASE PLUS |
GTIN (EAN) | 4099986009332 |
Qty. | 1 items |
Depth | 352 mm |
Depth (inches) | 13.858 inch |
Height | 255 mm |
Height (inches) | 10.039 inch |
Width | 465 mm |
Width (inches) | 18.307 inch |
Net weight | 9,911 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | ce370778-d0b9-43b0-9509-7f201860cbab |
Description of article | Tool case |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
ROHS | Conform |
Individual parts
-
-
-
-
Item No.:1445070000Packaging unit:1 PC
Crimping tool for wire-end ferrules, 0.25mm², 10mm², Hexagonal crimp
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ToolsCuttingMiscellaneousElectrician's scissors and cuttersCutter
ToolsScrewdriversCabinet key and Cabel gland toolsCabinet keys
ToolsTestingContinuity testers
ToolsCrimping tools... for wire end ferrulesCrimping tools
ToolsPliersPressing tool
ToolsPliersVDE-insulated pliersVDE insulated telephone pliers
ToolsPliersVDE-insulated pliersVDE-insulated combination pliers
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsScrewdriversVDE insulated screwdrivers and setsVDE insulated screwdriver sets
ToolsScrewdriversSocket wrenchSocket wrench sets
ToolsMiscellaneous toolsMeasuring instruments
ToolsMiscellaneous toolsHammer
ToolsAssortmentTool caseEmpty
ToolsCuttingCutting tools
ToolsStripping the insulationSheathing strippers and accessoriesSheathing strippers for PVC insulated round cableTools
ToolsPliersVDE-insulated pliersVDE-insulated diagonal-cutting pliers
ToolsTesting2-pole voltage testerswith LED Display
ToolsMiscellaneous toolsHacksaw
ToolsStripping the insulationCable sheathing stripper for special cablesTools
ToolsTestingNon-contact testersNon-contact voltage tester