Properties
Version | End bracket, dark beige, TS 32, V-2, PA 66 GF 30, Width: 12 mm, 100 °C |
Order No. | 1067600000 |
Type | WEW 32/1 |
GTIN (EAN) | 4008190099657 |
Qty. | 50 items |
Depth | 67 mm |
Depth (inches) | 2.638 inch |
Height | 56 mm |
Height (inches) | 2.205 inch |
Width | 12 mm |
Width (inches) | 0.472 inch |
Net weight | 29.299 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 GF 30 |
Colour | dark beige |
UL 94 flammability rating | V-2 |
Version | For the terminals |
Rail | TS 32 |
Installation advice | Direct mounting |
Interlock | for screw fixing |
Type of mounting | when screwed in |
TS 35 offset | 28 mm |
Installation advice | Direct mounting |
Rail | TS 32 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60195) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1067600000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1067600000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1067600000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001041 |
ETIM 7.0 | EC001041 |
ETIM 8.0 | EC001041 |
ETIM 9.0 | EC001041 |
ECLASS 9.0 | 27-14-11-35 |
ECLASS 9.1 | 27-14-11-35 |
ECLASS 10.0 | 27-14-11-35 |
ECLASS 11.0 | 27-14-11-35 |
ECLASS 12.0 | 27-14-11-35 |
ECLASS 13.0 | 27-25-03-02 |
ECLASS 14.0 | 27-25-03-02 |
ROHS | Conform |