Properties
Version | Screwdriver, Screwdriver |
Order No. | 9008330000 |
Type | SDS 0.6X3.5X100 |
GTIN (EAN) | 4032248056286 |
Qty. | 1 items |
Delivery status | Discontinued |
Available until | 31.03.2021 |
Alternative product | [2749340000](~/p/2749340000) |
Width | 208 mm |
Width (inches) | 8.189 inch |
Diameter | 23 mm |
Net weight | 35 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | Screwdriver with slotted bit, 0.6 x 3.5 |
Blade length | 100 mm |
Blade thickness (A) | 0.6 mm |
Blade type | A |
Blade width (B) | 3.5 mm |
Form | Slotted |
Approval/Certificate/Document of Conformity | [Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66794) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9008330000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000158 |
ETIM 7.0 | EC000158 |
ETIM 8.0 | EC000158 |
ETIM 9.0 | EC000158 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-07 |
ECLASS 10.0 | 21-04-04-07 |
ECLASS 11.0 | 21-04-04-07 |
ECLASS 12.0 | 21-04-04-07 |
ECLASS 13.0 | 21-04-04-07 |
Is accessory of
-
Item No.:1878530000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, orange
-
Item No.:1163010000Packaging unit:50 PC
Fuse terminal, 2 screw connections - 1 plug-in connection, Fuse isolator, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 150 V, 6.3 A, G-Si. 5 x 20, black
-
Item No.:1163000000Packaging unit:50 PC
Fuse terminal, 2 screw connections - 1 plug-in connection, Fuse isolator, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 70 V, 6.3 A, G-Si. 5 x 20, black
-
Item No.:1143000000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 2.5 mm², 250 V, 20 A, Pivoting, Cross-disconnect: without, TS 35, dark beige
-
Item No.:1162830000Packaging unit:50 PC
Fuse terminal, 2 screw connections - 1 plug-in connection, Fuse isolator, With PE connection, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 36 V, 6.3 A, G-Si. 5 x 20, black
-
Item No.:1162980000Packaging unit:50 PC
Fuse terminal, 2 screw connections - 1 plug-in connection, Fuse isolator, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 250 V, 6.3 A, G-Si. 5 x 20, black
-
Item No.:1162860000Packaging unit:50 PC
Fuse terminal, 2 screw connections - 1 plug-in connection, Fuse isolator, With PE connection, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 250 V, 6.3 A, G-Si. 5 x 20, black
-
Item No.:1143040000Packaging unit:50 PC
PE terminal, Screw connection, 2.5 mm², 24 A, Number of connections: 4, Number of levels: 2, dark beige
-
Item No.:1143050000Packaging unit:50 PC
Feed-through terminal block, Screw connection, 2.5 mm², 250 V, 24 A, Number of connections: 3
-
Item No.:1357440000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 2.5 mm², 250 V, 20 A, Pivoting, Cross-disconnect: without, TS 35, dark beige
-
Item No.:1143010000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 2.5 mm², 250 V, 20 A, Pivoting, Cross-disconnect: without, TS 35, dark beige
-
Item No.:1162990000Packaging unit:50 PC
Fuse terminal, 2 screw connections - 1 plug-in connection, Fuse isolator, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 36 V, 6.3 A, G-Si. 5 x 20, black
-
Item No.:1162820000Packaging unit:50 PC
Fuse terminal, 2 screw connections - 1 plug-in connection, Fuse isolator, With PE connection, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 250 V, 6.3 A, G-Si. 5 x 20, black
-
Item No.:1163020000Packaging unit:50 PC
Fuse terminal, 2 screw connections - 1 plug-in connection, Fuse isolator, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 250 V, 6.3 A, G-Si. 5 x 20, black
-
Item No.:1362940000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 2.5 mm², 250 V, 20 A, Pivoting, Cross-disconnect: without, TS 35, black
-
Item No.:1010900000Packaging unit:50 PC
Neutral conductor modular terminal, Screw connection, 10, 400 V, 57 A, TS 35, dark beige
-
Item No.:1010980000Packaging unit:50 PC
Neutral conductor modular terminal, Screw connection, 10, 400 V, 57 A, TS 35, blue
-
Item No.:1783590000Packaging unit:100 PC
Initiator/actuator terminal, Screw connection, 2.5 mm², 250 V, 17.5 A, Number of connections: 3, Number of potentials per tier: 1, dark beige
-
Item No.:1783600000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, 2.5 mm², 30 V, 17.5 A, Number of connections: 3, Number of potentials per tier: 1, dark beige
-
Item No.:1783560000Packaging unit:100 PC
Initiator/actuator terminal, Screw connection, 2.5 mm², 250 V, 17.5 A, Number of connections: 3, Number of potentials per tier: 1, dark beige
-
Item No.:1783620000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, 2.5 mm², 30 V, 17.5 A, Number of connections: 3, Number of potentials per tier: 1, dark beige
-
Item No.:1010780000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, 4 mm², 400 V, 32 A, sliding, TS 35, blue
-
Item No.:2519490000Packaging unit:1 PC
Potential distributor terminal, Screw connection, 1000 V, 490 A, Number of poles: 1, Mounting plate, TS 35, blue
-
Item No.:1562090000Packaging unit:1 PC
Potential distributor terminal, Screw connection, 1000 V, 490 A, Number of poles: 1, Mounting plate, TS 35, Light Grey
-
Item No.:2725270000Packaging unit:1 PC
Potential distributor terminal, Screw connection, 1000 V, 490 A, Number of poles: 1, Mounting plate, TS 35, red
-
Item No.:2725370000Packaging unit:1 PC
Potential distributor terminal, Screw connection, 1000 V, 490 A, Number of poles: 1, Mounting plate, TS 35, black
-
Item No.:6269250000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, 2.5 mm², 250 V, 24 A, Number of connections: 6, Number of potentials per tier: 1, blue
-
Item No.:1784180000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, 2.5 mm², 250 V, 24 A, Number of connections: 6, Number of potentials per tier: 1, dark beige
-
Item No.:1783790000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, 2.5 mm², 250 V, 17.5 A, Number of connections: 5, Number of potentials per tier: 1, dark beige
-
Item No.:1010680000Packaging unit:100 PC
Neutral conductor modular terminal, Screw connection, 2.5, 400 V, 24 A, TS 35, blue
-
Item No.:1010100000Packaging unit:100 PC
PE terminal, Screw connection, 4 mm², 800 V, Number of connections: 2, Number of levels: 1, Green/yellow
-
Item No.:1905130000Packaging unit:50 PC
PE terminal, Screw connection, 4 mm², 800 V, 8 A, Number of connections: 4, Number of levels: 1, Green/yellow
-
Item No.:1905120000Packaging unit:50 PC
PE terminal, Screw connection, 4 mm², 800 V, 8 A, Number of connections: 2, Number of levels: 1, Green/yellow
-
Item No.:1010880000Packaging unit:50 PC
Neutral conductor modular terminal, Screw connection, 6, 400 V, 41 A, TS 35, blue
-
Item No.:1866040000Packaging unit:10 PC
Z-series, Coupling, Rated cross-section: 2.5 mm², Plug-in connection, beige, Direct mounting
-
Item No.:1865950000Packaging unit:20 PC
Z-series, Coupling, Rated cross-section: 2.5 mm², Plug-in connection, beige, Direct mounting
-
Item No.:1861050000Packaging unit:50 PC
Z-series, Coupling, Rated cross-section: 2.5 mm², Plug-in connection, Direct mounting
-
Item No.:1865890000Packaging unit:50 PC
Z-series, Coupling, Rated cross-section: 2.5 mm², Plug-in connection, green, Direct mounting
-
Item No.:1866000000Packaging unit:10 PC
Z-series, Coupling, Rated cross-section: 2.5 mm², Plug-in connection, beige, Direct mounting
-
Item No.:1865920000Packaging unit:20 PC
Z-series, Coupling, Rated cross-section: 2.5 mm², Plug-in connection, beige, Direct mounting
-
Item No.:1865980000Packaging unit:10 PC
Z-series, Coupling, Rated cross-section: 2.5 mm², Plug-in connection, beige
-
Item No.:1763950000Packaging unit:25 PC
Fuse terminal, Screw connection, Fuse isolator, with LED, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 36 V, 6.3 A, G-Si. 5 x 20, dark beige
-
Item No.:1305310000Packaging unit:50 PC
Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 1
-
Item No.:1305330000Packaging unit:50 PC
Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 1
-
Item No.:1031100000Packaging unit:50 PC
Multi level installation terminal block, Screw connection, 2.5 mm², 400 V, 24 A, Number of connections: 5, Number of levels: 3, dark beige
-
Item No.:1030600000Packaging unit:50 PC
Multi level installation terminal block, Screw connection, 2.5 mm², 400 V, 24 A, Number of connections: 5, Number of levels: 3, dark beige
-
Item No.:1030700000Packaging unit:50 PC
Multi level installation terminal block, Screw connection, 2.5 mm², 400 V, 24 A, Number of connections: 5, Number of levels: 3, dark beige
-
Item No.:1031200000Packaging unit:50 PC
Multi level installation terminal block, Screw connection, 2.5 mm², 400 V, 24 A, Number of connections: 4, Number of levels: 2, dark beige
-
Item No.:1042500000Packaging unit:50 PC
PE terminal, Screw connection, 10 mm², 1000 V, Number of connections: 2, Number of levels: 1, Green/yellow
-
Item No.:1886570000Packaging unit:50 PC
Fuse terminal, Screw connection, Fuse isolator, with LED, in closed state, Screw connection, 4 mm², 150 V, 6.3 A, G-Si. 5 x 20, black
-
Item No.:1886560000Packaging unit:50 PC
Fuse terminal, Screw connection, Fuse isolator, with LED, in closed state, Screw connection, 4 mm², 70 V, 6.3 A, G-Si. 5 x 20, black
-
Item No.:1697820000Packaging unit:100 PC
Plug-in connector, Tension-clamp connection, 1.5 mm², Distribution strip, green
-
Item No.:1649300000Packaging unit:100 PC
Plug-in connector, Tension-clamp connection, 1.5 mm², Distribution strip, dark beige
-
Item No.:1711930000Packaging unit:100 PC
Plug-in connector, Tension-clamp connection, 1.5 mm², Distribution strip, dark beige
-
Item No.:1714700000Packaging unit:20 PC
Plug-in connector, Tension-clamp connection, 1.5 mm², Distribution strip, brown
-
Item No.:1714690000Packaging unit:20 PC
Plug-in connector, Tension-clamp connection, 1.5 mm², Distribution strip, blue
-
Item No.:1714680000Packaging unit:20 PC
Plug-in connector, Tension-clamp connection, 1.5 mm², Distribution strip, dark beige
-
Item No.:1651970000Packaging unit:100 PC
Plug-in connector, Tension-clamp connection, 1.5 mm², Distribution strip, dark beige, yellow, green
-
Item No.:1650370000Packaging unit:100 PC
Plug-in connector, Tension-clamp connection, 1.5 mm², Distribution strip, brown
-
Item No.:1650360000Packaging unit:100 PC
Plug-in connector, Tension-clamp connection, 1.5 mm², Distribution strip, blue
-
Item No.:1880410000Packaging unit:25 PC
Fuse terminal, Screw connection, Fuse isolator, with LED, One end without connector, Screw connection, 4 mm², 36 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), black
-
Item No.:1880440000Packaging unit:25 PC
Fuse terminal, Screw connection, Fuse isolator, with LED, One end without connector, Screw connection, 4 mm², 70 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), black
-
Item No.:1880430000Packaging unit:25 PC
Fuse terminal, Screw connection, Fuse isolator, One end without connector, Screw connection, 4 mm², 500 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), black
-
Item No.:1016400000Packaging unit:50 PC
PE terminal, Screw connection, 2.5 mm², 800 V, Number of connections: 1, Number of levels: 1, Green/yellow
-
Item No.:1305270000Packaging unit:50 PC
Plug (terminal), Screw connection, 2.5 mm², 500 V, 24 A, Number of poles: 1, dark beige
-
Item No.:1305290000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, 2.5 mm², 500 V, 24 A, Number of levels: 2, dark beige
-
Item No.:1305300000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, 2.5 mm², 400 V, 24 A, Number of levels: 2, dark beige
-
Item No.:1905080000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 27 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige
-
Item No.:1403070000Packaging unit:1 PC
Clamping yoke, Clamping yoke, PA 66 GF 30
-
Item No.:1403060000Packaging unit:1 PC
Clamping yoke, Clamping yoke, PA 66 GF 30
-
Item No.:1403050000Packaging unit:1 PC
Clamping yoke, Clamping yoke, PA 66 GF 30
-
Item No.:2725440000Packaging unit:1 PC
Potential distributor terminal, Screw connection, 1000 V, 215 A, Number of poles: 1, Mounting plate, TS 35, black
-
Item No.:2518570000Packaging unit:1 PC
Potential distributor terminal, Screw connection, 1000 V, 215 A, Number of poles: 1, Mounting plate, TS 35, blue
-
Item No.:2725340000Packaging unit:1 PC
Potential distributor terminal, Screw connection, 1000 V, 215 A, Number of poles: 1, Mounting plate, TS 35, red
-
Item No.:1562210000Packaging unit:1 PC
Potential distributor terminal, Screw connection, 1000 V, 215 A, Number of poles: 1, Mounting plate, TS 35, Light Grey
-
Item No.:1167340000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 20 A, Pivoting, Cross-disconnect: without, TS 35, dark beige
-
Item No.:1270070000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 20 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, blue
-
Item No.:1143030000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 20 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige
-
Item No.:1143020000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 20 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige
-
Item No.:1270050000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, 2.5 mm², 800 V, 24 A, Number of levels: 2, blue
-
Item No.:1143060000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, 2.5 mm², 800 V, 24 A, Number of levels: 2, dark beige
-
Item No.:2555650000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 2.5 mm², 400 V, 0.5 A, Number of levels: 2, dark beige
-
Item No.:1023300000Packaging unit:25 PC
Component terminal block, Screw connection, 2.5 mm², 400 V, 0.5 A, Diode 1N 4007, TS 35, dark beige
-
Item No.:8025610000Packaging unit:25 PC
Component terminal block, Screw connection, 2.5 mm², 0.5 A, Diode 1N 4007, TS 35, dark beige
-
Item No.:1023500000Packaging unit:25 PC
Component terminal block, Screw connection, 2.5 mm², 400 V, 0.5 A, Diode 1N 4007, Diode 1N 4007, TS 35, dark beige
-
Item No.:1023400000Packaging unit:25 PC
Component terminal block, Screw connection, 2.5 mm², 400 V, 0.5 A, Diode 1N 4007, TS 35, dark beige
-
Item No.:1888130000Packaging unit:10 PC
Z-series, Plug-in connector, beige, Direct mounting
-
Item No.:1875150000Packaging unit:50 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815510000Packaging unit:25 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1867120000Packaging unit:25 PC
Z-series, Plug-in connector, beige, Direct mounting
-
Item No.:1820570000Packaging unit:50 PC
Z-series, Plug-in connector, green, Direct mounting
-
Item No.:1875210000Packaging unit:50 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1867150000Packaging unit:20 PC
Z-series, Plug-in connector, beige, Direct mounting
-
Item No.:1875190000Packaging unit:50 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1010010000Packaging unit:50 PC
PE terminal, Screw connection, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, white
-
Item No.:2725380000Packaging unit:1 PC
Potential distributor terminal, Screw connection, 1000 V, 400 A, Number of poles: 1, Mounting plate, TS 35, black
-
Item No.:2725280000Packaging unit:1 PC
Potential distributor terminal, Screw connection, 1000 V, 400 A, Number of poles: 1, Mounting plate, TS 35, red
-
Item No.:1562100000Packaging unit:1 PC
Potential distributor terminal, Screw connection, 1000 V, 400 A, Number of poles: 1, Mounting plate, TS 35, Light Grey
-
Item No.:2519480000Packaging unit:1 PC
Potential distributor terminal, Screw connection, 1000 V, 400 A, Number of poles: 1, Mounting plate, TS 35, blue
-
Item No.:1247420000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige