DLD 2.5 DB

Initiator/actuator terminal, Screw connection, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 6, Number of levels: 3, TS 35, V-0, Wemid

Item No. 1784180000

Properties

Accessories

    Terminal BlocksApplication rangeSignal wiringAccessoriesEnd platesW-Series2.5 mm²
  • AP DLD2.5 DB
    Item No.:
    1784210000
    Packaging unit:
    20 PC

    End plate (terminals), dark beige, Height: 82.16 mm, Width: 1.5 mm, V-0, Wemid

  • TEAP DLD2.5 DB
    Item No.:
    1784220000
    Packaging unit:
    20 PC

    Partition plate (terminal), dark beige, Height: 28.77 mm, Width: 1.2 mm, V-0, Wemid

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • Terminal BlocksAccessoriesEnd bracketsTS 35SAK-Series
  • EW 35
    Item No.:
    0383560000
    Packaging unit:
    50 PC

    End bracket, beige, TS 35, V-2, Wemid, Width: 8.5 mm, 100 °C

  • MarkersTerminal markersMultiCardDekafixDEK 5/6Blank
  • DEK 5/6 MC NE WS
    Item No.:
    1609820000
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white

  • Terminal BlocksApplication rangeSignal wiringAccessoriesCross-connectionsW-Series2.5 mm²
  • Q 3 DLI
    Item No.:
    1312600000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: No, Width: 17.2 mm

  • Q 2 DLI
    Item No.:
    1312500000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: No, Width: 11.1 mm

  • Q 20 DLI
    Item No.:
    1399800000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 20, Pitch in mm (P): 5.00, Insulated: No, Width: 120.9 mm

  • Q 4 DLI
    Item No.:
    1312700000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: No, Width: 23.3 mm

  • Q 10 DLI
    Item No.:
    1313100000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 10, Pitch in mm (P): 6.00, Insulated: No, Width: 59.9 mm

  • Terminal BlocksApplication rangeSignal wiringAccessoriesCross-connectionsW-Series1.5 mm²
  • VQB 1.5/50 BL
    Item No.:
    1633280000
    Packaging unit:
    5 PC

    Cross-connector (terminal), when screwed in, blue, 17.5 A, Number of poles: 50, Pitch in mm (P): 6.20, Insulated: Yes, Width: 4.2 mm

  • VQB 1.5/50 SW
    Item No.:
    1635120000
    Packaging unit:
    5 PC

    Cross-connector (terminal), when screwed in, black, 17.5 A, Number of poles: 50, Pitch in mm (P): 6.20, Insulated: Yes, Width: 4.2 mm

  • VQB 1.5/50 RT
    Item No.:
    1633290000
    Packaging unit:
    5 PC

    Cross-connector (terminal), when screwed in, red, 17.5 A, Number of poles: 50, Pitch in mm (P): 6.20, Insulated: Yes, Width: 4.2 mm

  • MarkersTerminal markersMultiCardWSWS 8/5Blank
  • WS 8/5 MC NE WS
    Item No.:
    1640740000
    Packaging unit:
    720 PC

    WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white

  • MarkersTerminal markersRelated markersTag holderSchT group marker carrier
  • SCHT 7
    Item No.:
    0517960000
    Packaging unit:
    20 PC

    SCHT, Terminal marker, 39.3 x 8 mm, Pitch in mm (P): 7.00 Weidmueller, white

  • MarkersTerminal markersMultiMarkWSWS 8/5
  • WS 8/5 MM WS
    Item No.:
    2007150000
    Packaging unit:
    800 PC

    WS, Terminal marker, 8 x 5 mm, Weidmueller, white