WTR 4/ZR

Test-disconnect terminal, Screw connection, dark beige, 4 mm², 27 A, 500 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid

Item No. 1905080000

Properties

Accessories

    MarkersTerminal markersMultiMarkDekafixDEK 5/6
  • DEK 5/6 MM WS
    Item No.:
    2007120000
    Packaging unit:
    600 PC

    Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white

  • Terminal BlocksAccessoriesEnd bracketsTS 35Z-Series
  • ZST ZQV4N
    Item No.:
    2796110000
    Packaging unit:
    50 PC

    Z-series, Accessories holder

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • MarkersTerminal markersMultiCardDekafixDEK 5/6Blank
  • DEK 5/6 MC NE WS
    Item No.:
    1609820000
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white

  • Terminal BlocksAccessoriesCross-connectionsA-Series4 mm²
  • ZQV 4N/7 BL
    Item No.:
    1528180000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 40.4 mm

  • ZQV 4N/3 RD
    Item No.:
    2460810000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm

  • ZQV 4N/3 BL
    Item No.:
    1528080000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm

  • ZQV 4N/50
    Item No.:
    1528130000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm

  • ZQV 4N/30 BL
    Item No.:
    2561610000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 30, Pitch in mm (P): 6.10, Insulated: Yes, Width: 181.7 mm

  • ZQV 4N/5 RD
    Item No.:
    2460790000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm

  • ZQV 4N/9
    Item No.:
    1528070000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm

  • ZQV 4N/10 RD
    Item No.:
    2460740000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm

  • ZQV 4N/9 BL
    Item No.:
    1528220000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm

  • ZQV 4N/6 BL
    Item No.:
    1528170000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm

  • ZQV 4N/10 BL
    Item No.:
    1528230000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm

  • ZQV 4N/7 RD
    Item No.:
    2460770000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 40.4 mm

  • ZQV 4N/30
    Item No.:
    2561580000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 30, Pitch in mm (P): 6.10, Insulated: Yes, Width: 181.7 mm

  • ZQV 4N/8 BL
    Item No.:
    1528190000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 46.5 mm

  • ZQV 4N/9 RD
    Item No.:
    2460750000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm

  • ZQV 4N/30 RD
    Item No.:
    2561600000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 30, Pitch in mm (P): 6.10, Insulated: Yes, Width: 181.7 mm

  • ZQV 4N/7
    Item No.:
    1528020000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 40.4 mm

  • ZQV 4N/2 BL
    Item No.:
    1528040000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm

  • ZQV 4N/4
    Item No.:
    1527970000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm

  • ZQV 4N/3
    Item No.:
    1527940000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm

  • ZQV 4N/32
    Item No.:
    2561670000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 32, Pitch in mm (P): 6.00, Insulated: Yes, Width: 193.9 mm

  • ZQV 4N/4 BL
    Item No.:
    1528120000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm

  • ZQV 4N/10
    Item No.:
    1528090000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm

  • ZQV 4N/6
    Item No.:
    1527990000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm

  • ZQV 4N/8 RD
    Item No.:
    2460760000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 46.5 mm

  • ZQV 4N/4 RD
    Item No.:
    2460800000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm

  • ZQV 4N/8
    Item No.:
    1528030000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 46.5 mm

  • ZQV 4N/2
    Item No.:
    1527930000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm

  • ZQV 4N/5 BL
    Item No.:
    1528140000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm

  • ZQV 4N/6 RD
    Item No.:
    2460780000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm

  • ZQV 4N/2 RD
    Item No.:
    2460450000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm

  • ZQV 4N/50 RD
    Item No.:
    2460730000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm

  • ZQV 4N/5
    Item No.:
    1527980000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm

  • ZQV 4N/50 BL
    Item No.:
    1528240000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm

  • Terminal BlocksAccessoriesSwitch lock
  • DTLE 2.5/4
    Item No.:
    2910530000
    Packaging unit:
    25 PC

    Locking element (terminal), Wemid, red

  • Terminal BlocksAccessoriesDisconnect plugs
  • TNST
    Item No.:
    1833090000
    Packaging unit:
    50 PC

    Accessories, Disconnect plug, 20 A

  • Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
  • WEW 35/2
    Item No.:
    1061200000
    Packaging unit:
    50 PC

    End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C

  • Terminal BlocksAccessoriesFuse holder
  • SIHA 3/G20/LD 10-36V
    Item No.:
    7921570000
    Packaging unit:
    25 PC

    Fuse holder for feed-through modular terminal, black, 2.31 mA, pluggable, V-0, Wemid

  • SIHA 3/G20
    Item No.:
    7921560000
    Packaging unit:
    25 PC

    Fuse holder for feed-through modular terminal, black, 6.3 A, pluggable, V-0, Wemid

  • SIHA 3/G20/LD 140-250V
    Item No.:
    7921600000
    Packaging unit:
    25 PC

    Fuse holder for feed-through modular terminal, black, 2.31 mA, pluggable, V-0, Wemid

  • MarkersTerminal markersMultiCardWSWS 12/6Blank
  • WS 12/6 MC NE WS
    Item No.:
    1609900000
    Packaging unit:
    600 PC

    WS, Terminal marker, 12 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white

  • MarkersTerminal markersMultiMarkWSWS 12/6
  • WS 12/6 MM WS
    Item No.:
    2007200000
    Packaging unit:
    600 PC

    WS, Terminal marker, 12 x 6 mm, Weidmueller, white

  • Terminal BlocksAccessoriesEnd platesW-Series4 mm²
  • WAP WDU/WTR4/ZR
    Item No.:
    1905070000
    Packaging unit:
    50 PC

    End plate (terminals), dark beige, Height: 61.94 mm, Width: 1.5 mm, V-0, Wemid

  • Terminal BlocksAccessoriesComponent plugs
  • BEST
    Item No.:
    1833100000
    Packaging unit:
    50 PC

    Accessories, Component plug

  • BEST/D
    Item No.:
    1878560000
    Packaging unit:
    50 PC

    Accessories, Component plug, 1 A

  • BEST/DRBR
    Item No.:
    1878570000
    Packaging unit:
    50 PC

    Accessories, Component plug, 22 A