Properties
Version | Fuse terminal, Screw connection, black, 2.5 mm², 6.3 A, 70 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20 |
Order No. | 1163000000 |
Type | WMF 2.5 FU BLZ 30-70V SW |
GTIN (EAN) | 4032248992058 |
Qty. | 50 items |
Depth | 74 mm |
Depth (inches) | 2.913 inch |
Depth including DIN rail | 74.5 mm |
Height | 90 mm |
Height (inches) | 3.543 inch |
Width | 5.08 mm |
Width (inches) | 0.2 inch |
Net weight | 17.83 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7cI |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | black |
UL 94 flammability rating | V-0 |
Version |
2 screw connections - 1 plug-in connection
Fuse isolator for plug-in cross-connector One end without connector |
End cover plate required | Yes |
Number of levels | 1 |
Number of clamping points per level | 3 |
Rail | TS 35 |
Open sides | right |
Type of mounting | Snap-on |
Connection type, additional connection | Plug-in connection |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 4 mm² |
Clamping range, min. | 0.5 mm² |
Clamping screw | M 3 |
Connection cross-section, stranded, max. | 4 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | A3 |
Number of connections | 3 |
Stripping length | 10 mm |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Type of connection | Screw connection |
Type of connection 2 | Plug-in connection |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 4 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 200039-1057876 |
Current size B (CSA) | 17 A |
Current size D (CSA) | 10 A |
Voltage size B (CSA) | 300 V |
Voltage size D (CSA) | 300 V |
Wire cross section max. (CSA) | 12 AWG |
Wire cross section min. (CSA) | 26 AWG |
Cartridge fuse | G-Si. 5 x 20 |
Display | Red LED |
Fuse holder (cartridge holder) | Pivoting |
Power loss for overload and short-circuit protection for a composite arrangement | 1.6 W at 6.3 A @ 23°C |
Power loss for overload and short-circuit protection for an individual arrangement | 1.6 W at 6.3 A @ 44°C |
Power loss for short-circuit protection only for a composite arrangement | 2.5 W at 6.3 A @ 48°C |
Power loss for short-circuit protection only for an individual arrangement | 4 W at 6.3 A @ 61°C |
Rail | TS 35 |
Standards |
IEC 61984
In accordance with IEC 60947-7-1 IEC 60947-3 |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 26 |
Rated cross-section | 2.5 mm² |
Rated voltage | 70 V |
Rated DC voltage | 70 V |
Rated current | 6.3 A |
Current at maximum wires | 6.3 A |
Standards |
IEC 61984
In accordance with IEC 60947-7-1 IEC 60947-3 |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (cURus) | E60693 |
Conductor size Factory wiring max. (cURus) | 12 AWG |
Conductor size Factory wiring min. (cURus) | 26 AWG |
Conductor size Field wiring max. (cURus) | 12 AWG |
Conductor size Field wiring min. (cURus) | 26 AWG |
Current size B (cURus) | 17 A |
Current size D (cURus) | 10 A |
Voltage size B (cURus) | 300 V |
Voltage size D (cURus) | 300 V |
Wire cross section max. (cURus) | 12 AWG |
Wire cross section min. (cURus) | 26 AWG |
Approval/Certificate/Document of Conformity |
[CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37208)
[UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284527) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60643) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1163000000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1163000000) |
User Documentation |
[Beipackzettel_WMF.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35349)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000899 |
ETIM 7.0 | EC000899 |
ETIM 8.0 | EC000899 |
ETIM 9.0 | EC000899 |
ECLASS 9.0 | 27-14-11-16 |
ECLASS 9.1 | 27-14-11-16 |
ECLASS 10.0 | 27-14-11-16 |
ECLASS 11.0 | 27-14-11-16 |
ECLASS 12.0 | 27-14-11-16 |
ECLASS 13.0 | 27-25-01-13 |
ECLASS 14.0 | 27-25-01-13 |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Accessories
-
Item No.:1142990000Packaging unit:50 PC
End plate (terminals), beige, Height: 87.25 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1949800000Packaging unit:90 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 2, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1950160000Packaging unit:18 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 14, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1950180000Packaging unit:18 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 16, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1950110000Packaging unit:30 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 9, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1949980000Packaging unit:12 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 20, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1949880000Packaging unit:30 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 10, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1950090000Packaging unit:36 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 7, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1949830000Packaging unit:48 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 5, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1950050000Packaging unit:72 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 3, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1950020000Packaging unit:12 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 23, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1949900000Packaging unit:24 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 12, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1950100000Packaging unit:36 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 8, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1950150000Packaging unit:24 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 13, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1950200000Packaging unit:18 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 18, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1950030000Packaging unit:12 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 24, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1949810000Packaging unit:72 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 3, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1950140000Packaging unit:24 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 12, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1950080000Packaging unit:42 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 6, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1950070000Packaging unit:48 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 5, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1949970000Packaging unit:12 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 19, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1950170000Packaging unit:18 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 15, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1950120000Packaging unit:30 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 10, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1950060000Packaging unit:60 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 4, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1949820000Packaging unit:60 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 4, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1950010000Packaging unit:12 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 22, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1949960000Packaging unit:18 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 18, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1949870000Packaging unit:30 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 9, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1950220000Packaging unit:12 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 20, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1950190000Packaging unit:18 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 17, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1949910000Packaging unit:24 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 13, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1950040000Packaging unit:90 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 2, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1949860000Packaging unit:36 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 8, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1949890000Packaging unit:24 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 11, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1949850000Packaging unit:36 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 7, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1949990000Packaging unit:12 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 21, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1142980000Packaging unit:10 PC
Partition plate (terminal), dark beige, Height: 88.5 mm, Width: 5.08 mm, V-0, Wemid
-
-
Item No.:1527780000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 18.1 mm
-
Item No.:1527920000Packaging unit:5 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, Width: 255 mm
-
Item No.:1527670000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 38.5 mm
-
Item No.:1527570000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13 mm
-
Item No.:1527730000Packaging unit:5 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, Width: 255 mm
-
Item No.:1527790000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, Width: 23.2 mm
-
Item No.:2109000000Packaging unit:5 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, Width: 255 mm
-
Item No.:1527630000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 28.3 mm
-
Item No.:1527720000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 102 mm
-
Item No.:2108920000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 102 mm
-
Item No.:1527820000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 28.3 mm
-
Item No.:1527840000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 38.5 mm
-
Item No.:1527770000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13 mm
-
Item No.:2108710000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, Width: 23.2 mm
-
Item No.:1527870000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 9, Pitch in mm (P): 5.10, Insulated: Yes, Width: 43.6 mm
-
Item No.:2108720000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 28.3 mm
-
Item No.:1527540000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm
-
Item No.:2108470000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm
-
Item No.:1527740000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm
-
Item No.:2108900000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 9, Pitch in mm (P): 5.10, Insulated: Yes, Width: 43.6 mm
-
Item No.:1527890000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 102 mm
-
Item No.:2108870000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 38.5 mm
-
Item No.:2108700000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 18.1 mm
-
Item No.:1527690000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.7 mm
-
Item No.:1527830000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 33.4 mm
-
Item No.:2108810000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 33.4 mm
-
Item No.:2108910000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.7 mm
-
Item No.:1527620000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, Width: 23.2 mm
-
Item No.:1527590000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 18.1 mm
-
Item No.:2108690000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13 mm
-
Item No.:1527640000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 33.4 mm
-
Item No.:1527680000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 9, Pitch in mm (P): 5.10, Insulated: Yes, Width: 43.6 mm
-
Item No.:1061200000Packaging unit:50 PC
End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C
-
Item No.:1948040000Packaging unit:60 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 6, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948370000Packaging unit:24 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 15, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948260000Packaging unit:90 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 4, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948020000Packaging unit:90 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 4, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948000000Packaging unit:180 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 2, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948310000Packaging unit:36 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 9, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948240000Packaging unit:180 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 2, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948340000Packaging unit:30 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 12, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948360000Packaging unit:24 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 14, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948140000Packaging unit:24 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 15, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948060000Packaging unit:42 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 8, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948270000Packaging unit:72 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 5, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948320000Packaging unit:36 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 10, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948280000Packaging unit:60 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 6, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948290000Packaging unit:48 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 7, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948380000Packaging unit:18 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 16, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948050000Packaging unit:48 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 7, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948030000Packaging unit:72 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 5, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948330000Packaging unit:30 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 11, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948300000Packaging unit:42 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 8, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948250000Packaging unit:120 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 3, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948150000Packaging unit:18 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 16, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948010000Packaging unit:120 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 3, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948130000Packaging unit:24 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 14, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948350000Packaging unit:24 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 13, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1948120000Packaging unit:24 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 13, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
-