Properties
Version | Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white |
Order No. | 2007130000 |
Type | DEK 5/8 MM WS |
GTIN (EAN) | 4050118392012 |
Qty. | 500 items |
Height | 5 mm |
Height (inches) | 0.197 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 0.147 g |
Operating temperature range | -50...90 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | Weidmueller |
Colour | white |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | No |
Material |
PC-ABS
TPU |
Operating temperature range | -50...90 °C |
Operating temperature range, max. | 90 °C |
Operating temperature range, min. | -50 °C |
Orientation of print | horizontal and vertical |
Printed characters | without |
Size of labelling field | 4.5 x 7.5 mm |
UL 94 flammability rating | V-2 |
Version | halogen-free |
Width | 8 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54584) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2007130000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2007130000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2007130000&norm=0) |
Product Change Notification |
[MultiMark_PCN_de_Extern](https://mdcop.weidmueller.com/mediadelivery/asset/900_49685)
[MultiMark_PCN_en_external](https://mdcop.weidmueller.com/mediadelivery/asset/900_49686) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ETIM 10.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ECLASS 15.0 | 27-28-11-01 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:2562600000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2562760000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2562730000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1830760000Packaging unit:10 PC
Feed-through terminal, Tension-clamp connection, 35 mm², 800 V, 125 A, orange
-
Item No.:1739620000Packaging unit:10 PC
Feed-through terminal, Tension-clamp connection, 35 mm², 800 V, 125 A, dark beige
-
Item No.:1739630000Packaging unit:10 PC
Feed-through terminal, Tension-clamp connection, 35 mm², 800 V, 125 A, blue
-
Item No.:2552180000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552110000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552090000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Item No.:2551510000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2551550000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2551540000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552170000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552160000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Item No.:2552130000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2551530000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Item No.:2552100000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552120000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552140000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:9532450000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 3, Number of levels: 3, TS 35
-
Item No.:1518330000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 70 V, Number of connections: 3, Number of levels: 3, TS 35
-
Item No.:1518300000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 3, Number of levels: 3, TS 35
-
Item No.:9802720001Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 4, Number of levels: 2, TS 32, TS 35
-
Item No.:9908510001Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 70 V, Number of connections: 4, Number of levels: 2, TS 32, TS 35
-
Item No.:1884630000Packaging unit:10 PC
Fuse terminal, Screw connection, blue, 6 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1011060000Packaging unit:50 PC
Fuse terminal, Screw connection, orange, 6 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1119870000Packaging unit:10 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1011010000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 6 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1060370000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1934790000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1018100000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1019680000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1934810000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1934800000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1018600000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1019710000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1062130000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1938820000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1345280000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1019690000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1062520000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1017900000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1934820000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1018640000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1018800000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1019670000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1062120000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1772940000Packaging unit:20 PC
Supply terminal, Tension-clamp connection, 16 mm², 800 V, 76 A, dark beige
-
Item No.:1772950000Packaging unit:20 PC
Supply terminal, Tension-clamp connection, 16 mm², 800 V, 76 A, blue
-
Item No.:2506380000Packaging unit:1 PC
Modular distribution terminals, PUSH IN, 6 mm², 250 V, 41 A, dark beige
-
Item No.:1988270000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 250 V, 41 A, dark beige
-
Item No.:1988260000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 250 V, 41 A, dark beige
-
Item No.:2506340000Packaging unit:1 PC
Modular distribution terminals, PUSH IN, 6 mm², 250 V, 41 A, dark beige
-
Item No.:2623910000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 250 V, 41 A, beige
-
Item No.:2502280000Packaging unit:20 PC
Supply terminal, PUSH IN, 16 mm², 800 V, 76 A, dark beige
-
Item No.:2502320000Packaging unit:20 PC
Supply terminal, PUSH IN, 16 mm², 800 V, 76 A, blue
-
Item No.:2065120000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 800 V, 41 A, blue
-
Item No.:1991780000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Item No.:2428990000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Item No.:2429000000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Item No.:2506360000Packaging unit:1 PC
Modular distribution terminals, PUSH IN, 10 mm², 500 V, 57 A, dark beige
-
Item No.:1988240000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 500 V, 57 A, dark beige
-
Item No.:1988250000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 500 V, 57 A, dark beige
-
Item No.:1119800000Packaging unit:25 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1010400000Packaging unit:50 PC
PE terminal, Screw connection, Green/yellow, 16 mm², 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2581800000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, blue
-
Item No.:2428920000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Item No.:2581690000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Item No.:2428910000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Item No.:2428940000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Item No.:1846030000Packaging unit:5 PC
PE terminal, Screw connection, Green/yellow, 95 mm², 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1010680000Packaging unit:100 PC
Neutral conductor modular terminal, Screw connection, 2.5, 400 V, 24 A, TS 35, blue
-
Item No.:1020240000Packaging unit:100 PC
Feed-through terminal block, Screw connection, red, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1039700000Packaging unit:100 PC
Feed-through terminal block, Screw connection, white, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1039600000Packaging unit:100 PC
Feed-through terminal block, Screw connection, grey, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:0699020000Packaging unit:5 PC
Test-disconnect terminal, Screw connection, medium yellow, 4 mm², 27 A, 60 V, Number of connections: 2, Number of levels: 1
-
Item No.:2583190000Packaging unit:5 PC
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Item No.:2583180000Packaging unit:5 PC
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Item No.:2583090000Packaging unit:5 PC
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Item No.:2583170000Packaging unit:5 PC
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Item No.:1017100000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 630 V, Number of connections: 2
-
Item No.:1934830000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 630 V, Number of connections: 2
-
Item No.:0107260000Packaging unit:25 PC
Thermocouple terminal, Screw connection, beige / yellow, 2.5 mm², Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66
-
Item No.:0175960000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 2.5 mm², 24 A, 250 V, Number of connections: 2
-
Item No.:0697160000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 2.5 mm², 24 A, 250 V, Number of connections: 2
-
Item No.:1989780000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:1988130000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:1988140000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2506090000Packaging unit:1 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 35 A, dark beige
-
Item No.:2506370000Packaging unit:1 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2522720000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:0699600000Packaging unit:50 PC
SAK Series, Feed-through terminal, Rated cross-section: 2.5 mm², Flat-blade connection, Direct mounting
-
Item No.:1988190000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Item No.:1988200000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Item No.:2522860000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, blue
-
Item No.:2506350000Packaging unit:1 PC
Modular distribution terminals, PUSH IN, 10 mm², 800 V, 48 A, dark beige
-
Item No.:2683450000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, beige, dark beige
-
Item No.:1988180000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Item No.:2503900000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, dark beige