Properties
Order No. | 2799000000 |
Type | MULTIMARK ROLLER SFM 1 |
GTIN (EAN) | 4064675259985 |
Qty. | 1 items |
Width | 139 mm |
Width (inches) | 5.472 inch |
Net weight | 1 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001675 |
ETIM 7.0 | EC001675 |
ETIM 8.0 | EC001675 |
ETIM 9.0 | EC001675 |
ETIM 10.0 | EC001675 |
ECLASS 9.1 | 19-14-90-90 |
ECLASS 10.0 | 19-14-90-90 |
ECLASS 11.0 | 19-14-01-92 |
ECLASS 12.0 | 19-14-01-92 |
ECLASS 13.0 | 19-14-01-92 |
ECLASS 14.0 | 19-14-01-92 |
ECLASS 15.0 | 19-14-01-92 |
ROHS | Conform |
Is accessory of
-
Item No.:2719030000Packaging unit:1400 PC
Conductor and cable markers, 1.2 - 1.8 mm, 12 x 3.8 mm, white
-
Item No.:2719050000Packaging unit:700 PC
Conductor and cable markers, 1.2 - 1.8 mm, 24 x 3.8 mm, white
-
Item No.:2719070000Packaging unit:900 PC
Conductor and cable markers, 1.2 - 1.8 mm, yellow
-
Item No.:2719060000Packaging unit:1400 PC
Conductor and cable markers, 1.2 - 1.8 mm, 12 x 3.8 mm, yellow
-
Item No.:2719080000Packaging unit:700 PC
Conductor and cable markers, 1.2 - 1.8 mm, 24 x 3.8 mm, yellow
-
Item No.:2719040000Packaging unit:900 PC
Conductor and cable markers, 1.2 - 1.8 mm, 18 x 3.8 mm, white
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiMarkSFMSFM 1