Properties
Version | Conductor and cable markers, 1.2 - 1.8 mm, 18 x 3.8 mm, white |
Order No. | 2719040000 |
Type | SFM 1/18 1.2-1.8 MM WS |
GTIN (EAN) | 4050118887778 |
Qty. | 900 items |
Height | 18 mm |
Height (inches) | 0.709 inch |
Width | 3.8 mm |
Width (inches) | 0.15 inch |
Net weight | 0.3 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
Halogen | No |
Material |
PC-ABS
TPU |
Operating temperature range, max. | 90 °C |
Operating temperature range, min. | -50 °C |
Size of labelling field | 2.8 x 15.5 mm |
Type of printing | neutral |
UL 94 flammability rating | V-2 |
Width | 3.8 mm |
Conductor cross-section, max. | 0.75 mm² |
Conductor cross-section, min. | 0.25 mm² |
Conductor O.D. | 1.2 - 1.8 mm |
Conductor O.D., max. | 1.8 mm |
Conductor O.D., min. | 1.2 mm |
Cross-section for connected wire | 0.25 - 0.75 mm² |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_304928) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2719040000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Accessories
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK