Properties
Version | Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, brown |
Order No. | 1454900000 |
Type | DEK 5/6 MC NE BR |
GTIN (EAN) | 4050118323313 |
Qty. | 1,000 items |
Delivery status | Discontinued |
Available until | 31.12.2023 |
Height | 5 mm |
Height (inches) | 0.197 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 0.131 g |
Operating temperature range | -40...100 °C |
Application/manufacturer | Weidmueller |
Colour | brown |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal and vertical |
Printed characters | neutral |
UL 94 flammability rating | V-2 |
Width | 6 mm |
Pitch in mm (P) | 6 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61810) |
Engineering Data | [Zuken E3.S](LINK/CAE_EN.html) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1454900000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1454900000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1454900000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ROHS | Conform |
Is accessory of
-
Item No.:0107160000Packaging unit:25 PC
Thermocouple terminal, Screw connection, 2.5, beige / yellow
-
Item No.:0107260000Packaging unit:25 PC
Thermocouple terminal, Screw connection, 2.5, beige / yellow
-
Item No.:0190060000Packaging unit:25 PC
Thermocouple terminal, Screw connection, 2.5, beige / yellow
-
Item No.:0479660000Packaging unit:100 PC
Feed-through terminal block, Flat-blade connection, 2.5 mm², 500 V, 20 A, Number of connections: 4
-
Item No.:0527680000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, blue
-
Item No.:0527660000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, beige / yellow
-
Item No.:0363680000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, blue
-
Item No.:1572700000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, 4 mm², 800 V, Number of levels: 2, beige / yellow
-
Item No.:0590160000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, beige / yellow
-
Item No.:0363660000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, beige / yellow
-
Item No.:0590180000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, blue
-
Item No.:0210260000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 24 V, Number of levels: 2, beige / yellow
-
Item No.:0210060000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 24 V, Number of levels: 2, beige / yellow
-
Item No.:0539060000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 24 V, Number of levels: 2, beige / yellow
-
Item No.:0210460000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 24 V, Number of levels: 2, beige / yellow
-
Item No.:2458990000Packaging unit:50 PC
Distribution terminal with fuse, PUSH IN, 4 mm², 36 V, 6.3 A, dark beige
-
Item No.:0478260000Packaging unit:50 PC
Feed-through terminal block, Flat-blade connection, 2.5 mm², 500 V, 20 A, Number of connections: 4
-
Item No.:0661060000Packaging unit:100 PC
PE terminal, Screw connection, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, yellow, green
-
Item No.:2675240000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 500 V, 20 A, dark beige
-
Item No.:2675970000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2676010000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, Green/yellow
-
Item No.:2676000000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2676020000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676030000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2676040000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, Green/yellow
-
Item No.:2675990000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675960000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675980000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, Green/yellow
-
Item No.:2742070000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Item No.:2674990000Packaging unit:25 PC
PE terminal, PUSH IN, 10 mm², 1000 V, Green/yellow
-
-
Item No.:1338260000Packaging unit:10 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, Number of levels: 2, beige / yellow
-
Item No.:2676060000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2676070000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676050000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676090000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676080000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, Green/yellow
-
Item No.:1991860000Packaging unit:50 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Item No.:0474360000Packaging unit:100 PC
PE terminal, Screw connection, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, yellow, green
-
Item No.:2675170000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2675180000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675160000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
-
-
-
Item No.:2675200000Packaging unit:50 PC
Double-tier terminal, PUSH IN, 4 mm², 800 V, Green/yellow
-
Item No.:2674840000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2674820000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2674810000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2674780000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2674850000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2674790000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2799180000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, orange
-
Item No.:2799170000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, orange
-
Item No.:2674970000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, dark beige
-
Item No.:2674940000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, dark beige
-
Item No.:2674980000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, blue
-
Item No.:2674950000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, blue
-
Item No.:0380480000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
-
Item No.:0499560000Packaging unit:10 PC
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 800 V, 24 A, Number of poles: 10, 6.1 mm, beige / yellow
-
Item No.:0380460000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
-
Item No.:0590080000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, blue
-
Item No.:0355480000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, blue
-
Item No.:0355460000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, beige / yellow
-
Item No.:0590060000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, beige / yellow
-
Item No.:2675290000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 250 V, 6.3 A, black
-
Item No.:2675250000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 400 V, 6.3 A, black
-
Item No.:2675280000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 150 V, 6.3 A, black
-
Item No.:2675270000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 70 V, 6.3 A, black
-
Item No.:2675260000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 36 V, 6.3 A, black
-
-
-
-
-
-
-
-
-
-
Item No.:2540450000Packaging unit:25 PC
Plug, 4 mm², 800 V, 32 A, dark beige, blue, green
-
-
-
Item No.:2540440000Packaging unit:25 PC
Plug, 4 mm², 800 V, 32 A, dark beige, green
-
-
-
Item No.:2540430000Packaging unit:25 PC
Plug, 4 mm², 800 V, 32 A, dark beige, blue, green
-
-
-
-
-
-
-
Item No.:2562020000Packaging unit:50 PC
Fuse terminal, Screw connection, Fuse isolator, Screw connection, 4 mm², 70 V, 6.3 A, G-Si. 5 x 20, blue
-
Item No.:0279680000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
-
Item No.:6257740000Packaging unit:50 PC
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
-
Item No.:9520320000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
-
Item No.:0279660000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
-
Item No.:0322860000Packaging unit:10 PC
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 800 V, 24 A, Number of poles: 10, 6 mm, beige / yellow
-
Item No.:0630400000Packaging unit:100 PC
Feed-through terminal block, Flat-blade connection, 2.5 mm², 500 V, 20 A, Number of connections: 4
-
Item No.:0460360000Packaging unit:100 PC
Feed-through terminal block, Flat-blade connection, 2.5 mm², 500 V, 20 A, Number of connections: 2
Related products
-
Item No.:2715590000Packaging unit:1 PC
Marking systems, Ink jet technology, 1200 DPI, Multicard, MetalliCard