APGTB 4 FT 2C/1 DL BL

Bu ürün yakında mevcut olmayacak.

Son Sipariş Tarihi: /Date(1809036000000)/

Alternatif ürün: 2540060000

Plug-in modular terminals, PUSH IN, 4 mm², 800 V, 32 A, blue

Ürün No. 2675970000

Approvals

Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Delivery status
Last order date
Alternative product

Dimensions and weights

Depth
Depth (inches)
Depth including DIN rail
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Storage temperature
Ambient temperature
Continuous operating temp., min.
Continuous operating temp., max.

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC
Product Carbon Footprint

Material data

Basic material
Colour
Colour of operational elements
UL 94 flammability rating

System specifications

End cover plate required
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally
PE connection
Mounting rail
N-function
PE function
PEN function

Additional technical data

Explosion-tested version
Open sides
Snap-on
Type of fixing
Type of mounting

Conductors for clamping (additional connection)

Connection type, additional connection

Conductors for clamping (rated connection)

Blade size
Clamping range, max.
Clamping range, min.
Connection cross-section, stranded, max.
Connection cross-section, stranded, min.
Connection direction
Gauge to IEC 60947-1
Number of connections
Stripping length
Twin wire-end ferrules, max.
Twin wire-end ferrules, min.
Type of connection
Wire connection cross section AWG, max.
Wire connection cross section AWG, min.
Wire connection cross section, finely stranded, min.
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max.
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min.
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max.
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min.
Wire connection cross-section, finely stranded, max.
Wire connection cross-section, solid core, max.
Wire connection cross-section, solid core, min.

CSA rating data

Certificate No. (CSA)
Current size B (CSA)
Current size C (CSA)
Current size D (CSA)
Voltage size B (CSA)
Voltage size C (CSA)
Voltage size D (CSA)
Wire cross section max. (CSA)
Wire cross section min. (CSA)

General

Mounting rail
Wire connection cross section AWG, max.
Wire connection cross section AWG, min.

Rating data

Rated cross-section
Rated voltage
Rated DC voltage
Nominal current
Current at maximum wires
Contact resistance
Power loss in accordance with IEC 60947-7-x
Pollution severity
Surge voltage category

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0