Properties
Version | PE terminal, PUSH IN, 4 mm², Green/yellow |
Order No. | 2674860000 |
Type | A4C 4 PE DL |
GTIN (EAN) | 4050118817379 |
Qty. | 50 items |
Depth | 39.5 mm |
Depth (inches) | 1.555 inch |
Depth including DIN rail | 40.5 mm |
Height | 39.5 mm |
Height (inches) | 1.555 inch |
Width | 6.1 mm |
Width (inches) | 0.24 inch |
Net weight | 18.88 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
Material | Wemid |
Colour | Green/yellow |
UL 94 flammability rating | V-0 |
Certificate No. (ATEX) | TUEV16ATEX7909U |
Certificate No. (IECEX) | IECEXTUR16.0036U |
Wire cross section max. (ATEX) | 4 mm² |
Wire cross section max. (IECEX) | 4 mm² |
Number of potentials | 1 |
Number of levels | 1 |
Number of potentials per tier | 1 |
Rail | TS 35 |
PE function | Yes |
PEN function | No |
Open sides | right |
Connection type, additional connection | PUSH IN |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 6 mm² |
Clamping range, min. | 0.14 mm² |
Connection cross-section, stranded, max. | 6 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Gauge to IEC 60947-1 | A4 |
Stripping length | 12 mm |
Tube length for twin wire-end ferrule |
|
Tube length for wire-end ferrule with plastic collar DIN 46228/4 |
|
Tube length for wire-end ferrule without plastic collar DIN 46228/1 |
|
Twin wire-end ferrules, max. | 1.5 mm² |
Twin wire-end ferrules, min. | 0.5 mm² |
Type of connection | PUSH IN |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section, finely stranded, max. | 6 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 4 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Rail | TS 35 |
Standards | IEC 60947-7-2 |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 26 |
Rated cross-section | 4 mm² |
Rated DC voltage | 800 V |
Standards | IEC 60947-7-2 |
Volume resistance according to IEC 60947-7-x | 1 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 1.02 W |
Approval/Certificate/Document of Conformity |
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_58094)
[CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_153809) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284541) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205748) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2674860000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2674860000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2674860000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000901 |
ETIM 7.0 | EC000901 |
ETIM 8.0 | EC000901 |
ETIM 9.0 | EC000901 |
ECLASS 9.0 | 27-14-11-41 |
ECLASS 9.1 | 27-14-11-41 |
ECLASS 10.0 | 27-14-11-41 |
ECLASS 11.0 | 27-14-11-41 |
ECLASS 12.0 | 27-14-11-41 |
ECLASS 13.0 | 27-25-01-03 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![CURUSEX](/picture/CURUSEX.gif) ![IECEXTUR](/picture/IECEXTUR.gif) ![KEMAKEUR](/picture/KEMAKEUR.gif) ![KOSHAEX](/picture/KOSHAEX.gif) ![TUEVNATEX](/picture/TUEVNATEX.gif) ![UKEX](/picture/UKEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURusEX) | E184763 |
Accessories
-
Item No.:1528140000Packaging unit:60 PC
Cross-connector (terminal), Plugged, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, 32 A, blue
-
Item No.:1528020000Packaging unit:20 PC
Cross-connector (terminal), Plugged, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, 32 A, orange
-
Item No.:1528070000Packaging unit:20 PC
Cross-connector (terminal), Plugged, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, 32 A, orange
-
Item No.:1528170000Packaging unit:20 PC
Cross-connector (terminal), Plugged, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, 32 A, blue
-
Item No.:1527940000Packaging unit:60 PC
Cross-connector (terminal), Plugged, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, 32 A, orange
-
Item No.:1527970000Packaging unit:60 PC
Cross-connector (terminal), Plugged, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, 32 A, orange
-
Item No.:1527980000Packaging unit:60 PC
Cross-connector (terminal), Plugged, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, 32 A, orange
-
Item No.:1528240000Packaging unit:5 PC
Cross-connector (terminal), Plugged, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, 32 A, blue
-
Item No.:1527930000Packaging unit:60 PC
Cross-connector (terminal), Plugged, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, 32 A, orange
-
Item No.:1528180000Packaging unit:20 PC
Cross-connector (terminal), Plugged, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, 32 A, blue
-
Item No.:1528040000Packaging unit:60 PC
Cross-connector (terminal), Plugged, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, 32 A, blue
-
Item No.:1528230000Packaging unit:20 PC
Cross-connector (terminal), Plugged, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, 32 A, blue
-
Item No.:1528030000Packaging unit:20 PC
Cross-connector (terminal), Plugged, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, 32 A, orange
-
Item No.:1527990000Packaging unit:20 PC
Cross-connector (terminal), Plugged, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, 32 A, orange
-
Item No.:1528080000Packaging unit:60 PC
Cross-connector (terminal), Plugged, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, 32 A, blue
-
Item No.:1528220000Packaging unit:20 PC
Cross-connector (terminal), Plugged, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, 32 A, blue
-
Item No.:1528130000Packaging unit:5 PC
Cross-connector (terminal), Plugged, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, 32 A, orange
-
Item No.:1528090000Packaging unit:20 PC
Cross-connector (terminal), Plugged, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, 32 A, orange
-
Item No.:1528120000Packaging unit:60 PC
Cross-connector (terminal), Plugged, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, 32 A, blue
-
Item No.:1528190000Packaging unit:20 PC
Cross-connector (terminal), Plugged, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, 32 A, blue
-
Item No.:1238310000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, green
-
Item No.:1238290000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, blue
-
Item No.:1238280000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, yellow
-
Item No.:1912090000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, orange
-
Item No.:1609820000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
-
Item No.:1238330000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, grey
-
Item No.:1828460000Packaging unit:120 PC
WS, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, To customer specification
-
Item No.:1046330000Packaging unit:120 PC
WS, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, To customer specification
-
Item No.:2007780000Packaging unit:120 PC
WS, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, To customer specification
-
Item No.:1818410000Packaging unit:120 PC
WS, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, To customer specification
-
Item No.:1991860000Packaging unit:50 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Item No.:1991890000Packaging unit:50 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
-
-
-
Item No.:2007120000Packaging unit:600 PC
Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white
-
Item No.:1038820000Packaging unit:120 PC
WS, Terminal marker, 8 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, To customer specification
-
-
-
-
Item No.:1011320000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
-
Item No.:2007160000Packaging unit:600 PC
WS, Terminal marker, 8 x 6 mm, Weidmueller, white
-
Item No.:1951880000Packaging unit:600 PC
WS, Terminal marker, 8 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
-
-
-
-
-
-
-
Item No.:1917430000Packaging unit:600 PC
WS, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, yellow
-
Item No.:1828450000Packaging unit:600 PC
WS, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white
-
Item No.:1917420000Packaging unit:600 PC
WS, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, green
-
Item No.:2003780000Packaging unit:600 PC
WS, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white
-
Item No.:1818400000Packaging unit:600 PC
WS, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white
-
Item No.:1917440000Packaging unit:600 PC
WS, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, red
-
Item No.:1069080000Packaging unit:600 PC
WS, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, blue
-
Item No.:1046390000Packaging unit:600 PC
WS, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Item No.:1038650000Packaging unit:200 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, To customer specification
-
Item No.:1609830000Packaging unit:200 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, To customer specification
-
Item No.:2635560000Packaging unit:40 PC
Terminal marker, 10 x 6.1 mm, Pitch in mm (P): 6.00 yellow