RF RS 70 - Clip-in foot
The RS 70 profile is supplied in fixed lengths. The desired length is obtained by connecting the individual pieces together. The PCB is pushed into the side of the profile. End cover plates close off the sides of the profile.. Elements for terminal rails and direct mounting are available here. The clip-on feet are permanently attached to the profile. Marking options are integrated into the side pieces.
-
Item No.:1795690000Packaging unit:20 PC
Clip-in foot, RS 70 beige, End plate DIN mounting rail left, Width: 10 mm
-
Item No.:1162890000Packaging unit:20 PC
Clip-in foot, RS 70 black, End plate DIN mounting rail left, Width: 10 mm
-
Item No.:0119660000Packaging unit:20 PC
Clip-in foot, RS 70 orange, End plate DIN mounting rail left, Width: 10 mm
-
Item No.:0213760000Packaging unit:20 PC
Clip-in foot, RS 70 orange, Intermediate part, Clip-in foot, Width: 13.7 mm
-
Item No.:2062690000Packaging unit:20 PC
Clip-in foot, RS 70 orange, End plate DIN mounting rail right, Width: 13.7 mm
-
Item No.:0119560000Packaging unit:20 PC
Clip-in foot, RS 70 orange, End plate DIN mounting rail right, Width: 13.7 mm
-
Item No.:0126260000Packaging unit:20 PC
Clip-in foot, RS 70 orange, End plate DIN mounting rail right, Width: 13.7 mm
-
Item No.:2064300000Packaging unit:1 PC
Clip-in foot, RS 70 orange, End plate DIN mounting rail right, Width: 13.7 mm
Added to Your Shopping Cart