Profile housings
Modular housings in profile form - the flexible modular system comprising coloured and transparent plastic profiles and carrier modules
The combination of standard pitches mounted side by side in any arrangement and metre goods cut accurate to the millimetre creates the perfect balance between flexibility and economic efficiency:
- Pitch profiles with standard widths ranging from 5mm to 45mm allow the mounting of all standard PCB formats.
- Variable heights ensure maximum component density, even with larger electronics components.
- The different installation variations mean that mounting the enclosure directly is as easy as clipping components onto the terminal rail
- Solid hoods protect the module reliably from external influences
The recipe for success: variable profile + modular form components = flexible enclosure concept that offers a large surface area for the PCBs.
The modular concept is designed for modules with high space requirements and suitable for small component quantities and different widths.
-
Item No.:1062430000Packaging unit:1 PC
Profile housing, RS 100 black, Extruded profile, Width: 164.5 mm
-
Item No.:0119860000Packaging unit:20 PC
Intermediate part, RS 70 orange, Intermediate part, Width: 18.7 mm
-
Item No.:0119760000Packaging unit:20 PC
Intermediate part, RS 70 orange, Intermediate part, Width: 8.7 mm
-
Item No.:0120060000Packaging unit:20 PC
Intermediate part, RS 70 orange, Intermediate part, Width: 48.7 mm
-
Item No.:0119960000Packaging unit:20 PC
Intermediate part, RS 70 orange, Intermediate part, Width: 33.7 mm
-
Item No.:0126160000Packaging unit:20 PC
Intermediate part, RS 70 orange, Intermediate part, Width: 28.7 mm
-
Item No.:1795690000Packaging unit:20 PC
Clip-in foot, RS 70 beige, End plate DIN mounting rail left, Width: 10 mm
-
Item No.:1162890000Packaging unit:20 PC
Clip-in foot, RS 70 black, End plate DIN mounting rail left, Width: 10 mm
-
Item No.:0119660000Packaging unit:20 PC
Clip-in foot, RS 70 orange, End plate DIN mounting rail left, Width: 10 mm
-
Item No.:0119560000Packaging unit:20 PC
Clip-in foot, RS 70 orange, End plate DIN mounting rail right, Width: 13.7 mm
-
Item No.:2064300000Packaging unit:1 PC
Clip-in foot, RS 70 orange, End plate DIN mounting rail right, Width: 13.7 mm
-
Item No.:2062690000Packaging unit:20 PC
Clip-in foot, RS 70 orange, End plate DIN mounting rail right, Width: 13.7 mm
-
Item No.:0126260000Packaging unit:20 PC
Clip-in foot, RS 70 orange, End plate DIN mounting rail right, Width: 13.7 mm
-
Item No.:0213760000Packaging unit:20 PC
Clip-in foot, RS 70 orange, Intermediate part, Clip-in foot, Width: 13.7 mm
-
Item No.:1324260000Packaging unit:20 PC
End plate, RS 80 orange, End plate both sides, Width: 12.3 mm
-
Item No.:8156210000Packaging unit:20 PC
End plate, RS 80 Pebble grey, End plate DIN mounting rail left, Width: 30 mm
-
Item No.:8156200000Packaging unit:20 PC
End plate, RS 80 Pebble grey, End plate DIN mounting rail right, Width: 30 mm
-
Item No.:1324360000Packaging unit:20 PC
End plate, RS 80 orange, End plate direct mounting both sides, Width: 17 mm
-
Item No.:4157440000Packaging unit:2 Meter
Profile housing, RS 80 orange, Extruded profile, Width: 2000 mm
-
Item No.:4183130000Packaging unit:2 Meter
Profile housing, RS 80 Pebble grey, Extruded profile, Width: 2000 mm