Properties
Version | Profile housing, RS 100 black, Extruded profile, Width: 2000 mm |
Order No. | 4352940000 |
Type | PF RS 100 BK 2000MM |
GTIN (EAN) | 4032248945511 |
Qty. | 2 |
Depth | 19 mm |
Depth (inches) | 0.748 inch |
Height | 104 mm |
Height (inches) | 4.094 inch |
Width | 2,000 mm |
Width (inches) | 78.74 inch |
Net weight | 525 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Insulating material | PVC |
Material | PVC |
Surface finish | untreated |
UL 94 flammability rating | V-0 |
Colour | black |
Colour chart (similar) | RAL 9011 |
Encapsulation option | No |
Protection degree | IP20 in installed state |
Product information |
3 heights are available for the cover profile and the end plates: TS mounting without cover: TS 32 = 45 mm, TS35x7.5 = 40.5 mm TS mounting with low cover: TS 32 = 89 mm, TS 35x7.5 = 84.5 mm TS mounting with high cover: TS 32 = 121 mm, TS 35x7.5 = 116.5 mm Direct mounting, without/low/high cover: 24 / 69 / 99 mm Dimensions of the PCB Thickness: 1.6 (±0.2) mm, width: 100 (+0.5) mm Dimension of the RS section = length of the printed circuit board – 4.5 mm Dimension of ADP section = PCB length - 1 mm Example: PCB length 160 mm, RS = 155.5 mm, ADP = 159 mm" |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_103308) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=4352940000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 7.0 | EC002779 |
ETIM 8.0 | EC002779 |
ETIM 9.0 | EC002779 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-01 |
ECLASS 14.0 | 27-19-06-01 |
ROHS | Conform |
Accessories
-
Item No.:1057540000Packaging unit:20 PC
End plate, RS 100 black, End plate both sides, Width: 27.2 mm
-
Item No.:1189870000Packaging unit:20 PC
End plate, RS 100 black, End plate direct mounting both sides, Width: 22 mm
-
Item No.:1057530000Packaging unit:20 PC
Clip-in foot, RS 80, RS 90, RS 100 black, Clip-in foot for RS 80/90/100, Width: 17.5 mm
-
Item No.:1189880000Packaging unit:10 PC
End plate, RS 100 black, End plate direct mounting both sides, Width: 22 mm
-
Item No.:1189900000Packaging unit:10 PC
End plate, RS 100 black, End plate both sides, Width: 27.2 mm
-
Item No.:4169330000Packaging unit:2 Meter
Cover profile, RS 100 Transparent, Cover profile high height, Width: 2000 mm
-
Item No.:4019420000Packaging unit:100 PC
Mounting screw (Terminal), 0.00 mm, Steel, Depth: 7 mm, Width: 16.9 mm, Height: 7 mm
Electronics HousingsProfile housingsRS 100 - Profile housingAP 100 - End plateAP 100 - End plateAP 100 - End plate
Electronics HousingsProfile housingsRS 100 - Profile housingAP 100 - End plateAP 100 D - End plate direct mountingAP 100 D - End plate direct mounting
Electronics HousingsProfile housingsRS housing - AccessoriesRF 180 - Clip-in foot for usage with PF RS 80/90/100
Electronics HousingsProfile housingsRS 100 - Profile housingAP 100 - End plateAP 100 D - End plate direct mountingAP 111 D - End plate direct mounting for usage with cover profile large size
Electronics HousingsProfile housingsRS 100 - Profile housingAP 100 - End plateAP 100 - End plateAP 111 - End plate for usage with cover profile large size
Electronics HousingsProfile housingsRS 100 - Profile housingADP - Cover profileADP 11 - cover profile middle size
Electronics HousingsProfile housingsRS housing - AccessoriesMounting screw - for endplate mounting
Individual part of
-
Item No.:1062430000Packaging unit:1 PC
Profile housing, RS 100 black, Extruded profile, Width: 164.5 mm
Electronics HousingsProfile housingsRS housing Samples - Design-In-support